Pilot Punches for Fixing to Stripper Plates TiCN Coating, HW Coating, Tip R type (Part Numbers)

Pilot Punches for Fixing to Stripper Plates TiCN Coating, HW Coating, Tip R type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
AH-HTFPR1.6-[10-40/0.1]-P[1-1.59/0.01]
AH-HTFPR2.0-[10-40/0.1]-P[1-1.99/0.01]
AH-HTFPR2.5-[10-40/0.1]-P[1-2.49/0.01]
AH-HTFPR3-[10-40/0.1]-P[1-2.99/0.01]
AH-HTFPR4-[10-40/0.1]-P[2-3.99/0.01]
AH-HTFPR5-[10-40/0.1]-P[2-4.99/0.01]
AH-HTFPR6-[10-40/0.1]-P[2.5-5.99/0.01]
AH-HTFPR8-[10-40/0.1]-P[5-7.99/0.01]
AH-HTFPR10-[10-40/0.1]-P[7-9.99/0.01]
AH-HTFPR13-[10-40/0.1]-P[10-12.99/0.01]
AH-HTFPR16-[10-40/0.1]-P[13-15.99/0.01]
AH-PTFPR1.6-[10-40/0.1]-P[1-1.59/0.01]
AH-PTFPR2.0-[10-40/0.1]-P[1-1.99/0.01]
AH-PTFPR2.5-[10-40/0.1]-P[1-2.49/0.01]
AH-PTFPR3-[10-40/0.1]-P[1-2.99/0.01]
AH-PTFPR4-[10-40/0.1]-P[2-3.99/0.01]
AH-PTFPR5-[10-40/0.1]-P[2-4.99/0.01]
AH-PTFPR6-[10-40/0.1]-P[2.5-5.99/0.01]
AH-PTFPR8-[10-40/0.1]-P[5-7.99/0.01]
AH-PTFPR10-[10-40/0.1]-P[7-9.99/0.01]
AH-PTFPR13-[10-40/0.1]-P[10-12.99/0.01]
AH-PTFPR16-[10-40/0.1]-P[13-15.99/0.01]
AHW-HTFPR1.6-[10-40/0.1]-P[1-1.59/0.01]
AHW-HTFPR2.0-[10-40/0.1]-P[1-1.99/0.01]
AHW-HTFPR2.5-[10-40/0.1]-P[1-2.49/0.01]
AHW-HTFPR3-[10-40/0.1]-P[1-2.99/0.01]
AHW-HTFPR4-[10-40/0.1]-P[2-3.99/0.01]
AHW-HTFPR5-[10-40/0.1]-P[2-4.99/0.01]
AHW-HTFPR6-[10-40/0.1]-P[2.5-5.99/0.01]
AHW-HTFPR8-[10-40/0.1]-P[5-7.99/0.01]
AHW-HTFPR10-[10-40/0.1]-P[7-9.99/0.01]
AHW-HTFPR13-[10-40/0.1]-P[10-12.99/0.01]
AHW-HTFPR16-[10-40/0.1]-P[13-15.99/0.01]
AHW-PTFPR1.6-[10-40/0.1]-P[1-1.59/0.01]
AHW-PTFPR2.0-[10-40/0.1]-P[1-1.99/0.01]
AHW-PTFPR2.5-[10-40/0.1]-P[1-2.49/0.01]
AHW-PTFPR3-[10-40/0.1]-P[1-2.99/0.01]
AHW-PTFPR4-[10-40/0.1]-P[2-3.99/0.01]
AHW-PTFPR5-[10-40/0.1]-P[2-4.99/0.01]
AHW-PTFPR6-[10-40/0.1]-P[2.5-5.99/0.01]
AHW-PTFPR8-[10-40/0.1]-P[5-7.99/0.01]
AHW-PTFPR10-[10-40/0.1]-P[7-9.99/0.01]
AHW-PTFPR13-[10-40/0.1]-P[10-12.99/0.01]
AHW-PTFPR16-[10-40/0.1]-P[13-15.99/0.01]
H-HTFPR1.6-[10-40/0.1]-P[1-1.59/0.01]
H-HTFPR2.0-[10-40/0.1]-P[1-1.99/0.01]
H-HTFPR2.5-[10-40/0.1]-P[1-2.49/0.01]
H-HTFPR3-[10-40/0.1]-P[1-2.99/0.01]
H-HTFPR4-[10-40/0.1]-P[2-3.99/0.01]
H-HTFPR5-[10-40/0.1]-P[2-4.99/0.01]
H-HTFPR6-[10-40/0.1]-P[2.5-5.99/0.01]
H-HTFPR8-[10-40/0.1]-P[5-7.99/0.01]
H-HTFPR10-[10-40/0.1]-P[7-9.99/0.01]
H-HTFPR13-[10-40/0.1]-P[10-12.99/0.01]
H-HTFPR16-[10-40/0.1]-P[13-15.99/0.01]
H-PTFPR1.6-[10-40/0.1]-P[1-1.59/0.01]
H-PTFPR2.0-[10-40/0.1]-P[1-1.99/0.01]
H-PTFPR2.5-[10-40/0.1]-P[1-2.49/0.01]
H-PTFPR3-[10-40/0.1]-P[1-2.99/0.01]
H-PTFPR4-[10-40/0.1]-P[2-3.99/0.01]
Part NumberVolume DiscountDays to Ship RoHSMaterial Surface treatment Shank diameter D tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
P (Tip dimension)
(mm)

5 Days or more

CompliantSKH51 EquivalentTiCN+0.005/01.610 ~ 401 ~ 1.59

5 Days or more

CompliantSKH51 EquivalentTiCN+0.005/02.010 ~ 401 ~ 1.99

5 Days or more

CompliantSKH51 EquivalentTiCN+0.005/02.510 ~ 401 ~ 2.49

5 Days or more

CompliantSKH51 EquivalentTiCN+0.005/0310 ~ 401 ~ 2.99

5 Days or more

CompliantSKH51 EquivalentTiCN+0.005/0410 ~ 402 ~ 3.99

5 Days or more

CompliantSKH51 EquivalentTiCN+0.005/0510 ~ 402 ~ 4.99

5 Days or more

CompliantSKH51 EquivalentTiCN+0.005/0610 ~ 402.5 ~ 5.99

5 Days or more

CompliantSKH51 EquivalentTiCN+0.005/0810 ~ 405 ~ 7.99

5 Days or more

CompliantSKH51 EquivalentTiCN+0.005/01010 ~ 407 ~ 9.99

5 Days or more

CompliantSKH51 EquivalentTiCN+0.005/01310 ~ 4010 ~ 12.99

5 Days or more

CompliantSKH51 EquivalentTiCN+0.005/01610 ~ 4013 ~ 15.99

5 Days or more

CompliantPowdered high-speed steelTiCN+0.005/01.610 ~ 401 ~ 1.59

5 Days or more

CompliantPowdered high-speed steelTiCN+0.005/02.010 ~ 401 ~ 1.99

5 Days or more

CompliantPowdered high-speed steelTiCN+0.005/02.510 ~ 401 ~ 2.49

5 Days or more

CompliantPowdered high-speed steelTiCN+0.005/0310 ~ 401 ~ 2.99

5 Days or more

CompliantPowdered high-speed steelTiCN+0.005/0410 ~ 402 ~ 3.99

5 Days or more

CompliantPowdered high-speed steelTiCN+0.005/0510 ~ 402 ~ 4.99

5 Days or more

CompliantPowdered high-speed steelTiCN+0.005/0610 ~ 402.5 ~ 5.99

5 Days or more

CompliantPowdered high-speed steelTiCN+0.005/0810 ~ 405 ~ 7.99

5 Days or more

CompliantPowdered high-speed steelTiCN+0.005/01010 ~ 407 ~ 9.99

5 Days or more

CompliantPowdered high-speed steelTiCN+0.005/01310 ~ 4010 ~ 12.99

5 Days or more

CompliantPowdered high-speed steelTiCN+0.005/01610 ~ 4013 ~ 15.99

5 Days or more

CompliantSKH51 EquivalentHW coating+0.005/01.610 ~ 401 ~ 1.59

5 Days or more

CompliantSKH51 EquivalentHW coating+0.005/02.010 ~ 401 ~ 1.99

5 Days or more

CompliantSKH51 EquivalentHW coating+0.005/02.510 ~ 401 ~ 2.49

5 Days or more

CompliantSKH51 EquivalentHW coating+0.005/0310 ~ 401 ~ 2.99

5 Days or more

CompliantSKH51 EquivalentHW coating+0.005/0410 ~ 402 ~ 3.99

5 Days or more

CompliantSKH51 EquivalentHW coating+0.005/0510 ~ 402 ~ 4.99

5 Days or more

CompliantSKH51 EquivalentHW coating+0.005/0610 ~ 402.5 ~ 5.99

5 Days or more

CompliantSKH51 EquivalentHW coating+0.005/0810 ~ 405 ~ 7.99

5 Days or more

CompliantSKH51 EquivalentHW coating+0.005/01010 ~ 407 ~ 9.99

5 Days or more

CompliantSKH51 EquivalentHW coating+0.005/01310 ~ 4010 ~ 12.99

5 Days or more

CompliantSKH51 EquivalentHW coating+0.005/01610 ~ 4013 ~ 15.99

5 Days or more

CompliantPowdered high-speed steelHW coating+0.005/01.610 ~ 401 ~ 1.59

5 Days or more

CompliantPowdered high-speed steelHW coating+0.005/02.010 ~ 401 ~ 1.99

5 Days or more

CompliantPowdered high-speed steelHW coating+0.005/02.510 ~ 401 ~ 2.49

5 Days or more

CompliantPowdered high-speed steelHW coating+0.005/0310 ~ 401 ~ 2.99

5 Days or more

CompliantPowdered high-speed steelHW coating+0.005/0410 ~ 402 ~ 3.99

5 Days or more

CompliantPowdered high-speed steelHW coating+0.005/0510 ~ 402 ~ 4.99

5 Days or more

CompliantPowdered high-speed steelHW coating+0.005/0610 ~ 402.5 ~ 5.99

5 Days or more

CompliantPowdered high-speed steelHW coating+0.005/0810 ~ 405 ~ 7.99

5 Days or more

CompliantPowdered high-speed steelHW coating+0.005/01010 ~ 407 ~ 9.99

5 Days or more

CompliantPowdered high-speed steelHW coating+0.005/01310 ~ 4010 ~ 12.99

5 Days or more

CompliantPowdered high-speed steelHW coating+0.005/01610 ~ 4013 ~ 15.99

5 Days or more

CompliantSKH51 EquivalentTiCNm51.610 ~ 401 ~ 1.59

5 Days or more

CompliantSKH51 EquivalentTiCNm52.010 ~ 401 ~ 1.99

5 Days or more

CompliantSKH51 EquivalentTiCNm52.510 ~ 401 ~ 2.49

5 Days or more

CompliantSKH51 EquivalentTiCNm5310 ~ 401 ~ 2.99

5 Days or more

CompliantSKH51 EquivalentTiCNm5410 ~ 402 ~ 3.99

5 Days or more

CompliantSKH51 EquivalentTiCNm5510 ~ 402 ~ 4.99

5 Days or more

CompliantSKH51 EquivalentTiCNm5610 ~ 402.5 ~ 5.99

5 Days or more

CompliantSKH51 EquivalentTiCNm5810 ~ 405 ~ 7.99

5 Days or more

CompliantSKH51 EquivalentTiCNm51010 ~ 407 ~ 9.99

5 Days or more

CompliantSKH51 EquivalentTiCNm51310 ~ 4010 ~ 12.99

5 Days or more

CompliantSKH51 EquivalentTiCNm51610 ~ 4013 ~ 15.99

5 Days or more

CompliantPowdered high-speed steelTiCNm51.610 ~ 401 ~ 1.59

5 Days or more

CompliantPowdered high-speed steelTiCNm52.010 ~ 401 ~ 1.99

5 Days or more

CompliantPowdered high-speed steelTiCNm52.510 ~ 401 ~ 2.49

5 Days or more

CompliantPowdered high-speed steelTiCNm5310 ~ 401 ~ 2.99

5 Days or more

CompliantPowdered high-speed steelTiCNm5410 ~ 402 ~ 3.99

Loading...

Basic Information

Shank type Standard Tip shape Tip R Mounting plate Stripper plate
Shank (mounting part) shape Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET