Pilot Punches for Fixing to Stripper Plates TiCN Coating, HW Coating, Tapered Tip type

Pilot Punches for Fixing to Stripper Plates TiCN Coating, HW Coating, Tapered Tip type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
AH-HTFPT1.6-[10-40/0.1]-P[1-1.59/0.01]
AH-HTFPT2.0-[10-40/0.1]-P[1-1.99/0.01]
AH-HTFPT2.5-[10-40/0.1]-P[1-2.49/0.01]
AH-HTFPT3-[10-40/0.1]-P[1-2.99/0.01]
AH-HTFPT4-[10-40/0.1]-P[2-3.99/0.01]
AH-HTFPT5-[10-40/0.1]-P[2-4.99/0.01]
AH-HTFPT6-[10-40/0.1]-P[2.5-5.99/0.01]
AH-HTFPT8-[10-40/0.1]-P[5-7.99/0.01]
AH-HTFPT10-[10-40/0.1]-P[7-9.99/0.01]
AH-HTFPT13-[10-40/0.1]-P[10-12.99/0.01]
AH-HTFPT16-[10-40/0.1]-P[13-15.99/0.01]
AH-PTFPT1.6-[10-40/0.1]-P[1-1.59/0.01]
AH-PTFPT2.0-[10-40/0.1]-P[1-1.99/0.01]
AH-PTFPT2.5-[10-40/0.1]-P[1-2.49/0.01]
AH-PTFPT3-[10-40/0.1]-P[1-2.99/0.01]
AH-PTFPT4-[10-40/0.1]-P[2-3.99/0.01]
AH-PTFPT5-[10-40/0.1]-P[2-4.99/0.01]
AH-PTFPT6-[10-40/0.1]-P[2.5-5.99/0.01]
AH-PTFPT8-[10-40/0.1]-P[5-7.99/0.01]
AH-PTFPT10-[10-40/0.1]-P[7-9.99/0.01]
AH-PTFPT13-[10-40/0.1]-P[10-12.99/0.01]
AH-PTFPT16-[10-40/0.1]-P[13-15.99/0.01]
AHW-HTFPT1.6-[10-40/0.1]-P[1-1.59/0.01]
AHW-HTFPT2.0-[10-40/0.1]-P[1-1.99/0.01]
AHW-HTFPT2.5-[10-40/0.1]-P[1-2.49/0.01]
AHW-HTFPT3-[10-40/0.1]-P[1-2.99/0.01]
AHW-HTFPT4-[10-40/0.1]-P[2-3.99/0.01]
AHW-HTFPT5-[10-40/0.1]-P[2-4.99/0.01]
AHW-HTFPT6-[10-40/0.1]-P[2.5-5.99/0.01]
AHW-HTFPT8-[10-40/0.1]-P[5-7.99/0.01]
AHW-HTFPT10-[10-40/0.1]-P[7-9.99/0.01]
AHW-HTFPT13-[10-40/0.1]-P[10-12.99/0.01]
AHW-HTFPT16-[10-40/0.1]-P[13-15.99/0.01]
AHW-PTFPT1.6-[10-40/0.1]-P[1-1.59/0.01]
AHW-PTFPT2.0-[10-40/0.1]-P[1-1.99/0.01]
AHW-PTFPT2.5-[10-40/0.1]-P[1-2.49/0.01]
AHW-PTFPT3-[10-40/0.1]-P[1-2.99/0.01]
AHW-PTFPT4-[10-40/0.1]-P[2-3.99/0.01]
AHW-PTFPT5-[10-40/0.1]-P[2-4.99/0.01]
AHW-PTFPT6-[10-40/0.1]-P[2.5-5.99/0.01]
AHW-PTFPT8-[10-40/0.1]-P[5-7.99/0.01]
AHW-PTFPT10-[10-40/0.1]-P[7-9.99/0.01]
AHW-PTFPT13-[10-40/0.1]-P[10-12.99/0.01]
AHW-PTFPT16-[10-40/0.1]-P[13-15.99/0.01]
H-HTFPT1.6-[10-40/0.1]-P[1-1.59/0.01]
H-HTFPT2.0-[10-40/0.1]-P[1-1.99/0.01]
H-HTFPT2.5-[10-40/0.1]-P[1-2.49/0.01]
H-HTFPT3-[10-40/0.1]-P[1-2.99/0.01]
H-HTFPT4-[10-40/0.1]-P[2-3.99/0.01]
H-HTFPT5-[10-40/0.1]-P[2-4.99/0.01]
H-HTFPT6-[10-40/0.1]-P[2.5-5.99/0.01]
H-HTFPT8-[10-40/0.1]-P[5-7.99/0.01]
H-HTFPT10-[10-40/0.1]-P[7-9.99/0.01]
H-HTFPT13-[10-40/0.1]-P[10-12.99/0.01]
H-HTFPT16-[10-40/0.1]-P[13-15.99/0.01]
H-PTFPT1.6-[10-40/0.1]-P[1-1.59/0.01]
H-PTFPT2.0-[10-40/0.1]-P[1-1.99/0.01]
H-PTFPT2.5-[10-40/0.1]-P[1-2.49/0.01]
H-PTFPT3-[10-40/0.1]-P[1-2.99/0.01]
H-PTFPT4-[10-40/0.1]-P[2-3.99/0.01]
Part NumberVolume DiscountDays to Ship RoHSMaterial Surface treatment Shank diameter D tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
P (Tip dimension)
(mm)

5 Days or more

CompliantSKH51 EquivalentTiCN+0.005/01.610 ~ 401 ~ 1.59

5 Days or more

CompliantSKH51 EquivalentTiCN+0.005/02.010 ~ 401 ~ 1.99

5 Days or more

CompliantSKH51 EquivalentTiCN+0.005/02.510 ~ 401 ~ 2.49

5 Days or more

CompliantSKH51 EquivalentTiCN+0.005/0310 ~ 401 ~ 2.99

5 Days or more

CompliantSKH51 EquivalentTiCN+0.005/0410 ~ 402 ~ 3.99

5 Days or more

CompliantSKH51 EquivalentTiCN+0.005/0510 ~ 402 ~ 4.99

5 Days or more

CompliantSKH51 EquivalentTiCN+0.005/0610 ~ 402.5 ~ 5.99

5 Days or more

CompliantSKH51 EquivalentTiCN+0.005/0810 ~ 405 ~ 7.99

5 Days or more

CompliantSKH51 EquivalentTiCN+0.005/01010 ~ 407 ~ 9.99

5 Days or more

CompliantSKH51 EquivalentTiCN+0.005/01310 ~ 4010 ~ 12.99

5 Days or more

CompliantSKH51 EquivalentTiCN+0.005/01610 ~ 4013 ~ 15.99

5 Days or more

CompliantPowdered high-speed steelTiCN+0.005/01.610 ~ 401 ~ 1.59

5 Days or more

CompliantPowdered high-speed steelTiCN+0.005/02.010 ~ 401 ~ 1.99

5 Days or more

CompliantPowdered high-speed steelTiCN+0.005/02.510 ~ 401 ~ 2.49

5 Days or more

CompliantPowdered high-speed steelTiCN+0.005/0310 ~ 401 ~ 2.99

5 Days or more

CompliantPowdered high-speed steelTiCN+0.005/0410 ~ 402 ~ 3.99

5 Days or more

CompliantPowdered high-speed steelTiCN+0.005/0510 ~ 402 ~ 4.99

5 Days or more

CompliantPowdered high-speed steelTiCN+0.005/0610 ~ 402.5 ~ 5.99

5 Days or more

CompliantPowdered high-speed steelTiCN+0.005/0810 ~ 405 ~ 7.99

5 Days or more

CompliantPowdered high-speed steelTiCN+0.005/01010 ~ 407 ~ 9.99

5 Days or more

CompliantPowdered high-speed steelTiCN+0.005/01310 ~ 4010 ~ 12.99

5 Days or more

CompliantPowdered high-speed steelTiCN+0.005/01610 ~ 4013 ~ 15.99

5 Days or more

CompliantSKH51 EquivalentHW coating+0.005/01.610 ~ 401 ~ 1.59

5 Days or more

CompliantSKH51 EquivalentHW coating+0.005/02.010 ~ 401 ~ 1.99

5 Days or more

CompliantSKH51 EquivalentHW coating+0.005/02.510 ~ 401 ~ 2.49

5 Days or more

CompliantSKH51 EquivalentHW coating+0.005/0310 ~ 401 ~ 2.99

5 Days or more

CompliantSKH51 EquivalentHW coating+0.005/0410 ~ 402 ~ 3.99

5 Days or more

CompliantSKH51 EquivalentHW coating+0.005/0510 ~ 402 ~ 4.99

5 Days or more

CompliantSKH51 EquivalentHW coating+0.005/0610 ~ 402.5 ~ 5.99

5 Days or more

CompliantSKH51 EquivalentHW coating+0.005/0810 ~ 405 ~ 7.99

5 Days or more

CompliantSKH51 EquivalentHW coating+0.005/01010 ~ 407 ~ 9.99

5 Days or more

CompliantSKH51 EquivalentHW coating+0.005/01310 ~ 4010 ~ 12.99

5 Days or more

CompliantSKH51 EquivalentHW coating+0.005/01610 ~ 4013 ~ 15.99

5 Days or more

CompliantPowdered high-speed steelHW coating+0.005/01.610 ~ 401 ~ 1.59

5 Days or more

CompliantPowdered high-speed steelHW coating+0.005/02.010 ~ 401 ~ 1.99

5 Days or more

CompliantPowdered high-speed steelHW coating+0.005/02.510 ~ 401 ~ 2.49

5 Days or more

CompliantPowdered high-speed steelHW coating+0.005/0310 ~ 401 ~ 2.99

5 Days or more

CompliantPowdered high-speed steelHW coating+0.005/0410 ~ 402 ~ 3.99

5 Days or more

CompliantPowdered high-speed steelHW coating+0.005/0510 ~ 402 ~ 4.99

5 Days or more

CompliantPowdered high-speed steelHW coating+0.005/0610 ~ 402.5 ~ 5.99

5 Days or more

CompliantPowdered high-speed steelHW coating+0.005/0810 ~ 405 ~ 7.99

5 Days or more

CompliantPowdered high-speed steelHW coating+0.005/01010 ~ 407 ~ 9.99

5 Days or more

CompliantPowdered high-speed steelHW coating+0.005/01310 ~ 4010 ~ 12.99

5 Days or more

CompliantPowdered high-speed steelHW coating+0.005/01610 ~ 4013 ~ 15.99

5 Days or more

CompliantSKH51 EquivalentTiCNm51.610 ~ 401 ~ 1.59

5 Days or more

CompliantSKH51 EquivalentTiCNm52.010 ~ 401 ~ 1.99

5 Days or more

CompliantSKH51 EquivalentTiCNm52.510 ~ 401 ~ 2.49

5 Days or more

CompliantSKH51 EquivalentTiCNm5310 ~ 401 ~ 2.99

5 Days or more

CompliantSKH51 EquivalentTiCNm5410 ~ 402 ~ 3.99

5 Days or more

CompliantSKH51 EquivalentTiCNm5510 ~ 402 ~ 4.99

5 Days or more

CompliantSKH51 EquivalentTiCNm5610 ~ 402.5 ~ 5.99

5 Days or more

CompliantSKH51 EquivalentTiCNm5810 ~ 405 ~ 7.99

5 Days or more

CompliantSKH51 EquivalentTiCNm51010 ~ 407 ~ 9.99

5 Days or more

CompliantSKH51 EquivalentTiCNm51310 ~ 4010 ~ 12.99

5 Days or more

CompliantSKH51 EquivalentTiCNm51610 ~ 4013 ~ 15.99

5 Days or more

CompliantPowdered high-speed steelTiCNm51.610 ~ 401 ~ 1.59

5 Days or more

CompliantPowdered high-speed steelTiCNm52.010 ~ 401 ~ 1.99

5 Days or more

CompliantPowdered high-speed steelTiCNm52.510 ~ 401 ~ 2.49

5 Days or more

CompliantPowdered high-speed steelTiCNm5310 ~ 401 ~ 2.99

5 Days or more

CompliantPowdered high-speed steelTiCNm5410 ~ 402 ~ 3.99

Loading...

Basic Information

Shank type Standard Tip shape Tapered tip Mounting plate Stripper plate
Shank (mounting part) shape Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET