Pilot Punches for Fixing to Stripper Plates TiCN Coating, HW Coating, Sharp Tip Angle type

Pilot Punches for Fixing to Stripper Plates TiCN Coating, HW Coating, Sharp Tip Angle type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
AH-HTFPA1.6-[10-40/0.1]-P[1-1.59/0.01]-A[10,​15,​20,​25,​30]
AH-HTFPA1.6-[10-40/0.1]-P[1-1.59/0.01]-AC[16-45/1]
AH-HTFPA2.0-[10-40/0.1]-P[1-1.99/0.01]-A[10,​15,​20,​25,​30]
AH-HTFPA2.0-[10-40/0.1]-P[1-1.99/0.01]-AC[16-45/1]
AH-HTFPA2.5-[10-40/0.1]-P[1-2.49/0.01]-A[10,​15,​20,​25,​30]
AH-HTFPA2.5-[10-40/0.1]-P[1-2.49/0.01]-AC[16-45/1]
AH-HTFPA3-[10-40/0.1]-P[1-2.99/0.01]-A[10,​15,​20,​25,​30]
AH-HTFPA3-[10-40/0.1]-P[1-2.99/0.01]-AC[16-45/1]
AH-HTFPA4-[10-40/0.1]-P[2-3.99/0.01]-A[15,​20,​25,​30]
AH-HTFPA4-[10-40/0.1]-P[2-3.99/0.01]-AC[16-45/1]
AH-HTFPA5-[10-40/0.1]-P[2-4.99/0.01]-A[15,​20,​25,​30]
AH-HTFPA5-[10-40/0.1]-P[2-4.99/0.01]-AC[16-45/1]
AH-HTFPA6-[10-40/0.1]-P[2.5-5.99/0.01]-A[15,​20,​25,​30]
AH-HTFPA6-[10-40/0.1]-P[2.5-5.99/0.01]-AC[16-45/1]
AH-HTFPA8-[10-40/0.1]-P[5-7.99/0.01]-A[15,​20,​25,​30]
AH-HTFPA8-[10-40/0.1]-P[5-7.99/0.01]-AC[16-45/1]
AH-HTFPA10-[10-40/0.1]-P[7-9.99/0.01]-A[15,​20,​25,​30]
AH-HTFPA10-[10-40/0.1]-P[7-9.99/0.01]-AC[16-45/1]
AH-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-A[15,​20,​25,​30]
AH-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[16-19/1]
AH-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[21-24/1]
AH-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[26-29/1]
AH-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[31-45/1]
AH-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-A[15,​20,​25,​30]
AH-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[16-19/1]
AH-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[21-24/1]
AH-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[26-29/1]
AH-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[31-45/1]
AH-PTFPA1.6-[10-40/0.1]-P[1-1.59/0.01]-A[10,​15,​20,​25,​30]
AH-PTFPA1.6-[10-40/0.1]-P[1-1.59/0.01]-AC[16-45/1]
AH-PTFPA2.0-[10-40/0.1]-P[1-1.99/0.01]-A[10,​15,​20,​25,​30]
AH-PTFPA2.0-[10-40/0.1]-P[1-1.99/0.01]-AC[16-45/1]
AH-PTFPA2.5-[10-40/0.1]-P[1-2.49/0.01]-A[10,​15,​20,​25,​30]
AH-PTFPA2.5-[10-40/0.1]-P[1-2.49/0.01]-AC[16-45/1]
AH-PTFPA3-[10-40/0.1]-P[1-2.99/0.01]-A[10,​15,​20,​25,​30]
AH-PTFPA3-[10-40/0.1]-P[1-2.99/0.01]-AC[16-45/1]
AH-PTFPA4-[10-40/0.1]-P[2-3.99/0.01]-A[15,​20,​25,​30]
AH-PTFPA4-[10-40/0.1]-P[2-3.99/0.01]-AC[16-45/1]
AH-PTFPA5-[10-40/0.1]-P[2-4.99/0.01]-A[15,​20,​25,​30]
AH-PTFPA5-[10-40/0.1]-P[2-4.99/0.01]-AC[16-45/1]
AH-PTFPA6-[10-40/0.1]-P[2.5-5.99/0.01]-A[15,​20,​25,​30]
AH-PTFPA6-[10-40/0.1]-P[2.5-5.99/0.01]-AC[16-45/1]
AH-PTFPA8-[10-40/0.1]-P[5-7.99/0.01]-A[15,​20,​25,​30]
AH-PTFPA8-[10-40/0.1]-P[5-7.99/0.01]-AC[16-45/1]
AH-PTFPA10-[10-40/0.1]-P[7-9.99/0.01]-A[15,​20,​25,​30]
AH-PTFPA10-[10-40/0.1]-P[7-9.99/0.01]-AC[16-45/1]
AH-PTFPA13-[10-40/0.1]-P[10-12.99/0.01]-A[15,​20,​25,​30]
AH-PTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[16-19/1]
AH-PTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[21-24/1]
AH-PTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[26-29/1]
AH-PTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[31-45/1]
AH-PTFPA16-[10-40/0.1]-P[13-15.99/0.01]-A[15,​20,​25,​30]
AH-PTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[16-19/1]
AH-PTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[21-24/1]
AH-PTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[26-29/1]
AH-PTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[31-45/1]
AHW-HTFPA1.6-[10-40/0.1]-P[1-1.59/0.01]-A[10,​15,​20,​25,​30]
AHW-HTFPA1.6-[10-40/0.1]-P[1-1.59/0.01]-AC[16-45/1]
AHW-HTFPA2.0-[10-40/0.1]-P[1-1.99/0.01]-A[10,​15,​20,​25,​30]
AHW-HTFPA2.0-[10-40/0.1]-P[1-1.99/0.01]-AC[16-45/1]
Part NumberVolume DiscountDays to Ship RoHSMaterial Surface treatment Shank diameter D tolerance D (Shank diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
P (Tip dimension)
(mm)
Tip angle change [AC]
(°)

5 Days or more

6SKH51 EquivalentTiCN+0.005/01.610 ~ 3010 ~ 401 ~ 1.59-

5 Days or more

6SKH51 EquivalentTiCN+0.005/01.6-10 ~ 401 ~ 1.5916 ~ 45

5 Days or more

6SKH51 EquivalentTiCN+0.005/02.010 ~ 3010 ~ 401 ~ 1.99-

5 Days or more

6SKH51 EquivalentTiCN+0.005/02.0-10 ~ 401 ~ 1.9916 ~ 45

5 Days or more

6SKH51 EquivalentTiCN+0.005/02.510 ~ 3010 ~ 401 ~ 2.49-

5 Days or more

6SKH51 EquivalentTiCN+0.005/02.5-10 ~ 401 ~ 2.4916 ~ 45

5 Days or more

6SKH51 EquivalentTiCN+0.005/0310 ~ 3010 ~ 401 ~ 2.99-

5 Days or more

6SKH51 EquivalentTiCN+0.005/03-10 ~ 401 ~ 2.9916 ~ 45

5 Days or more

6SKH51 EquivalentTiCN+0.005/0415 ~ 3010 ~ 402 ~ 3.99-

5 Days or more

6SKH51 EquivalentTiCN+0.005/04-10 ~ 402 ~ 3.9916 ~ 45

5 Days or more

6SKH51 EquivalentTiCN+0.005/0515 ~ 3010 ~ 402 ~ 4.99-

5 Days or more

6SKH51 EquivalentTiCN+0.005/05-10 ~ 402 ~ 4.9916 ~ 45

5 Days or more

6SKH51 EquivalentTiCN+0.005/0615 ~ 3010 ~ 402.5 ~ 5.99-

5 Days or more

6SKH51 EquivalentTiCN+0.005/06-10 ~ 402.5 ~ 5.9916 ~ 45

5 Days or more

6SKH51 EquivalentTiCN+0.005/0815 ~ 3010 ~ 405 ~ 7.99-

5 Days or more

6SKH51 EquivalentTiCN+0.005/08-10 ~ 405 ~ 7.9916 ~ 45

5 Days or more

6SKH51 EquivalentTiCN+0.005/01015 ~ 3010 ~ 407 ~ 9.99-

5 Days or more

6SKH51 EquivalentTiCN+0.005/010-10 ~ 407 ~ 9.9916 ~ 45

5 Days or more

6SKH51 EquivalentTiCN+0.005/01315 ~ 3010 ~ 4010 ~ 12.99-

5 Days or more

6SKH51 EquivalentTiCN+0.005/013-10 ~ 4010 ~ 12.9916 ~ 19

5 Days or more

6SKH51 EquivalentTiCN+0.005/013-10 ~ 4010 ~ 12.9921 ~ 24

5 Days or more

6SKH51 EquivalentTiCN+0.005/013-10 ~ 4010 ~ 12.9926 ~ 29

5 Days or more

6SKH51 EquivalentTiCN+0.005/013-10 ~ 4010 ~ 12.9931 ~ 45

5 Days or more

6SKH51 EquivalentTiCN+0.005/01615 ~ 3010 ~ 4013 ~ 15.99-

5 Days or more

6SKH51 EquivalentTiCN+0.005/016-10 ~ 4013 ~ 15.9916 ~ 19

5 Days or more

6SKH51 EquivalentTiCN+0.005/016-10 ~ 4013 ~ 15.9921 ~ 24

5 Days or more

6SKH51 EquivalentTiCN+0.005/016-10 ~ 4013 ~ 15.9926 ~ 29

5 Days or more

6SKH51 EquivalentTiCN+0.005/016-10 ~ 4013 ~ 15.9931 ~ 45

5 Days or more

6Powdered high-speed steelTiCN+0.005/01.610 ~ 3010 ~ 401 ~ 1.59-

5 Days or more

6Powdered high-speed steelTiCN+0.005/01.6-10 ~ 401 ~ 1.5916 ~ 45

5 Days or more

6Powdered high-speed steelTiCN+0.005/02.010 ~ 3010 ~ 401 ~ 1.99-

5 Days or more

6Powdered high-speed steelTiCN+0.005/02.0-10 ~ 401 ~ 1.9916 ~ 45

5 Days or more

6Powdered high-speed steelTiCN+0.005/02.510 ~ 3010 ~ 401 ~ 2.49-

5 Days or more

6Powdered high-speed steelTiCN+0.005/02.5-10 ~ 401 ~ 2.4916 ~ 45

5 Days or more

6Powdered high-speed steelTiCN+0.005/0310 ~ 3010 ~ 401 ~ 2.99-

5 Days or more

6Powdered high-speed steelTiCN+0.005/03-10 ~ 401 ~ 2.9916 ~ 45

5 Days or more

6Powdered high-speed steelTiCN+0.005/0415 ~ 3010 ~ 402 ~ 3.99-

5 Days or more

6Powdered high-speed steelTiCN+0.005/04-10 ~ 402 ~ 3.9916 ~ 45

5 Days or more

6Powdered high-speed steelTiCN+0.005/0515 ~ 3010 ~ 402 ~ 4.99-

5 Days or more

6Powdered high-speed steelTiCN+0.005/05-10 ~ 402 ~ 4.9916 ~ 45

5 Days or more

6Powdered high-speed steelTiCN+0.005/0615 ~ 3010 ~ 402.5 ~ 5.99-

5 Days or more

6Powdered high-speed steelTiCN+0.005/06-10 ~ 402.5 ~ 5.9916 ~ 45

5 Days or more

6Powdered high-speed steelTiCN+0.005/0815 ~ 3010 ~ 405 ~ 7.99-

5 Days or more

6Powdered high-speed steelTiCN+0.005/08-10 ~ 405 ~ 7.9916 ~ 45

5 Days or more

6Powdered high-speed steelTiCN+0.005/01015 ~ 3010 ~ 407 ~ 9.99-

5 Days or more

6Powdered high-speed steelTiCN+0.005/010-10 ~ 407 ~ 9.9916 ~ 45

5 Days or more

6Powdered high-speed steelTiCN+0.005/01315 ~ 3010 ~ 4010 ~ 12.99-

5 Days or more

6Powdered high-speed steelTiCN+0.005/013-10 ~ 4010 ~ 12.9916 ~ 19

5 Days or more

6Powdered high-speed steelTiCN+0.005/013-10 ~ 4010 ~ 12.9921 ~ 24

5 Days or more

6Powdered high-speed steelTiCN+0.005/013-10 ~ 4010 ~ 12.9926 ~ 29

5 Days or more

6Powdered high-speed steelTiCN+0.005/013-10 ~ 4010 ~ 12.9931 ~ 45

5 Days or more

6Powdered high-speed steelTiCN+0.005/01615 ~ 3010 ~ 4013 ~ 15.99-

5 Days or more

6Powdered high-speed steelTiCN+0.005/016-10 ~ 4013 ~ 15.9916 ~ 19

5 Days or more

6Powdered high-speed steelTiCN+0.005/016-10 ~ 4013 ~ 15.9921 ~ 24

5 Days or more

6Powdered high-speed steelTiCN+0.005/016-10 ~ 4013 ~ 15.9926 ~ 29

5 Days or more

6Powdered high-speed steelTiCN+0.005/016-10 ~ 4013 ~ 15.9931 ~ 45

5 Days or more

6SKH51 EquivalentHW coating+0.005/01.610 ~ 3010 ~ 401 ~ 1.59-

5 Days or more

6SKH51 EquivalentHW coating+0.005/01.6-10 ~ 401 ~ 1.5916 ~ 45

5 Days or more

6SKH51 EquivalentHW coating+0.005/02.010 ~ 3010 ~ 401 ~ 1.99-

5 Days or more

6SKH51 EquivalentHW coating+0.005/02.0-10 ~ 401 ~ 1.9916 ~ 45

Loading...

Basic Information

Shank type Standard Tip shape Sharp tip angle Mounting plate Stripper plate
Shank (mounting part) shape Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET