• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/15 to 6:00 p.m. (EST) 12/16/2018. We apologize for the inconvenience.

Pilot Punches Movable Type Headed Type, Normal, Lapping, Tip R and Taper Combined Type

Pilot Punches Movable Type Headed Type, Normal, Lapping, Tip R and Taper Combined Type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
HUPTHF3-[42,​52,​62,​72]-P[1-2.5/0.01]-B[2-25/0.1]
HUPTHF3-LC[17-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
HUPTHF4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[2-25/0.1]
HUPTHF4-[42,​52,​62,​72]-PC[1-1.49/0.01]-B[2-25/0.1]
HUPTHF4-LC[17-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
HUPTHF4-LC[17-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
HUPTHF5-[42,​52,​62,​72]-P[2-4.5/0.01]-B[2-25/0.1]
HUPTHF5-[42,​52,​62,​72]-PC[1-1.99/0.01]-B[2-25/0.1]
HUPTHF5-LC[17-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
HUPTHF5-LC[17-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
HUPTHF6-[42,​52,​62,​72]-P[2.5-5.5/0.01]-B[2-25/0.1]
HUPTHF6-[42,​52,​62,​72]-PC[1.25-2.49/0.01]-B[2-25/0.1]
HUPTHF6-LC[17-71.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
HUPTHF6-LC[17-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
HUPTHF8-[42,​52,​62,​72,​82]-P[3-7.5/0.01]-B[2-25/0.1]
HUPTHF8-[42,​52,​62,​72,​82]-PC[1.5-2.99/0.01]-B[2-25/0.1]
HUPTHF8-LC[17-81.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
HUPTHF8-LC[17-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
L-HUPTHF3-[42,​52,​62,​72]-P[1-2.5/0.001]-B[2-25/0.1]
L-HUPTHF3-LC[17-71.9/0.1]-P[1-2.5/0.001]-B[2-25/0.1]
L-HUPTHF4-[42,​52,​62,​72]-P[1.5-3.5/0.001]-B[2-25/0.1]
L-HUPTHF4-[42,​52,​62,​72]-PC[1-1.499/0.001]-B[2-25/0.1]
L-HUPTHF4-LC[17-71.9/0.1]-P[1.5-3.5/0.001]-B[2-25/0.1]
L-HUPTHF4-LC[17-71.9/0.1]-PC[1-1.499/0.001]-B[2-25/0.1]
L-HUPTHF5-[42,​52,​62,​72]-P[2-4.5/0.001]-B[2-25/0.1]
L-HUPTHF5-[42,​52,​62,​72]-PC[1-1.999/0.001]-B[2-25/0.1]
L-HUPTHF5-LC[17-71.9/0.1]-P[2-4.5/0.001]-B[2-25/0.1]
L-HUPTHF5-LC[17-71.9/0.1]-PC[1-1.999/0.001]-B[2-25/0.1]
L-HUPTHF6-[42,​52,​62,​72]-P[2.5-5.5/0.001]-B[2-25/0.1]
L-HUPTHF6-[42,​52,​62,​72]-PC[1.25-2.499/0.001]-B[2-25/0.1]
L-HUPTHF6-LC[17-71.9/0.1]-P[2.5-5.5/0.001]-B[2-25/0.1]
L-HUPTHF6-LC[17-71.9/0.1]-PC[1.25-2.499/0.001]-B[2-25/0.1]
L-HUPTHF8-[42,​52,​62,​72,​82]-P[3-7.5/0.001]-B[2-25/0.1]
L-HUPTHF8-[42,​52,​62,​72,​82]-PC[1.5-2.999/0.001]-B[2-25/0.1]
L-HUPTHF8-LC[17-81.9/0.1]-P[3-7.5/0.001]-B[2-25/0.1]
L-HUPTHF8-LC[17-81.9/0.1]-PC[1.5-2.999/0.001]-B[2-25/0.1]
L-PUPTHF3-[42,​52,​62,​72]-P[1-2.5/0.001]-B[2-25/0.1]
L-PUPTHF3-LC[17-71.9/0.1]-P[1-2.5/0.001]-B[2-25/0.1]
L-PUPTHF4-[42,​52,​62,​72]-P[1.5-3.5/0.001]-B[2-25/0.1]
L-PUPTHF4-[42,​52,​62,​72]-PC[1-1.499/0.001]-B[2-25/0.1]
L-PUPTHF4-LC[17-71.9/0.1]-P[1.5-3.5/0.001]-B[2-25/0.1]
L-PUPTHF4-LC[17-71.9/0.1]-PC[1-1.499/0.001]-B[2-25/0.1]
L-PUPTHF5-[42,​52,​62,​72]-P[2-4.5/0.001]-B[2-25/0.1]
L-PUPTHF5-[42,​52,​62,​72]-PC[1-1.999/0.001]-B[2-25/0.1]
L-PUPTHF5-LC[17-71.9/0.1]-P[2-4.5/0.001]-B[2-25/0.1]
L-PUPTHF5-LC[17-71.9/0.1]-PC[1-1.999/0.001]-B[2-25/0.1]
L-PUPTHF6-[42,​52,​62,​72]-P[2.5-5.5/0.001]-B[2-25/0.1]
L-PUPTHF6-[42,​52,​62,​72]-PC[1.25-2.499/0.001]-B[2-25/0.1]
L-PUPTHF6-LC[17-71.9/0.1]-P[2.5-5.5/0.001]-B[2-25/0.1]
L-PUPTHF6-LC[17-71.9/0.1]-PC[1.25-2.499/0.001]-B[2-25/0.1]
L-PUPTHF8-[42,​52,​62,​72,​82]-P[3-7.5/0.001]-B[2-25/0.1]
L-PUPTHF8-[42,​52,​62,​72,​82]-PC[1.5-2.999/0.001]-B[2-25/0.1]
L-PUPTHF8-LC[17-81.9/0.1]-P[3-7.5/0.001]-B[2-25/0.1]
L-PUPTHF8-LC[17-81.9/0.1]-PC[1.5-2.999/0.001]-B[2-25/0.1]
L-UPTHF3-[42,​52,​62,​72]-P[1-2.5/0.001]-B[2-25/0.1]
L-UPTHF3-LC[17-71.9/0.1]-P[1-2.5/0.001]-B[2-25/0.1]
L-UPTHF4-[42,​52,​62,​72]-P[1.5-3.5/0.001]-B[2-25/0.1]
L-UPTHF4-[42,​52,​62,​72]-PC[1-1.499/0.001]-B[2-25/0.1]
L-UPTHF4-LC[17-71.9/0.1]-P[1.5-3.5/0.001]-B[2-25/0.1]
L-UPTHF4-LC[17-71.9/0.1]-PC[1-1.499/0.001]-B[2-25/0.1]
Part NumberVolume DiscountDays to Ship RoHSMaterial Surface treatment D (Shank diameter)
(mm)
B (Tip length)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)

5 Days or more

6SKH51 EquivalentNone32 ~ 2542 ~ 72-1 ~ 2.5-

5 Days or more

6SKH51 EquivalentNone32 ~ 25-17 ~ 71.91 ~ 2.5-

5 Days or more

6SKH51 EquivalentNone42 ~ 2542 ~ 72-1.5 ~ 3.5-

5 Days or more

6SKH51 EquivalentNone42 ~ 2542 ~ 72--1 ~ 1.49

5 Days or more

6SKH51 EquivalentNone42 ~ 25-17 ~ 71.91.5 ~ 3.5-

5 Days or more

6SKH51 EquivalentNone42 ~ 25-17 ~ 71.9-1 ~ 1.49

5 Days or more

6SKH51 EquivalentNone52 ~ 2542 ~ 72-2 ~ 4.5-

5 Days or more

6SKH51 EquivalentNone52 ~ 2542 ~ 72--1 ~ 1.99

5 Days or more

6SKH51 EquivalentNone52 ~ 25-17 ~ 71.92 ~ 4.5-

5 Days or more

6SKH51 EquivalentNone52 ~ 25-17 ~ 71.9-1 ~ 1.99

5 Days or more

6SKH51 EquivalentNone62 ~ 2542 ~ 72-2.5 ~ 5.5-

5 Days or more

6SKH51 EquivalentNone62 ~ 2542 ~ 72--1.25 ~ 2.49

5 Days or more

6SKH51 EquivalentNone62 ~ 25-17 ~ 71.92.5 ~ 5.5-

5 Days or more

6SKH51 EquivalentNone62 ~ 25-17 ~ 71.9-1.25 ~ 2.49

5 Days or more

6SKH51 EquivalentNone82 ~ 2542 ~ 82-3 ~ 7.5-

5 Days or more

6SKH51 EquivalentNone82 ~ 2542 ~ 82--1.5 ~ 2.99

5 Days or more

6SKH51 EquivalentNone82 ~ 25-17 ~ 81.93 ~ 7.5-

5 Days or more

6SKH51 EquivalentNone82 ~ 25-17 ~ 81.9-1.5 ~ 2.99

5 Days or more

6SKH51 EquivalentLapping32 ~ 2542 ~ 72-1 ~ 2.5-

5 Days or more

6SKH51 EquivalentLapping32 ~ 25-17 ~ 71.91 ~ 2.5-

5 Days or more

6SKH51 EquivalentLapping42 ~ 2542 ~ 72-1.5 ~ 3.5-

5 Days or more

6SKH51 EquivalentLapping42 ~ 2542 ~ 72--1 ~ 1.499

5 Days or more

6SKH51 EquivalentLapping42 ~ 25-17 ~ 71.91.5 ~ 3.5-

5 Days or more

6SKH51 EquivalentLapping42 ~ 25-17 ~ 71.9-1 ~ 1.499

5 Days or more

6SKH51 EquivalentLapping52 ~ 2542 ~ 72-2 ~ 4.5-

5 Days or more

6SKH51 EquivalentLapping52 ~ 2542 ~ 72--1 ~ 1.999

5 Days or more

6SKH51 EquivalentLapping52 ~ 25-17 ~ 71.92 ~ 4.5-

5 Days or more

6SKH51 EquivalentLapping52 ~ 25-17 ~ 71.9-1 ~ 1.999

5 Days or more

6SKH51 EquivalentLapping62 ~ 2542 ~ 72-2.5 ~ 5.5-

5 Days or more

6SKH51 EquivalentLapping62 ~ 2542 ~ 72--1.25 ~ 2.499

5 Days or more

6SKH51 EquivalentLapping62 ~ 25-17 ~ 71.92.5 ~ 5.5-

5 Days or more

6SKH51 EquivalentLapping62 ~ 25-17 ~ 71.9-1.25 ~ 2.499

5 Days or more

6SKH51 EquivalentLapping82 ~ 2542 ~ 82-3 ~ 7.5-

5 Days or more

6SKH51 EquivalentLapping82 ~ 2542 ~ 82--1.5 ~ 2.999

5 Days or more

6SKH51 EquivalentLapping82 ~ 25-17 ~ 81.93 ~ 7.5-

5 Days or more

6SKH51 EquivalentLapping82 ~ 25-17 ~ 81.9-1.5 ~ 2.999

5 Days or more

6Powdered high-speed steelLapping32 ~ 2542 ~ 72-1 ~ 2.5-

5 Days or more

6Powdered high-speed steelLapping32 ~ 25-17 ~ 71.91 ~ 2.5-

5 Days or more

6Powdered high-speed steelLapping42 ~ 2542 ~ 72-1.5 ~ 3.5-

5 Days or more

6Powdered high-speed steelLapping42 ~ 2542 ~ 72--1 ~ 1.499

5 Days or more

6Powdered high-speed steelLapping42 ~ 25-17 ~ 71.91.5 ~ 3.5-

5 Days or more

6Powdered high-speed steelLapping42 ~ 25-17 ~ 71.9-1 ~ 1.499

5 Days or more

6Powdered high-speed steelLapping52 ~ 2542 ~ 72-2 ~ 4.5-

5 Days or more

6Powdered high-speed steelLapping52 ~ 2542 ~ 72--1 ~ 1.999

5 Days or more

6Powdered high-speed steelLapping52 ~ 25-17 ~ 71.92 ~ 4.5-

5 Days or more

6Powdered high-speed steelLapping52 ~ 25-17 ~ 71.9-1 ~ 1.999

5 Days or more

6Powdered high-speed steelLapping62 ~ 2542 ~ 72-2.5 ~ 5.5-

5 Days or more

6Powdered high-speed steelLapping62 ~ 2542 ~ 72--1.25 ~ 2.499

5 Days or more

6Powdered high-speed steelLapping62 ~ 25-17 ~ 71.92.5 ~ 5.5-

5 Days or more

6Powdered high-speed steelLapping62 ~ 25-17 ~ 71.9-1.25 ~ 2.499

5 Days or more

6Powdered high-speed steelLapping82 ~ 2542 ~ 82-3 ~ 7.5-

5 Days or more

6Powdered high-speed steelLapping82 ~ 2542 ~ 82--1.5 ~ 2.999

5 Days or more

6Powdered high-speed steelLapping82 ~ 25-17 ~ 81.93 ~ 7.5-

5 Days or more

6Powdered high-speed steelLapping82 ~ 25-17 ~ 81.9-1.5 ~ 2.999

5 Days or more

6SKD11 EquivalentLapping32 ~ 2542 ~ 72-1 ~ 2.5-

5 Days or more

6SKD11 EquivalentLapping32 ~ 25-17 ~ 71.91 ~ 2.5-

5 Days or more

6SKD11 EquivalentLapping42 ~ 2542 ~ 72-1.5 ~ 3.5-

5 Days or more

6SKD11 EquivalentLapping42 ~ 2542 ~ 72--1 ~ 1.499

5 Days or more

6SKD11 EquivalentLapping42 ~ 25-17 ~ 71.91.5 ~ 3.5-

5 Days or more

6SKD11 EquivalentLapping42 ~ 25-17 ~ 71.9-1 ~ 1.499

Loading...

Basic Information

Shank type Standard Tip shape Tip R Mounting plate Punch plate
Shank (mounting part) shape Movable Shank diameter D tolerance g6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET