Pilot Punches Movable Type Headed Type, TiCN Coating, Sharp Tip Angle Type

Part Number

Configured Part Number is shown.

 
Part Number
H-HUPTH3-[42,​52,​62,​72]-P[1-2.5/0.01]-B[2-25/0.1]
H-HUPTH3-LC[17-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
H-HUPTH4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[2-25/0.1]
H-HUPTH4-[42,​52,​62,​72]-PC[1-1.49/0.01]-B[2-25/0.1]
H-HUPTH4-LC[17-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
H-HUPTH4-LC[17-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
H-HUPTH5-[42,​52,​62,​72]-P[2-4.5/0.01]-B[2-25/0.1]
H-HUPTH5-[42,​52,​62,​72]-PC[1-1.99/0.01]-B[2-25/0.1]
H-HUPTH5-LC[17-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
H-HUPTH5-LC[17-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
H-HUPTH6-[42,​52,​62,​72]-P[2.5-5.5/0.01]-B[2-25/0.1]
H-HUPTH6-[42,​52,​62,​72]-PC[1.25-2.49/0.01]-B[2-25/0.1]
H-HUPTH6-LC[17-71.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
H-HUPTH6-LC[17-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
H-HUPTH8-[42,​52,​62,​72,​82]-P[3-7.5/0.01]-B[2-25/0.1]
H-HUPTH8-[42,​52,​62,​72,​82]-PC[1.5-2.99/0.01]-B[2-25/0.1]
H-HUPTH8-LC[17-81.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
H-HUPTH8-LC[17-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
H-PUPTH3-[42,​52,​62,​72]-P[1-2.5/0.01]-B[2-25/0.1]
H-PUPTH3-LC[17-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
H-PUPTH4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[2-25/0.1]
H-PUPTH4-[42,​52,​62,​72]-PC[1-1.49/0.01]-B[2-25/0.1]
H-PUPTH4-LC[17-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
H-PUPTH4-LC[17-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
H-PUPTH5-[42,​52,​62,​72]-P[2-4.5/0.01]-B[2-25/0.1]
H-PUPTH5-[42,​52,​62,​72]-PC[1-1.99/0.01]-B[2-25/0.1]
H-PUPTH5-LC[17-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
H-PUPTH5-LC[17-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
H-PUPTH6-[42,​52,​62,​72]-P[2.5-5.5/0.01]-B[2-25/0.1]
H-PUPTH6-[42,​52,​62,​72]-PC[1.25-2.49/0.01]-B[2-25/0.1]
H-PUPTH6-LC[17-71.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
H-PUPTH6-LC[17-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
H-PUPTH8-[42,​52,​62,​72,​82]-P[3-7.5/0.01]-B[2-25/0.1]
H-PUPTH8-[42,​52,​62,​72,​82]-PC[1.5-2.99/0.01]-B[2-25/0.1]
H-PUPTH8-LC[17-81.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
H-PUPTH8-LC[17-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
Part NumberVolume DiscountDays to Ship RoHSMaterial D (Shank diameter)
(mm)
B (Tip length)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)

5 Days or more

CompliantSKH51 Equivalent32 ~ 2542 ~ 72-1 ~ 2.5-

5 Days or more

CompliantSKH51 Equivalent32 ~ 25-17 ~ 71.91 ~ 2.5-

5 Days or more

CompliantSKH51 Equivalent42 ~ 2542 ~ 72-1.5 ~ 3.5-

5 Days or more

CompliantSKH51 Equivalent42 ~ 2542 ~ 72--1 ~ 1.49

5 Days or more

CompliantSKH51 Equivalent42 ~ 25-17 ~ 71.91.5 ~ 3.5-

5 Days or more

CompliantSKH51 Equivalent42 ~ 25-17 ~ 71.9-1 ~ 1.49

5 Days or more

CompliantSKH51 Equivalent52 ~ 2542 ~ 72-2 ~ 4.5-

5 Days or more

CompliantSKH51 Equivalent52 ~ 2542 ~ 72--1 ~ 1.99

5 Days or more

CompliantSKH51 Equivalent52 ~ 25-17 ~ 71.92 ~ 4.5-

5 Days or more

CompliantSKH51 Equivalent52 ~ 25-17 ~ 71.9-1 ~ 1.99

5 Days or more

CompliantSKH51 Equivalent62 ~ 2542 ~ 72-2.5 ~ 5.5-

5 Days or more

CompliantSKH51 Equivalent62 ~ 2542 ~ 72--1.25 ~ 2.49

5 Days or more

CompliantSKH51 Equivalent62 ~ 25-17 ~ 71.92.5 ~ 5.5-

5 Days or more

CompliantSKH51 Equivalent62 ~ 25-17 ~ 71.9-1.25 ~ 2.49

5 Days or more

CompliantSKH51 Equivalent82 ~ 2542 ~ 82-3 ~ 7.5-

5 Days or more

CompliantSKH51 Equivalent82 ~ 2542 ~ 82--1.5 ~ 2.99

5 Days or more

CompliantSKH51 Equivalent82 ~ 25-17 ~ 81.93 ~ 7.5-

5 Days or more

CompliantSKH51 Equivalent82 ~ 25-17 ~ 81.9-1.5 ~ 2.99

5 Days or more

CompliantPowdered high-speed steel32 ~ 2542 ~ 72-1 ~ 2.5-

5 Days or more

CompliantPowdered high-speed steel32 ~ 25-17 ~ 71.91 ~ 2.5-

5 Days or more

CompliantPowdered high-speed steel42 ~ 2542 ~ 72-1.5 ~ 3.5-

5 Days or more

CompliantPowdered high-speed steel42 ~ 2542 ~ 72--1 ~ 1.49

5 Days or more

CompliantPowdered high-speed steel42 ~ 25-17 ~ 71.91.5 ~ 3.5-

5 Days or more

CompliantPowdered high-speed steel42 ~ 25-17 ~ 71.9-1 ~ 1.49

5 Days or more

CompliantPowdered high-speed steel52 ~ 2542 ~ 72-2 ~ 4.5-

5 Days or more

CompliantPowdered high-speed steel52 ~ 2542 ~ 72--1 ~ 1.99

5 Days or more

CompliantPowdered high-speed steel52 ~ 25-17 ~ 71.92 ~ 4.5-

5 Days or more

CompliantPowdered high-speed steel52 ~ 25-17 ~ 71.9-1 ~ 1.99

5 Days or more

CompliantPowdered high-speed steel62 ~ 2542 ~ 72-2.5 ~ 5.5-

5 Days or more

CompliantPowdered high-speed steel62 ~ 2542 ~ 72--1.25 ~ 2.49

5 Days or more

CompliantPowdered high-speed steel62 ~ 25-17 ~ 71.92.5 ~ 5.5-

5 Days or more

CompliantPowdered high-speed steel62 ~ 25-17 ~ 71.9-1.25 ~ 2.49

5 Days or more

CompliantPowdered high-speed steel82 ~ 2542 ~ 82-3 ~ 7.5-

5 Days or more

CompliantPowdered high-speed steel82 ~ 2542 ~ 82--1.5 ~ 2.99

5 Days or more

CompliantPowdered high-speed steel82 ~ 25-17 ~ 81.93 ~ 7.5-

5 Days or more

CompliantPowdered high-speed steel82 ~ 25-17 ~ 81.9-1.5 ~ 2.99

Loading...

  1. 1

Basic Information

Shank type Standard Tip shape Sharp tip angle Surface treatment TiCN
Mounting plate Punch plate Shank (mounting part) shape Movable Shank diameter D tolerance g6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET