Pilot Punches Movable Type TiCN Coating Tip R and Taper Combined Type

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
AH-HUPTF2.0-[32-42/10]-P[1-1.5/0.01]-B[2-23/0.1]
AH-HUPTF2.0-LC[11-31.9/0.1]-P[1-1.5/0.01]-B[2-23/0.1]
AH-HUPTF2.0-LC[32.1-41.9/0.1]-P[1-1.5/0.01]-B[2-23/0.1]
AH-HUPTF2.5-[32-42/10]-P[1-2/0.01]-B[2-23/0.1]
AH-HUPTF2.5-LC[11-31.9/0.1]-P[1-2/0.01]-B[2-23/0.1]
AH-HUPTF2.5-LC[32.1-41.9/0.1]-P[1-2/0.01]-B[2-23/0.1]
AH-HUPTF3-[42-72/10]-P[1-2.5/0.01]-B[2-25/0.1]
AH-HUPTF3-LC[11-41.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
AH-HUPTF3-LC[42.1-51.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
AH-HUPTF3-LC[52.1-61.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
AH-HUPTF3-LC[62.1-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
AH-HUPTF4-[42-72/10]-P[1.5-3.5/0.01]-B[2-25/0.1]
AH-HUPTF4-[42-72/10]-PC[1-1.49/0.01]-B[2-25/0.1]
AH-HUPTF4-LC[11-41.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
AH-HUPTF4-LC[11-41.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
AH-HUPTF4-LC[42.1-51.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
AH-HUPTF4-LC[42.1-51.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
AH-HUPTF4-LC[52.1-61.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
AH-HUPTF4-LC[52.1-61.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
AH-HUPTF4-LC[62.1-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
AH-HUPTF4-LC[62.1-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
AH-HUPTF5-[42-72/10]-P[2-4.5/0.01]-B[2-25/0.1]
AH-HUPTF5-[42-72/10]-PC[1-1.99/0.01]-B[2-25/0.1]
AH-HUPTF5-LC[11-41.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
AH-HUPTF5-LC[11-41.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
AH-HUPTF5-LC[42.1-51.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
AH-HUPTF5-LC[42.1-51.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
AH-HUPTF5-LC[52.1-61.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
AH-HUPTF5-LC[52.1-61.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
AH-HUPTF5-LC[62.1-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
AH-HUPTF5-LC[62.1-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
AH-HUPTF6-[42-72/10]-P[2.5-5.5/0.01]-B[2-25/0.1]
AH-HUPTF6-[42-72/10]-PC[1.25-2.49/0.01]-B[2-25/0.1]
AH-HUPTF6-LC[11-41.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
AH-HUPTF6-LC[11-41.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
AH-HUPTF6-LC[42.1-51.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
AH-HUPTF6-LC[42.1-51.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
AH-HUPTF6-LC[52.1-61.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
AH-HUPTF6-LC[52.1-61.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
AH-HUPTF6-LC[62.1-71.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
AH-HUPTF6-LC[62.1-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
AH-HUPTF8-[42-82/10]-P[3-7.5/0.01]-B[2-25/0.1]
AH-HUPTF8-[42-82/10]-PC[1.5-2.99/0.01]-B[2-25/0.1]
AH-HUPTF8-LC[11-41.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
AH-HUPTF8-LC[11-41.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
AH-HUPTF8-LC[42.1-51.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
AH-HUPTF8-LC[42.1-51.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
AH-HUPTF8-LC[52.1-61.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
AH-HUPTF8-LC[52.1-61.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
AH-HUPTF8-LC[62.1-71.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
AH-HUPTF8-LC[62.1-71.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
AH-HUPTF8-LC[72.1-81.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
AH-HUPTF8-LC[72.1-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
AH-PUPTF2.0-[32-42/10]-P[1-1.5/0.01]-B[2-23/0.1]
AH-PUPTF2.0-LC[11-31.9/0.1]-P[1-1.5/0.01]-B[2-23/0.1]
AH-PUPTF2.0-LC[32.1-41.9/0.1]-P[1-1.5/0.01]-B[2-23/0.1]
AH-PUPTF2.5-[32-42/10]-P[1-2/0.01]-B[2-23/0.1]
AH-PUPTF2.5-LC[11-31.9/0.1]-P[1-2/0.01]-B[2-23/0.1]
AH-PUPTF2.5-LC[32.1-41.9/0.1]-P[1-2/0.01]-B[2-23/0.1]
AH-PUPTF3-[42-72/10]-P[1-2.5/0.01]-B[2-25/0.1]
Part NumberVolume DiscountDays to Ship RoHSMaterial Shank diameter D tolerance D (Shank diameter)
(mm)
B (Tip length)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)

5 Days or more

10SKH51 Equivalent-0.005/-0.0102.02 ~ 2332 ~ 42-1 ~ 1.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.0102.02 ~ 23-11 ~ 31.91 ~ 1.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.0102.02 ~ 23-32.1 ~ 41.91 ~ 1.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.0102.52 ~ 2332 ~ 42-1 ~ 2-

5 Days or more

10SKH51 Equivalent-0.005/-0.0102.52 ~ 23-11 ~ 31.91 ~ 2-

5 Days or more

10SKH51 Equivalent-0.005/-0.0102.52 ~ 23-32.1 ~ 41.91 ~ 2-

5 Days or more

10SKH51 Equivalent-0.005/-0.01032 ~ 2542 ~ 72-1 ~ 2.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01032 ~ 25-11 ~ 41.91 ~ 2.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01032 ~ 25-42.1 ~ 51.91 ~ 2.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01032 ~ 25-52.1 ~ 61.91 ~ 2.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01032 ~ 25-62.1 ~ 71.91 ~ 2.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01042 ~ 2542 ~ 72-1.5 ~ 3.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01042 ~ 2542 ~ 72--1 ~ 1.49

5 Days or more

10SKH51 Equivalent-0.005/-0.01042 ~ 25-11 ~ 41.91.5 ~ 3.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01042 ~ 25-11 ~ 41.9-1 ~ 1.49

5 Days or more

10SKH51 Equivalent-0.005/-0.01042 ~ 25-42.1 ~ 51.91.5 ~ 3.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01042 ~ 25-42.1 ~ 51.9-1 ~ 1.49

5 Days or more

10SKH51 Equivalent-0.005/-0.01042 ~ 25-52.1 ~ 61.91.5 ~ 3.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01042 ~ 25-52.1 ~ 61.9-1 ~ 1.49

5 Days or more

10SKH51 Equivalent-0.005/-0.01042 ~ 25-62.1 ~ 71.91.5 ~ 3.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01042 ~ 25-62.1 ~ 71.9-1 ~ 1.49

5 Days or more

10SKH51 Equivalent-0.005/-0.01052 ~ 2542 ~ 72-2 ~ 4.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01052 ~ 2542 ~ 72--1 ~ 1.99

5 Days or more

10SKH51 Equivalent-0.005/-0.01052 ~ 25-11 ~ 41.92 ~ 4.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01052 ~ 25-11 ~ 41.9-1 ~ 1.99

5 Days or more

10SKH51 Equivalent-0.005/-0.01052 ~ 25-42.1 ~ 51.92 ~ 4.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01052 ~ 25-42.1 ~ 51.9-1 ~ 1.99

5 Days or more

10SKH51 Equivalent-0.005/-0.01052 ~ 25-52.1 ~ 61.92 ~ 4.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01052 ~ 25-52.1 ~ 61.9-1 ~ 1.99

5 Days or more

10SKH51 Equivalent-0.005/-0.01052 ~ 25-62.1 ~ 71.92 ~ 4.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01052 ~ 25-62.1 ~ 71.9-1 ~ 1.99

5 Days or more

10SKH51 Equivalent-0.005/-0.01062 ~ 2542 ~ 72-2.5 ~ 5.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01062 ~ 2542 ~ 72--1.25 ~ 2.49

5 Days or more

10SKH51 Equivalent-0.005/-0.01062 ~ 25-11 ~ 41.92.5 ~ 5.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01062 ~ 25-11 ~ 41.9-1.25 ~ 2.49

5 Days or more

10SKH51 Equivalent-0.005/-0.01062 ~ 25-42.1 ~ 51.92.5 ~ 5.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01062 ~ 25-42.1 ~ 51.9-1.25 ~ 2.49

5 Days or more

10SKH51 Equivalent-0.005/-0.01062 ~ 25-52.1 ~ 61.92.5 ~ 5.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01062 ~ 25-52.1 ~ 61.9-1.25 ~ 2.49

5 Days or more

10SKH51 Equivalent-0.005/-0.01062 ~ 25-62.1 ~ 71.92.5 ~ 5.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01062 ~ 25-62.1 ~ 71.9-1.25 ~ 2.49

5 Days or more

10SKH51 Equivalent-0.005/-0.01082 ~ 2542 ~ 82-3 ~ 7.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01082 ~ 2542 ~ 82--1.5 ~ 2.99

5 Days or more

10SKH51 Equivalent-0.005/-0.01082 ~ 25-11 ~ 41.93 ~ 7.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01082 ~ 25-11 ~ 41.9-1.5 ~ 2.99

5 Days or more

10SKH51 Equivalent-0.005/-0.01082 ~ 25-42.1 ~ 51.93 ~ 7.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01082 ~ 25-42.1 ~ 51.9-1.5 ~ 2.99

5 Days or more

10SKH51 Equivalent-0.005/-0.01082 ~ 25-52.1 ~ 61.93 ~ 7.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01082 ~ 25-52.1 ~ 61.9-1.5 ~ 2.99

5 Days or more

10SKH51 Equivalent-0.005/-0.01082 ~ 25-62.1 ~ 71.93 ~ 7.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01082 ~ 25-62.1 ~ 71.9-1.5 ~ 2.99

5 Days or more

10SKH51 Equivalent-0.005/-0.01082 ~ 25-72.1 ~ 81.93 ~ 7.5-

5 Days or more

10SKH51 Equivalent-0.005/-0.01082 ~ 25-72.1 ~ 81.9-1.5 ~ 2.99

5 Days or more

10Powdered high-speed steel-0.005/-0.0102.02 ~ 2332 ~ 42-1 ~ 1.5-

5 Days or more

10Powdered high-speed steel-0.005/-0.0102.02 ~ 23-11 ~ 31.91 ~ 1.5-

5 Days or more

10Powdered high-speed steel-0.005/-0.0102.02 ~ 23-32.1 ~ 41.91 ~ 1.5-

5 Days or more

10Powdered high-speed steel-0.005/-0.0102.52 ~ 2332 ~ 42-1 ~ 2-

5 Days or more

10Powdered high-speed steel-0.005/-0.0102.52 ~ 23-11 ~ 31.91 ~ 2-

5 Days or more

10Powdered high-speed steel-0.005/-0.0102.52 ~ 23-32.1 ~ 41.91 ~ 2-

5 Days or more

10Powdered high-speed steel-0.005/-0.01032 ~ 2542 ~ 72-1 ~ 2.5-

Loading...

Basic Information

Shank type Standard Tip shape Tip R Surface treatment TiCN
Mounting plate Punch plate Shank (mounting part) shape Movable

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET