PRECISION Carbide Block Punches with Air Holes

PRECISION Carbide Block Punches with Air Holes

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
VZJDBL0404-[40-70/10]-P[2-4/0.001]-W[1.5-4/0.001]
VZJDBL0404-LC[32-69.9/0.1]-P[2-4/0.001]-W[1.5-4/0.001]
VZJDBL0504-[40-70/10]-P[2.5-5/0.001]-W[1.5-4/0.001]
VZJDBL0504-LC[32-69.9/0.1]-P[2.5-5/0.001]-W[1.5-4/0.001]
VZJDBL0505-[40-70/10]-P[2.5-5/0.001]-W[2-5/0.001]
VZJDBL0505-LC[32-69.9/0.1]-P[2.5-5/0.001]-W[2-5/0.001]
VZJDBL0604-[40-70/10]-P[3-6/0.001]-W[1.5-4/0.001]
VZJDBL0604-LC[32-69.9/0.1]-P[3-6/0.001]-W[1.5-4/0.001]
VZJDBL0605-[40-70/10]-P[3-6/0.001]-W[2-5/0.001]
VZJDBL0605-LC[32-69.9/0.1]-P[3-6/0.001]-W[2-5/0.001]
VZJDBL0606-[40-70/10]-P[3-6/0.001]-W[2-6/0.001]
VZJDBL0606-LC[32-69.9/0.1]-P[3-6/0.001]-W[2-6/0.001]
VZJDBL0804-[40-70/10]-P[3-8/0.001]-W[1.5-4/0.001]
VZJDBL0804-LC[32-69.9/0.1]-P[3-8/0.001]-W[1.5-4/0.001]
VZJDBL0805-[40-70/10]-P[3-8/0.001]-W[2-5/0.001]
VZJDBL0805-LC[32-69.9/0.1]-P[3-8/0.001]-W[2-5/0.001]
VZJDBL0806-[40-70/10]-P[3-8/0.001]-W[2-6/0.001]
VZJDBL0806-LC[32-69.9/0.1]-P[3-8/0.001]-W[2-6/0.001]
VZJDBL0808-[40-70/10]-P[3-8/0.001]-W[2.5-8/0.001]
VZJDBL0808-LC[32-69.9/0.1]-P[3-8/0.001]-W[2.5-8/0.001]
VZJDBL1004-[40-70/10]-P[4-10/0.001]-W[1.5-4/0.001]
VZJDBL1004-LC[32-69.9/0.1]-P[4-10/0.001]-W[1.5-4/0.001]
VZJDBL1005-[40-70/10]-P[4-10/0.001]-W[2-5/0.001]
VZJDBL1005-LC[32-69.9/0.1]-P[4-10/0.001]-W[2-5/0.001]
VZJDBL1006-[40-70/10]-P[4-10/0.001]-W[2-6/0.001]
VZJDBL1006-LC[32-69.9/0.1]-P[4-10/0.001]-W[2-6/0.001]
VZJDBL1008-[40-70/10]-P[4-10/0.001]-W[2.5-8/0.001]
VZJDBL1008-LC[32-69.9/0.1]-P[4-10/0.001]-W[2.5-8/0.001]
VZJDBL1010-[40-70/10]-P[4-10/0.001]-W[3-10/0.001]
VZJDBL1010-LC[32-69.9/0.1]-P[4-10/0.001]-W[3-10/0.001]
VZJDBL1304-[40-70/10]-P[5-13/0.001]-W[1.5-4/0.001]
VZJDBL1304-LC[32-69.9/0.1]-P[5-13/0.001]-W[1.5-4/0.001]
VZJDBL1305-[40-70/10]-P[5-13/0.001]-W[2-5/0.001]
VZJDBL1305-LC[32-69.9/0.1]-P[5-13/0.001]-W[2-5/0.001]
VZJDBL1306-[40-70/10]-P[5-13/0.001]-W[2-6/0.001]
VZJDBL1306-LC[32-69.9/0.1]-P[5-13/0.001]-W[2-6/0.001]
VZJDBL1308-[40-70/10]-P[5-13/0.001]-W[2.5-8/0.001]
VZJDBL1308-LC[32-69.9/0.1]-P[5-13/0.001]-W[2.5-8/0.001]
VZJDBL1310-[40-70/10]-P[5-13/0.001]-W[3-10/0.001]
VZJDBL1310-LC[32-69.9/0.1]-P[5-13/0.001]-W[3-10/0.001]
VZJDBL1313-[40-70/10]-P[5-13/0.001]-W[3-13/0.001]
VZJDBL1313-LC[32-69.9/0.1]-P[5-13/0.001]-W[3-13/0.001]
VZJDBL1604-[40-70/10]-P[7-16/0.001]-W[1.5-4/0.001]
VZJDBL1604-LC[32-69.9/0.1]-P[7-16/0.001]-W[1.5-4/0.001]
VZJDBL1605-[40-70/10]-P[7-16/0.001]-W[2-5/0.001]
VZJDBL1605-LC[32-69.9/0.1]-P[7-16/0.001]-W[2-5/0.001]
VZJDBL1606-[40-70/10]-P[7-16/0.001]-W[2-6/0.001]
VZJDBL1606-LC[32-69.9/0.1]-P[7-16/0.001]-W[2-6/0.001]
VZJDBL1608-[40-70/10]-P[7-16/0.001]-W[2.5-8/0.001]
VZJDBL1608-LC[32-69.9/0.1]-P[7-16/0.001]-W[2.5-8/0.001]
VZJDBL1610-[40-70/10]-P[7-16/0.001]-W[3-10/0.001]
VZJDBL1610-LC[32-69.9/0.1]-P[7-16/0.001]-W[3-10/0.001]
VZJDBL1613-[40-70/10]-P[7-16/0.001]-W[3-13/0.001]
VZJDBL1613-LC[32-69.9/0.1]-P[7-16/0.001]-W[3-13/0.001]
VZJDBL1616-[40-70/10]-P[7-16/0.001]-W[4-16/0.001]
VZJDBL1616-LC[32-69.9/0.1]-P[7-16/0.001]-W[4-16/0.001]
VZJDBL2004-[40-70/10]-P[8-20/0.001]-W[1.5-4/0.001]
VZJDBL2004-LC[32-69.9/0.1]-P[8-20/0.001]-W[1.5-4/0.001]
VZJDBL2005-[40-70/10]-P[8-20/0.001]-W[2-5/0.001]
VZJDBL2005-LC[32-69.9/0.1]-P[8-20/0.001]-W[2-5/0.001]
Part NumberVolume DiscountDays to Ship RoHSTip shape Punch shank (mounting part) shape V (Shank)
(mm)
H (Shank)
(mm)
F (Flange position designation)
(°)
K (Key groove position designation)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
T (Key groove position)
(mm)
W (Tip dimension)
(mm)
WF (Flange position designation)
(°)

12 Days or more

6DStandard44--40 ~ 70-2 ~ 4--1.5 ~ 4-

12 Days or more

6DStandard44---32 ~ 69.92 ~ 4--1.5 ~ 4-

12 Days or more

6DStandard54--40 ~ 70-2.5 ~ 5--1.5 ~ 4-

12 Days or more

6DStandard54---32 ~ 69.92.5 ~ 5--1.5 ~ 4-

12 Days or more

6DStandard55--40 ~ 70-2.5 ~ 5--2 ~ 5-

12 Days or more

6DStandard55---32 ~ 69.92.5 ~ 5--2 ~ 5-

12 Days or more

6DStandard64--40 ~ 70-3 ~ 6--1.5 ~ 4-

12 Days or more

6DStandard64---32 ~ 69.93 ~ 6--1.5 ~ 4-

12 Days or more

6DStandard65--40 ~ 70-3 ~ 6--2 ~ 5-

12 Days or more

6DStandard65---32 ~ 69.93 ~ 6--2 ~ 5-

12 Days or more

6DStandard66--40 ~ 70-3 ~ 6--2 ~ 6-

12 Days or more

6DStandard66---32 ~ 69.93 ~ 6--2 ~ 6-

12 Days or more

6DStandard84--40 ~ 70-3 ~ 8--1.5 ~ 4-

12 Days or more

6DStandard84---32 ~ 69.93 ~ 8--1.5 ~ 4-

12 Days or more

6DStandard85--40 ~ 70-3 ~ 8--2 ~ 5-

12 Days or more

6DStandard85---32 ~ 69.93 ~ 8--2 ~ 5-

12 Days or more

6DStandard86--40 ~ 70-3 ~ 8--2 ~ 6-

12 Days or more

6DStandard86---32 ~ 69.93 ~ 8--2 ~ 6-

12 Days or more

6DStandard88--40 ~ 70-3 ~ 8--2.5 ~ 8-

12 Days or more

6DStandard88---32 ~ 69.93 ~ 8--2.5 ~ 8-

12 Days or more

6DStandard104--40 ~ 70-4 ~ 10--1.5 ~ 4-

12 Days or more

6DStandard104---32 ~ 69.94 ~ 10--1.5 ~ 4-

12 Days or more

6DStandard105--40 ~ 70-4 ~ 10--2 ~ 5-

12 Days or more

6DStandard105---32 ~ 69.94 ~ 10--2 ~ 5-

12 Days or more

6DStandard106--40 ~ 70-4 ~ 10--2 ~ 6-

12 Days or more

6DStandard106---32 ~ 69.94 ~ 10--2 ~ 6-

12 Days or more

6DStandard108--40 ~ 70-4 ~ 10--2.5 ~ 8-

12 Days or more

6DStandard108---32 ~ 69.94 ~ 10--2.5 ~ 8-

12 Days or more

6DStandard1010--40 ~ 70-4 ~ 10--3 ~ 10-

12 Days or more

6DStandard1010---32 ~ 69.94 ~ 10--3 ~ 10-

12 Days or more

6DStandard134--40 ~ 70-5 ~ 13--1.5 ~ 4-

12 Days or more

6DStandard134---32 ~ 69.95 ~ 13--1.5 ~ 4-

12 Days or more

6DStandard135--40 ~ 70-5 ~ 13--2 ~ 5-

12 Days or more

6DStandard135---32 ~ 69.95 ~ 13--2 ~ 5-

12 Days or more

6DStandard136--40 ~ 70-5 ~ 13--2 ~ 6-

12 Days or more

6DStandard136---32 ~ 69.95 ~ 13--2 ~ 6-

12 Days or more

6DStandard138--40 ~ 70-5 ~ 13--2.5 ~ 8-

12 Days or more

6DStandard138---32 ~ 69.95 ~ 13--2.5 ~ 8-

12 Days or more

6DStandard1310--40 ~ 70-5 ~ 13--3 ~ 10-

12 Days or more

6DStandard1310---32 ~ 69.95 ~ 13--3 ~ 10-

12 Days or more

6DStandard1313--40 ~ 70-5 ~ 13--3 ~ 13-

12 Days or more

6DStandard1313---32 ~ 69.95 ~ 13--3 ~ 13-

12 Days or more

6DStandard164--40 ~ 70-7 ~ 16--1.5 ~ 4-

12 Days or more

6DStandard164---32 ~ 69.97 ~ 16--1.5 ~ 4-

12 Days or more

6DStandard165--40 ~ 70-7 ~ 16--2 ~ 5-

12 Days or more

6DStandard165---32 ~ 69.97 ~ 16--2 ~ 5-

12 Days or more

6DStandard166--40 ~ 70-7 ~ 16--2 ~ 6-

12 Days or more

6DStandard166---32 ~ 69.97 ~ 16--2 ~ 6-

12 Days or more

6DStandard168--40 ~ 70-7 ~ 16--2.5 ~ 8-

12 Days or more

6DStandard168---32 ~ 69.97 ~ 16--2.5 ~ 8-

12 Days or more

6DStandard1610--40 ~ 70-7 ~ 16--3 ~ 10-

12 Days or more

6DStandard1610---32 ~ 69.97 ~ 16--3 ~ 10-

12 Days or more

6DStandard1613--40 ~ 70-7 ~ 16--3 ~ 13-

12 Days or more

6DStandard1613---32 ~ 69.97 ~ 16--3 ~ 13-

12 Days or more

6DStandard1616--40 ~ 70-7 ~ 16--4 ~ 16-

12 Days or more

6DStandard1616---32 ~ 69.97 ~ 16--4 ~ 16-

12 Days or more

6DStandard204--40 ~ 70-8 ~ 20--1.5 ~ 4-

12 Days or more

6DStandard204---32 ~ 69.98 ~ 20--1.5 ~ 4-

12 Days or more

6DStandard205--40 ~ 70-8 ~ 20--2 ~ 5-

12 Days or more

6DStandard205---32 ~ 69.98 ~ 20--2 ~ 5-

Loading...

Basic Information

Punches/Button dies Block punches With/without air hole With Material Carbide V30 (HIP)
With/without lapping finish W/O

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET