• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 9/22/2018 to 5:00 p.m. (EDT) 9/23/2018. We apologize for the inconvenience.

Carbide Block Punches with Air Holes

Carbide Block Punches with Air Holes

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
ZJDBL0505-[40-70/10]-P[2.5-5/0.01]-W[2.5-5/0.01]
ZJDBL0505-LC[32-69.9/0.1]-P[2.5-5/0.01]-W[2.5-5/0.01]
ZJDBL0605-[40-70/10]-P[3-6/0.01]-W[2.5-5/0.01]
ZJDBL0605-LC[32-69.9/0.1]-P[3-6/0.01]-W[2.5-5/0.01]
ZJDBL0606-[40-70/10]-P[3-6/0.01]-W[2.5-6/0.01]
ZJDBL0606-LC[32-69.9/0.1]-P[3-6/0.01]-W[2.5-6/0.01]
ZJDBL0805-[40-70/10]-P[3-8/0.01]-W[2.5-5/0.01]
ZJDBL0805-LC[32-69.9/0.1]-P[3-8/0.01]-W[2.5-5/0.01]
ZJDBL0806-[40-70/10]-P[3-8/0.01]-W[2.5-6/0.01]
ZJDBL0806-LC[32-69.9/0.1]-P[3-8/0.01]-W[2.5-6/0.01]
ZJDBL0808-[40-70/10]-P[3-8/0.01]-W[2.5-8/0.01]
ZJDBL0808-LC[32-69.9/0.1]-P[3-8/0.01]-W[2.5-8/0.01]
ZJDBL1005-[40-70/10]-P[4-10/0.01]-W[2.5-5/0.01]
ZJDBL1005-LC[32-69.9/0.1]-P[4-10/0.01]-W[2.5-5/0.01]
ZJDBL1006-[40-70/10]-P[4-10/0.01]-W[2.5-6/0.01]
ZJDBL1006-LC[32-69.9/0.1]-P[4-10/0.01]-W[2.5-6/0.01]
ZJDBL1008-[40-70/10]-P[4-10/0.01]-W[2.5-8/0.01]
ZJDBL1008-LC[32-69.9/0.1]-P[4-10/0.01]-W[2.5-8/0.01]
ZJDBL1010-[40-70/10]-P[4-10/0.01]-W[3-10/0.01]
ZJDBL1010-LC[32-69.9/0.1]-P[4-10/0.01]-W[3-10/0.01]
ZJDBL1305-[40-70/10]-P[5-13/0.01]-W[2.5-5/0.01]
ZJDBL1305-LC[32-69.9/0.1]-P[5-13/0.01]-W[2.5-5/0.01]
ZJDBL1306-[40-70/10]-P[5-13/0.01]-W[2.5-6/0.01]
ZJDBL1306-LC[32-69.9/0.1]-P[5-13/0.01]-W[2.5-6/0.01]
ZJDBL1308-[40-70/10]-P[5-13/0.01]-W[2.5-8/0.01]
ZJDBL1308-LC[32-69.9/0.1]-P[5-13/0.01]-W[2.5-8/0.01]
ZJDBL1310-[40-70/10]-P[5-13/0.01]-W[3-10/0.01]
ZJDBL1310-LC[32-69.9/0.1]-P[5-13/0.01]-W[3-10/0.01]
ZJDBL1313-[40-70/10]-P[5-13/0.01]-W[3.5-13/0.01]
ZJDBL1313-LC[32-69.9/0.1]-P[5-13/0.01]-W[3.5-13/0.01]
ZJDBL1605-[40-70/10]-P[7-16/0.01]-W[2.5-5/0.01]
ZJDBL1605-LC[32-69.9/0.1]-P[7-16/0.01]-W[2.5-5/0.01]
ZJDBL1606-[40-70/10]-P[7-16/0.01]-W[2.5-6/0.01]
ZJDBL1606-LC[32-69.9/0.1]-P[7-16/0.01]-W[2.5-6/0.01]
ZJDBL1608-[40-70/10]-P[7-16/0.01]-W[2.5-8/0.01]
ZJDBL1608-LC[32-69.9/0.1]-P[7-16/0.01]-W[2.5-8/0.01]
ZJDBL1610-[40-70/10]-P[7-16/0.01]-W[3-10/0.01]
ZJDBL1610-LC[32-69.9/0.1]-P[7-16/0.01]-W[3-10/0.01]
ZJDBL1613-[40-70/10]-P[7-16/0.01]-W[3.5-13/0.01]
ZJDBL1613-LC[32-69.9/0.1]-P[7-16/0.01]-W[3.5-13/0.01]
ZJDBL1616-[40-70/10]-P[7-16/0.01]-W[4.5-16/0.01]
ZJDBL1616-LC[32-69.9/0.1]-P[7-16/0.01]-W[4.5-16/0.01]
ZJDBL2005-[40-70/10]-P[8-20/0.01]-W[2.5-5/0.01]
ZJDBL2005-LC[32-69.9/0.1]-P[8-20/0.01]-W[2.5-5/0.01]
ZJDBL2006-[40-70/10]-P[8-20/0.01]-W[2.5-6/0.01]
ZJDBL2006-LC[32-69.9/0.1]-P[8-20/0.01]-W[2.5-6/0.01]
ZJDBL2008-[40-70/10]-P[8-20/0.01]-W[2.5-8/0.01]
ZJDBL2008-LC[32-69.9/0.1]-P[8-20/0.01]-W[2.5-8/0.01]
ZJDBL2010-[40-70/10]-P[8-20/0.01]-W[3-10/0.01]
ZJDBL2010-LC[32-69.9/0.1]-P[8-20/0.01]-W[3-10/0.01]
ZJDBL2013-[40-70/10]-P[8-20/0.01]-W[3.5-13/0.01]
ZJDBL2013-LC[32-69.9/0.1]-P[8-20/0.01]-W[3.5-13/0.01]
ZJDBL2016-[40-70/10]-P[8-20/0.01]-W[4.5-16/0.01]
ZJDBL2016-LC[32-69.9/0.1]-P[8-20/0.01]-W[4.5-16/0.01]
ZJDBL2020-[40-70/10]-P[8-20/0.01]-W[5-20/0.01]
ZJDBL2020-LC[32-69.9/0.1]-P[8-20/0.01]-W[5-20/0.01]
ZJDFL0505-[40-70/10]-P[2.5-5/0.01]-W[2.5-5/0.01]-F[0-270/90]
ZJDFL0505-LC[32-69.9/0.1]-P[2.5-5/0.01]-W[2.5-5/0.01]-F[0-270/90]
ZJDFL0605-[40-70/10]-P[3-6/0.01]-W[2.5-5/0.01]-F[0-270/90]
ZJDFL0605-LC[32-69.9/0.1]-P[3-6/0.01]-W[2.5-5/0.01]-F[0-270/90]
Part NumberVolume DiscountDays to Ship RoHSTip shape Shank (mounting part) shape V (Shank)
(mm)
H (Shank)
(mm)
L (L dimension)
(mm)
F (Flange position designation)
(°)
K (Key groove position designation)
(°)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
T (Key groove position)
(mm)
W (Tip dimension)
(mm)
WF (Flange position designation)
(°)

12 Days or more

6DStandard5540 ~ 70---2.5 ~ 5--2.5 ~ 5-

12 Days or more

6DStandard55---32 ~ 69.92.5 ~ 5--2.5 ~ 5-

12 Days or more

6DStandard6540 ~ 70---3 ~ 6--2.5 ~ 5-

12 Days or more

6DStandard65---32 ~ 69.93 ~ 6--2.5 ~ 5-

12 Days or more

6DStandard6640 ~ 70---3 ~ 6--2.5 ~ 6-

12 Days or more

6DStandard66---32 ~ 69.93 ~ 6--2.5 ~ 6-

12 Days or more

6DStandard8540 ~ 70---3 ~ 8--2.5 ~ 5-

12 Days or more

6DStandard85---32 ~ 69.93 ~ 8--2.5 ~ 5-

12 Days or more

6DStandard8640 ~ 70---3 ~ 8--2.5 ~ 6-

12 Days or more

6DStandard86---32 ~ 69.93 ~ 8--2.5 ~ 6-

12 Days or more

6DStandard8840 ~ 70---3 ~ 8--2.5 ~ 8-

12 Days or more

6DStandard88---32 ~ 69.93 ~ 8--2.5 ~ 8-

12 Days or more

6DStandard10540 ~ 70---4 ~ 10--2.5 ~ 5-

12 Days or more

6DStandard105---32 ~ 69.94 ~ 10--2.5 ~ 5-

12 Days or more

6DStandard10640 ~ 70---4 ~ 10--2.5 ~ 6-

12 Days or more

6DStandard106---32 ~ 69.94 ~ 10--2.5 ~ 6-

12 Days or more

6DStandard10840 ~ 70---4 ~ 10--2.5 ~ 8-

12 Days or more

6DStandard108---32 ~ 69.94 ~ 10--2.5 ~ 8-

12 Days or more

6DStandard101040 ~ 70---4 ~ 10--3 ~ 10-

12 Days or more

6DStandard1010---32 ~ 69.94 ~ 10--3 ~ 10-

12 Days or more

6DStandard13540 ~ 70---5 ~ 13--2.5 ~ 5-

12 Days or more

6DStandard135---32 ~ 69.95 ~ 13--2.5 ~ 5-

12 Days or more

6DStandard13640 ~ 70---5 ~ 13--2.5 ~ 6-

12 Days or more

6DStandard136---32 ~ 69.95 ~ 13--2.5 ~ 6-

12 Days or more

6DStandard13840 ~ 70---5 ~ 13--2.5 ~ 8-

12 Days or more

6DStandard138---32 ~ 69.95 ~ 13--2.5 ~ 8-

12 Days or more

6DStandard131040 ~ 70---5 ~ 13--3 ~ 10-

12 Days or more

6DStandard1310---32 ~ 69.95 ~ 13--3 ~ 10-

12 Days or more

6DStandard131340 ~ 70---5 ~ 13--3.5 ~ 13-

12 Days or more

6DStandard1313---32 ~ 69.95 ~ 13--3.5 ~ 13-

12 Days or more

6DStandard16540 ~ 70---7 ~ 16--2.5 ~ 5-

12 Days or more

6DStandard165---32 ~ 69.97 ~ 16--2.5 ~ 5-

12 Days or more

6DStandard16640 ~ 70---7 ~ 16--2.5 ~ 6-

12 Days or more

6DStandard166---32 ~ 69.97 ~ 16--2.5 ~ 6-

12 Days or more

6DStandard16840 ~ 70---7 ~ 16--2.5 ~ 8-

12 Days or more

6DStandard168---32 ~ 69.97 ~ 16--2.5 ~ 8-

12 Days or more

6DStandard161040 ~ 70---7 ~ 16--3 ~ 10-

12 Days or more

6DStandard1610---32 ~ 69.97 ~ 16--3 ~ 10-

12 Days or more

6DStandard161340 ~ 70---7 ~ 16--3.5 ~ 13-

12 Days or more

6DStandard1613---32 ~ 69.97 ~ 16--3.5 ~ 13-

12 Days or more

6DStandard161640 ~ 70---7 ~ 16--4.5 ~ 16-

12 Days or more

6DStandard1616---32 ~ 69.97 ~ 16--4.5 ~ 16-

12 Days or more

6DStandard20540 ~ 70---8 ~ 20--2.5 ~ 5-

12 Days or more

6DStandard205---32 ~ 69.98 ~ 20--2.5 ~ 5-

12 Days or more

6DStandard20640 ~ 70---8 ~ 20--2.5 ~ 6-

12 Days or more

6DStandard206---32 ~ 69.98 ~ 20--2.5 ~ 6-

12 Days or more

6DStandard20840 ~ 70---8 ~ 20--2.5 ~ 8-

12 Days or more

6DStandard208---32 ~ 69.98 ~ 20--2.5 ~ 8-

12 Days or more

6DStandard201040 ~ 70---8 ~ 20--3 ~ 10-

12 Days or more

6DStandard2010---32 ~ 69.98 ~ 20--3 ~ 10-

12 Days or more

6DStandard201340 ~ 70---8 ~ 20--3.5 ~ 13-

12 Days or more

6DStandard2013---32 ~ 69.98 ~ 20--3.5 ~ 13-

12 Days or more

6DStandard201640 ~ 70---8 ~ 20--4.5 ~ 16-

12 Days or more

6DStandard2016---32 ~ 69.98 ~ 20--4.5 ~ 16-

12 Days or more

6DStandard202040 ~ 70---8 ~ 20--5 ~ 20-

12 Days or more

6DStandard2020---32 ~ 69.98 ~ 20--5 ~ 20-

12 Days or more

6DSingle-flanged5540 ~ 700 ~ 270--2.5 ~ 5--2.5 ~ 5-

12 Days or more

6DSingle-flanged55-0 ~ 270-32 ~ 69.92.5 ~ 5--2.5 ~ 5-

12 Days or more

6DSingle-flanged6540 ~ 700 ~ 270--3 ~ 6--2.5 ~ 5-

12 Days or more

6DSingle-flanged65-0 ~ 270-32 ~ 69.93 ~ 6--2.5 ~ 5-

Loading...

Basic Information

Type Normal With/without air hole With Material Carbide V30 (HIP)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET