Carbide Block Punch Blanks with Air Holes

Carbide Block Punch Blanks with Air Holes

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
ZJB0505-[40-70/10]
ZJB0505-LC[30-69.9/0.1]
ZJB0605-[40-70/10]
ZJB0605-LC[30-69.9/0.1]
ZJB0606-[40-70/10]
ZJB0606-LC[31-69.9/0.1]
ZJB0805-[40-70/10]
ZJB0805-LC[30-69.9/0.1]
ZJB0806-[40-70/10]
ZJB0806-LC[31-69.9/0.1]
ZJB0808-[40-70/10]
ZJB0808-LC[30-69.9/0.1]
ZJB1005-[40-70/10]
ZJB1005-LC[30-69.9/0.1]
ZJB1006-[40-70/10]
ZJB1006-LC[31-69.9/0.1]
ZJB1008-[40-70/10]
ZJB1008-LC[31-69.9/0.1]
ZJB1010-[40-70/10]
ZJB1010-LC[31-69.9/0.1]
ZJB1305-[40-70/10]
ZJB1305-LC[30-69.9/0.1]
ZJB1306-[40-70/10]
ZJB1306-LC[31-69.9/0.1]
ZJB1308-[40-70/10]
ZJB1308-LC[31-69.9/0.1]
ZJB1310-[40-70/10]
ZJB1310-LC[31-69.9/0.1]
ZJB1313-[40-70/10]
ZJB1313-LC[31-69.9/0.1]
ZJB1605-[40-70/10]
ZJB1605-LC[30-69.9/0.1]
ZJB1606-[40-70/10]
ZJB1606-LC[31-69.9/0.1]
ZJB1608-[40-70/10]
ZJB1608-LC[31-69.9/0.1]
ZJB1610-[40-70/10]
ZJB1610-LC[31-69.9/0.1]
ZJB1613-[40-70/10]
ZJB1613-LC[31-69.9/0.1]
ZJB1616-[40-70/10]
ZJB1616-LC[31-69.9/0.1]
ZJB2005-[40-70/10]
ZJB2005-LC[30-69.9/0.1]
ZJB2006-[40-70/10]
ZJB2006-LC[31-69.9/0.1]
ZJB2008-[40-70/10]
ZJB2008-LC[31-69.9/0.1]
ZJB2010-[40-70/10]
ZJB2010-LC[31-69.9/0.1]
ZJB2013-[40-70/10]
ZJB2013-LC[31-69.9/0.1]
ZJB2016-[40-70/10]
ZJB2016-LC[31-69.9/0.1]
ZJB2020-[40-70/10]
ZJB2020-LC[31-69.9/0.1]
ZJF0505-[40-70/10]-F[0,​90]
ZJF0505-LC[31-69.9/0.1]-F[0,​90]
ZJF0605-[40-70/10]-F[0,​90]
ZJF0605-LC[31-69.9/0.1]-F[0,​90]
Part NumberVolume DiscountDays to Ship RoHSShank (mounting part) shape V (Shank)
(mm)
H (Shank)
(mm)
L (L dimension)
(mm)
F (Flange position designation)
(°)
K (Key groove position designation)
(°)
LC (Full length alteration)
(mm)
T (Key groove position)
(mm)
WF (Flange position designation)
(°)

12 Days or more

6Standard5540 ~ 70-----

12 Days or more

6Standard55---30 ~ 69.9--

12 Days or more

6Standard6540 ~ 70-----

12 Days or more

6Standard65---30 ~ 69.9--

12 Days or more

6Standard6640 ~ 70-----

12 Days or more

6Standard66---31 ~ 69.9--

12 Days or more

6Standard8540 ~ 70-----

12 Days or more

6Standard85---30 ~ 69.9--

12 Days or more

6Standard8640 ~ 70-----

12 Days or more

6Standard86---31 ~ 69.9--

12 Days or more

6Standard8840 ~ 70-----

12 Days or more

6Standard88---30 ~ 69.9--

12 Days or more

6Standard10540 ~ 70-----

12 Days or more

6Standard105---30 ~ 69.9--

12 Days or more

6Standard10640 ~ 70-----

12 Days or more

6Standard106---31 ~ 69.9--

12 Days or more

6Standard10840 ~ 70-----

12 Days or more

6Standard108---31 ~ 69.9--

12 Days or more

6Standard101040 ~ 70-----

12 Days or more

6Standard1010---31 ~ 69.9--

12 Days or more

6Standard13540 ~ 70-----

12 Days or more

6Standard135---30 ~ 69.9--

12 Days or more

6Standard13640 ~ 70-----

12 Days or more

6Standard136---31 ~ 69.9--

12 Days or more

6Standard13840 ~ 70-----

12 Days or more

6Standard138---31 ~ 69.9--

12 Days or more

6Standard131040 ~ 70-----

12 Days or more

6Standard1310---31 ~ 69.9--

12 Days or more

6Standard131340 ~ 70-----

12 Days or more

6Standard1313---31 ~ 69.9--

12 Days or more

6Standard16540 ~ 70-----

12 Days or more

6Standard165---30 ~ 69.9--

12 Days or more

6Standard16640 ~ 70-----

12 Days or more

6Standard166---31 ~ 69.9--

12 Days or more

6Standard16840 ~ 70-----

12 Days or more

6Standard168---31 ~ 69.9--

12 Days or more

6Standard161040 ~ 70-----

12 Days or more

6Standard1610---31 ~ 69.9--

12 Days or more

6Standard161340 ~ 70-----

12 Days or more

6Standard1613---31 ~ 69.9--

12 Days or more

6Standard161640 ~ 70-----

12 Days or more

6Standard1616---31 ~ 69.9--

12 Days or more

6Standard20540 ~ 70-----

12 Days or more

6Standard205---30 ~ 69.9--

12 Days or more

6Standard20640 ~ 70-----

12 Days or more

6Standard206---31 ~ 69.9--

12 Days or more

6Standard20840 ~ 70-----

12 Days or more

6Standard208---31 ~ 69.9--

12 Days or more

6Standard201040 ~ 70-----

12 Days or more

6Standard2010---31 ~ 69.9--

12 Days or more

6Standard201340 ~ 70-----

12 Days or more

6Standard2013---31 ~ 69.9--

12 Days or more

6Standard201640 ~ 70-----

12 Days or more

6Standard2016---31 ~ 69.9--

12 Days or more

6Standard202040 ~ 70-----

12 Days or more

6Standard2020---31 ~ 69.9--

12 Days or more

6Single-flanged5540 ~ 700 ~ 90----

12 Days or more

6Single-flanged55-0 ~ 90-31 ~ 69.9--

12 Days or more

6Single-flanged6540 ~ 700 ~ 90----

12 Days or more

6Single-flanged65-0 ~ 90-31 ~ 69.9--

Loading...

Basic Information

Type Normal With/without air hole With Material Carbide V30 (HIP)
V, H tolerance(mm) +0.005/0

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET