Carbide Block Die Machined Type

Carbide Block Die Machined Type

Click this image to zoom it.

Move the mouse over the image to zoom

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
ZD2B10-[30-70/0.01]-[13-70/0.01]
ZD2B13-[30-70/0.01]-[13-70/0.01]
ZD2B16-[30-70/0.01]-[13-70/0.01]
ZD2B20-[30-70/0.01]-[13-70/0.01]
ZD2B22-[30-70/0.01]-[13-70/0.01]
ZD2B25-[30-70/0.01]-[13-70/0.01]
ZD2C10-[30-70/0.01]-[13-70/0.01]
ZD2C13-[30-70/0.01]-[13-70/0.01]
ZD2C16-[30-70/0.01]-[13-70/0.01]
ZD2C20-[30-70/0.01]-[13-70/0.01]
ZD2C22-[30-70/0.01]-[13-70/0.01]
ZD2C25-[30-70/0.01]-[13-70/0.01]
ZD3B10-[20-70/0.01]-[20-80/0.01]
ZD3B13-[20-70/0.01]-[20-80/0.01]
ZD3B16-[20-70/0.01]-[20-80/0.01]
ZD3B20-[20-70/0.01]-[20-80/0.01]
ZD3B22-[20-70/0.01]-[20-80/0.01]
ZD3B25-[20-70/0.01]-[20-80/0.01]
ZD3C10-[20-70/0.01]-[20-80/0.01]
ZD3C13-[20-70/0.01]-[20-80/0.01]
ZD3C16-[20-70/0.01]-[20-80/0.01]
ZD3C20-[20-70/0.01]-[20-80/0.01]
ZD3C22-[20-70/0.01]-[20-80/0.01]
ZD3C25-[20-70/0.01]-[20-80/0.01]
ZD4B10-[30-70/0.01]-[25-80/0.01]
ZD4B13-[30-70/0.01]-[25-80/0.01]
ZD4B16-[30-70/0.01]-[25-80/0.01]
ZD4B20-[30-70/0.01]-[25-80/0.01]
ZD4B22-[30-70/0.01]-[25-80/0.01]
ZD4C10-[30-70/0.01]-[25-80/0.01]
ZD4C13-[30-70/0.01]-[25-80/0.01]
ZD4C16-[30-70/0.01]-[25-80/0.01]
ZD4C20-[30-70/0.01]-[25-80/0.01]
ZD4C22-[30-70/0.01]-[25-80/0.01]
ZD4C25-[30-70/0.01]-[25-80/0.01]
ZDA10-[10-70/0.01]-[3-80/0.01]
ZDA13-[10-70/0.01]-[3-80/0.01]
ZDA16-[10-70/0.01]-[3-80/0.01]
ZDA20-[10-70/0.01]-[3-80/0.01]
ZDA22-[10-70/0.01]-[3-80/0.01]
ZDA25-[10-70/0.01]-[3-80/0.01]
Part NumberVolume DiscountDays to Ship RoHST (Thickness)
(mm)
A (Outer shape)
(mm)
L (Outer diameter)
(mm)

12 Days or more

101030 ~ 7013 ~ 70

12 Days or more

101330 ~ 7013 ~ 70

12 Days or more

101630 ~ 7013 ~ 70

12 Days or more

102030 ~ 7013 ~ 70

12 Days or more

102230 ~ 7013 ~ 70

12 Days or more

102530 ~ 7013 ~ 70

12 Days or more

101030 ~ 7013 ~ 70

12 Days or more

101330 ~ 7013 ~ 70

12 Days or more

101630 ~ 7013 ~ 70

12 Days or more

102030 ~ 7013 ~ 70

12 Days or more

102230 ~ 7013 ~ 70

12 Days or more

102530 ~ 7013 ~ 70

12 Days or more

101020 ~ 7020 ~ 80

12 Days or more

101320 ~ 7020 ~ 80

12 Days or more

101620 ~ 7020 ~ 80

12 Days or more

102020 ~ 7020 ~ 80

12 Days or more

102220 ~ 7020 ~ 80

12 Days or more

102520 ~ 7020 ~ 80

12 Days or more

101020 ~ 7020 ~ 80

12 Days or more

101320 ~ 7020 ~ 80

12 Days or more

101620 ~ 7020 ~ 80

12 Days or more

102020 ~ 7020 ~ 80

12 Days or more

102220 ~ 7020 ~ 80

12 Days or more

102520 ~ 7020 ~ 80

12 Days or more

101030 ~ 7025 ~ 80

12 Days or more

101330 ~ 7025 ~ 80

12 Days or more

101630 ~ 7025 ~ 80

12 Days or more

102030 ~ 7025 ~ 80

12 Days or more

102230 ~ 7025 ~ 80

12 Days or more

101030 ~ 7025 ~ 80

12 Days or more

101330 ~ 7025 ~ 80

12 Days or more

101630 ~ 7025 ~ 80

12 Days or more

102030 ~ 7025 ~ 80

12 Days or more

102230 ~ 7025 ~ 80

12 Days or more

102530 ~ 7025 ~ 80

12 Days or more

101010 ~ 703 ~ 80

12 Days or more

101310 ~ 703 ~ 80

12 Days or more

101610 ~ 703 ~ 80

12 Days or more

102010 ~ 703 ~ 80

12 Days or more

102210 ~ 703 ~ 80

12 Days or more

102510 ~ 703 ~ 80

Loading...

  1. 1

Basic Information

Material Carbide V40 (HIP)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET