• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 a.m. to 7:30 a.m. (EST) 11/18/2018. We apologize for the inconvenience.

Special Shaped Jector Punches

Special Shaped Jector Punches

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
H-PJ2H5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]
H-PJ2H5-LC[37-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]
H-PJ2H6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]
H-PJ2H6-LC[37-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]
H-PJ2H8-[40-100/10]-P[3-7.9/0.01]-W[3-7.9/0.01]
H-PJ2H8-LC[37-99.9/0.1]-P[3-7.9/0.01]-W[3-7.9/0.01]
H-PJ2H10-[40-100/10]-P[3-9.9/0.01]-W[3-9.9/0.01]
H-PJ2H10-LC[37-99.9/0.1]-P[3-9.9/0.01]-W[3-9.9/0.01]
H-PJ2H13-[40-100/10]-P[6-12.9/0.01]-W[6-12.9/0.01]
H-PJ2H13-LC[37-99.9/0.1]-P[6-12.9/0.01]-W[6-12.9/0.01]
H-PJ2H16-[40-100/10]-P[6-15.9/0.01]-W[6-15.9/0.01]
H-PJ2H16-LC[37-99.9/0.1]-P[6-15.9/0.01]-W[6-15.9/0.01]
H-PJ2H20-[40-100/10]-P[6-19.9/0.01]-W[6-19.9/0.01]
H-PJ2H20-LC[37-99.9/0.1]-P[6-19.9/0.01]-W[6-19.9/0.01]
H-PJ2H25-[40-100/10]-P[6-24.9/0.01]-W[6-24.9/0.01]
H-PJ2H25-LC[37-99.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]
H-PJ2J5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]-R0-S0
H-PJ2J5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J5-LC[37-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]-R0-S0
H-PJ2J5-LC[37-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J5-LC[37-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J5-LC[37-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]-R0-S0
H-PJ2J6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J6-LC[37-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]-R0-S0
H-PJ2J6-LC[37-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J6-LC[37-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J6-LC[37-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J8-[40-100/10]-P[3-7.9/0.01]-W[3-7.9/0.01]-R0-S0
H-PJ2J8-[40-100/10]-P[3-7.9/0.01]-W[3-7.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J8-[40-100/10]-P[3-7.9/0.01]-W[3-7.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J8-[40-100/10]-P[3-7.9/0.01]-W[3-7.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J8-LC[37-99.9/0.1]-P[3-7.9/0.01]-W[3-7.9/0.01]-R0-S0
H-PJ2J8-LC[37-99.9/0.1]-P[3-7.9/0.01]-W[3-7.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J8-LC[37-99.9/0.1]-P[3-7.9/0.01]-W[3-7.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J8-LC[37-99.9/0.1]-P[3-7.9/0.01]-W[3-7.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J10-[40-100/10]-P[3-9.9/0.01]-W[3-9.9/0.01]-R0-S0
H-PJ2J10-[40-100/10]-P[3-9.9/0.01]-W[3-9.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J10-[40-100/10]-P[3-9.9/0.01]-W[3-9.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J10-[40-100/10]-P[3-9.9/0.01]-W[3-9.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J10-LC[37-99.9/0.1]-P[3-9.9/0.01]-W[3-9.9/0.01]-R0-S0
H-PJ2J10-LC[37-99.9/0.1]-P[3-9.9/0.01]-W[3-9.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J10-LC[37-99.9/0.1]-P[3-9.9/0.01]-W[3-9.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J10-LC[37-99.9/0.1]-P[3-9.9/0.01]-W[3-9.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J13-[40-100/10]-P[6-12.9/0.01]-W[6-12.9/0.01]-R0-S0
H-PJ2J13-[40-100/10]-P[6-12.9/0.01]-W[6-12.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J13-[40-100/10]-P[6-12.9/0.01]-W[6-12.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J13-[40-100/10]-P[6-12.9/0.01]-W[6-12.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J13-LC[37-99.9/0.1]-P[6-12.9/0.01]-W[6-12.9/0.01]-R0-S0
H-PJ2J13-LC[37-99.9/0.1]-P[6-12.9/0.01]-W[6-12.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J13-LC[37-99.9/0.1]-P[6-12.9/0.01]-W[6-12.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J13-LC[37-99.9/0.1]-P[6-12.9/0.01]-W[6-12.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J16-[40-100/10]-P[6-15.9/0.01]-W[6-15.9/0.01]-R0-S0
H-PJ2J16-[40-100/10]-P[6-15.9/0.01]-W[6-15.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J16-[40-100/10]-P[6-15.9/0.01]-W[6-15.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J16-[40-100/10]-P[6-15.9/0.01]-W[6-15.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
Part NumberVolume DiscountDays to Ship RoHSTip shape Material Surface treatment Punch shank (mounting part) shape D (Outer diameter)
(mm)
A
(mm)
B
(mm)
C
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P
(mm)
Q
(mm)
R
(mm)
S
(mm)
W
(mm)

10 Days or more

62HPowdered high-speed steelTiCNStandard5---40 ~ 80-2 ~ 4.9---2 ~ 4.9

10 Days or more

62HPowdered high-speed steelTiCNStandard5----37 ~ 79.92 ~ 4.9---2 ~ 4.9

10 Days or more

62HPowdered high-speed steelTiCNStandard6---40 ~ 80-2 ~ 5.9---2 ~ 5.9

10 Days or more

62HPowdered high-speed steelTiCNStandard6----37 ~ 79.92 ~ 5.9---2 ~ 5.9

10 Days or more

62HPowdered high-speed steelTiCNStandard8---40 ~ 100-3 ~ 7.9---3 ~ 7.9

10 Days or more

62HPowdered high-speed steelTiCNStandard8----37 ~ 99.93 ~ 7.9---3 ~ 7.9

10 Days or more

62HPowdered high-speed steelTiCNStandard10---40 ~ 100-3 ~ 9.9---3 ~ 9.9

10 Days or more

62HPowdered high-speed steelTiCNStandard10----37 ~ 99.93 ~ 9.9---3 ~ 9.9

10 Days or more

62HPowdered high-speed steelTiCNStandard13---40 ~ 100-6 ~ 12.9---6 ~ 12.9

10 Days or more

62HPowdered high-speed steelTiCNStandard13----37 ~ 99.96 ~ 12.9---6 ~ 12.9

10 Days or more

62HPowdered high-speed steelTiCNStandard16---40 ~ 100-6 ~ 15.9---6 ~ 15.9

10 Days or more

62HPowdered high-speed steelTiCNStandard16----37 ~ 99.96 ~ 15.9---6 ~ 15.9

10 Days or more

62HPowdered high-speed steelTiCNStandard20---40 ~ 100-6 ~ 19.9---6 ~ 19.9

10 Days or more

62HPowdered high-speed steelTiCNStandard20----37 ~ 99.96 ~ 19.9---6 ~ 19.9

10 Days or more

62HPowdered high-speed steelTiCNStandard25---40 ~ 100-6 ~ 24.9---6 ~ 24.9

10 Days or more

62HPowdered high-speed steelTiCNStandard25----37 ~ 99.96 ~ 24.9---6 ~ 24.9

10 Days or more

62JPowdered high-speed steelTiCNStandard5---40 ~ 80-2 ~ 4.9-002 ~ 4.9

10 Days or more

62JPowdered high-speed steelTiCNStandard5---40 ~ 80-2 ~ 4.9-00.2 ~ 322 ~ 4.9

10 Days or more

62JPowdered high-speed steelTiCNStandard5---40 ~ 80-2 ~ 4.9-0.2 ~ 4002 ~ 4.9

10 Days or more

62JPowdered high-speed steelTiCNStandard5---40 ~ 80-2 ~ 4.9-0.2 ~ 400.2 ~ 322 ~ 4.9

10 Days or more

62JPowdered high-speed steelTiCNStandard5----37 ~ 79.92 ~ 4.9-002 ~ 4.9

10 Days or more

62JPowdered high-speed steelTiCNStandard5----37 ~ 79.92 ~ 4.9-00.2 ~ 322 ~ 4.9

10 Days or more

62JPowdered high-speed steelTiCNStandard5----37 ~ 79.92 ~ 4.9-0.2 ~ 4002 ~ 4.9

10 Days or more

62JPowdered high-speed steelTiCNStandard5----37 ~ 79.92 ~ 4.9-0.2 ~ 400.2 ~ 322 ~ 4.9

10 Days or more

62JPowdered high-speed steelTiCNStandard6---40 ~ 80-2 ~ 5.9-002 ~ 5.9

10 Days or more

62JPowdered high-speed steelTiCNStandard6---40 ~ 80-2 ~ 5.9-00.2 ~ 322 ~ 5.9

10 Days or more

62JPowdered high-speed steelTiCNStandard6---40 ~ 80-2 ~ 5.9-0.2 ~ 4002 ~ 5.9

10 Days or more

62JPowdered high-speed steelTiCNStandard6---40 ~ 80-2 ~ 5.9-0.2 ~ 400.2 ~ 322 ~ 5.9

10 Days or more

62JPowdered high-speed steelTiCNStandard6----37 ~ 79.92 ~ 5.9-002 ~ 5.9

10 Days or more

62JPowdered high-speed steelTiCNStandard6----37 ~ 79.92 ~ 5.9-00.2 ~ 322 ~ 5.9

10 Days or more

62JPowdered high-speed steelTiCNStandard6----37 ~ 79.92 ~ 5.9-0.2 ~ 4002 ~ 5.9

10 Days or more

62JPowdered high-speed steelTiCNStandard6----37 ~ 79.92 ~ 5.9-0.2 ~ 400.2 ~ 322 ~ 5.9

10 Days or more

62JPowdered high-speed steelTiCNStandard8---40 ~ 100-3 ~ 7.9-003 ~ 7.9

10 Days or more

62JPowdered high-speed steelTiCNStandard8---40 ~ 100-3 ~ 7.9-00.2 ~ 323 ~ 7.9

10 Days or more

62JPowdered high-speed steelTiCNStandard8---40 ~ 100-3 ~ 7.9-0.2 ~ 4003 ~ 7.9

10 Days or more

62JPowdered high-speed steelTiCNStandard8---40 ~ 100-3 ~ 7.9-0.2 ~ 400.2 ~ 323 ~ 7.9

10 Days or more

62JPowdered high-speed steelTiCNStandard8----37 ~ 99.93 ~ 7.9-003 ~ 7.9

10 Days or more

62JPowdered high-speed steelTiCNStandard8----37 ~ 99.93 ~ 7.9-00.2 ~ 323 ~ 7.9

10 Days or more

62JPowdered high-speed steelTiCNStandard8----37 ~ 99.93 ~ 7.9-0.2 ~ 4003 ~ 7.9

10 Days or more

62JPowdered high-speed steelTiCNStandard8----37 ~ 99.93 ~ 7.9-0.2 ~ 400.2 ~ 323 ~ 7.9

10 Days or more

62JPowdered high-speed steelTiCNStandard10---40 ~ 100-3 ~ 9.9-003 ~ 9.9

10 Days or more

62JPowdered high-speed steelTiCNStandard10---40 ~ 100-3 ~ 9.9-00.2 ~ 323 ~ 9.9

10 Days or more

62JPowdered high-speed steelTiCNStandard10---40 ~ 100-3 ~ 9.9-0.2 ~ 4003 ~ 9.9

10 Days or more

62JPowdered high-speed steelTiCNStandard10---40 ~ 100-3 ~ 9.9-0.2 ~ 400.2 ~ 323 ~ 9.9

10 Days or more

62JPowdered high-speed steelTiCNStandard10----37 ~ 99.93 ~ 9.9-003 ~ 9.9

10 Days or more

62JPowdered high-speed steelTiCNStandard10----37 ~ 99.93 ~ 9.9-00.2 ~ 323 ~ 9.9

10 Days or more

62JPowdered high-speed steelTiCNStandard10----37 ~ 99.93 ~ 9.9-0.2 ~ 4003 ~ 9.9

10 Days or more

62JPowdered high-speed steelTiCNStandard10----37 ~ 99.93 ~ 9.9-0.2 ~ 400.2 ~ 323 ~ 9.9

10 Days or more

62JPowdered high-speed steelTiCNStandard13---40 ~ 100-6 ~ 12.9-006 ~ 12.9

10 Days or more

62JPowdered high-speed steelTiCNStandard13---40 ~ 100-6 ~ 12.9-00.2 ~ 326 ~ 12.9

10 Days or more

62JPowdered high-speed steelTiCNStandard13---40 ~ 100-6 ~ 12.9-0.2 ~ 4006 ~ 12.9

10 Days or more

62JPowdered high-speed steelTiCNStandard13---40 ~ 100-6 ~ 12.9-0.2 ~ 400.2 ~ 326 ~ 12.9

10 Days or more

62JPowdered high-speed steelTiCNStandard13----37 ~ 99.96 ~ 12.9-006 ~ 12.9

10 Days or more

62JPowdered high-speed steelTiCNStandard13----37 ~ 99.96 ~ 12.9-00.2 ~ 326 ~ 12.9

10 Days or more

62JPowdered high-speed steelTiCNStandard13----37 ~ 99.96 ~ 12.9-0.2 ~ 4006 ~ 12.9

10 Days or more

62JPowdered high-speed steelTiCNStandard13----37 ~ 99.96 ~ 12.9-0.2 ~ 400.2 ~ 326 ~ 12.9

10 Days or more

62JPowdered high-speed steelTiCNStandard16---40 ~ 100-6 ~ 15.9-006 ~ 15.9

10 Days or more

62JPowdered high-speed steelTiCNStandard16---40 ~ 100-6 ~ 15.9-00.2 ~ 326 ~ 15.9

10 Days or more

62JPowdered high-speed steelTiCNStandard16---40 ~ 100-6 ~ 15.9-0.2 ~ 4006 ~ 15.9

10 Days or more

62JPowdered high-speed steelTiCNStandard16---40 ~ 100-6 ~ 15.9-0.2 ~ 400.2 ~ 326 ~ 15.9

Loading...

Basic Information

Type Jector punch

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET