Spacer Blocks for Material Guides (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
SSB-60-25-[5-60/1]
SSB-60-40-[5-60/1]
SSB-60-55-[5-60/1]
SSB-80-25-[5-60/1]
SSB-80-40-[5-60/1]
SSB-80-55-[5-60/1]
SSB-100-25-[5-60/1]
SSB-100-40-[5-60/1]
SSB-100-55-[5-60/1]
SSB-125-25-[5-60/1]
SSB-125-40-[5-60/1]
SSB-125-55-[5-60/1]
SSB-160-25-[5-60/1]
SSB-160-40-[5-60/1]
SSB-160-55-[5-60/1]
SSB-200-25-[5-60/1]
SSB-200-40-[5-60/1]
SSB-200-55-[5-60/1]
Part NumberVolume DiscountDays to Ship RoHSA
(mm)
B
(mm)
T
(mm)

5 Days or more

Compliant60255 ~ 60

5 Days or more

Compliant60405 ~ 60

5 Days or more

Compliant60555 ~ 60

5 Days or more

Compliant80255 ~ 60

5 Days or more

Compliant80405 ~ 60

5 Days or more

Compliant80555 ~ 60

5 Days or more

Compliant100255 ~ 60

5 Days or more

Compliant100405 ~ 60

5 Days or more

Compliant100555 ~ 60

5 Days or more

Compliant125255 ~ 60

5 Days or more

Compliant125405 ~ 60

5 Days or more

Compliant125555 ~ 60

5 Days or more

Compliant160255 ~ 60

5 Days or more

Compliant160405 ~ 60

5 Days or more

Compliant160555 ~ 60

5 Days or more

Compliant200255 ~ 60

5 Days or more

Compliant200405 ~ 60

5 Days or more

Compliant200555 ~ 60

Loading...

  1. 1

Basic Information

Material SS400

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET