Empowering Engineers with

Configurable Components

Our business hours: Mon. - Fri. 7 a.m. - 9 p.m. ET | Sat. 8 a.m - 5 p.m. ET.

All Categories

Category Search
Automation Components
Fasteners
Materials
Wiring Components
Electrical & Controls
Cutting Tools
Processing Tools
Press Die Components
Plastic Mold Components

Brand Search
Brand List

Material Guide Plates (Part Numbers)

Part Number Configured Part Number is shown.
Part Number Standard Unit Price Volume Discount Days to Ship? RoHS Material B
(mm)
T
(mm)
X (Groove width)
(mm)
Y (Heel height)
(mm)
L
(mm)
- 5 Days Compliant SKS93 13 6 0.5~5 0.5~3 10~200
- 5 Days Compliant SKS93 13 8 0.5~5 0.5~5 10~200
- 5 Days Compliant SKS93 16 6 0.5~5 0.5~3 10~200
- 5 Days Compliant SKS93 16 8 0.5~5 0.5~5 10~200
- 5 Days Compliant SKS93 20 8 0.5~5 0.5~5 10~200
- 5 Days Compliant SKS93 25 8 0.5~5 0.5~5 10~200
- 5 Days Compliant SKS93 13 10 0.5~5 0.5~7 10~200
- 5 Days Compliant SKS93 16 10 0.5~5 0.5~7 10~200
- 5 Days Compliant SKS93 16 13 0.5~5 0.5~10 10~200
- 5 Days Compliant SKS93 20 10 0.5~5 0.5~7 10~200
- 5 Days Compliant SKS93 20 13 0.5~5 0.5~10 10~200
- 5 Days Compliant SKS93 20 16 0.5~5 0.5~13 10~200
- 5 Days Compliant SKS93 25 10 0.5~5 0.5~7 10~200
- 5 Days Compliant SKS93 25 13 0.5~5 0.5~10 10~200
- 5 Days Compliant SKS93 25 16 0.5~5 0.5~13 10~200
- 5 Days Compliant Equivalent to HPM2T 13 6 0.5~5 0.4~3 10~200
- 5 Days Compliant Equivalent to HPM2T 13 8 0.5~5 0.5~5 10~200
- 5 Days Compliant Equivalent to HPM2T 16 6 0.5~5 0.5~3 10~200
- 5 Days Compliant Equivalent to HPM2T 16 8 0.5~5 0.5~5 10~200
- 5 Days Compliant Equivalent to HPM2T 20 8 0.5~5 0.5~5 10~200
- 5 Days Compliant Equivalent to HPM2T 25 8 0.5~5 0.5~5 10~200
- 5 Days Compliant Equivalent to HPM2T 13 10 0.5~5 0.5~7 10~200
- 5 Days Compliant Equivalent to HPM2T 16 10 0.5~5 0.5~7 10~200
- 5 Days Compliant Equivalent to HPM2T 16 13 0.5~5 0.5~10 10~200
- 5 Days Compliant Equivalent to HPM2T 20 10 0.5~5 0.5~7 10~200
- 5 Days Compliant Equivalent to HPM2T 20 13 0.5~5 0.5~10 10~200
- 5 Days Compliant Equivalent to HPM2T 20 16 0.5~5 0.5~13 10~200
- 5 Days Compliant Equivalent to HPM2T 25 10 0.5~5 0.5~7 10~200
- 5 Days Compliant Equivalent to HPM2T 25 13 0.5~5 0.5~10 10~200
- 5 Days Compliant Equivalent to HPM2T 25 16 0.5~5 0.5~13 10~200

Configure

Clear All

Specification/Dimensions

  • Type

    • SBA
    • SBM
  • Material

    • Equivalent to HPM2T
    • SKS93
  • B(mm)

    • 13
    • 16
    • 20
    • 25
  • T(mm)

    • 6
    • 8
    • 10
    • 13
    • 16
  • X (Groove width)(mm)

    [0.5-5/0.1mm increments]
  • Y (Heel height)(mm)

    [0.4-13/0.1mm increments]
  • L(mm)

    [10-200/1mm increments]
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 5 Days or Less

Tech Support

Die & Mold Division
TEL:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET
Technical Inquiry