Guide Posts with Oil Grooves

Guide Posts with Oil Grooves

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
MGO25-200
MGO25-[80-180/10]
MGO32-[100,​110,​120,​130,​140,​150,​160,​170,​180,​200,​220,​250]
MGO38-[120-180/10]
MGO38-[200,​220,​250,​280,​300]
MGO50-[160,​170,​180,​200,​220,​250,​280,​300,​350]
MGO60-[180,​200,​220,​250,​280,​300,​350,​400,​450]
MGO80-[250,​280,​300,​350,​400,​450]
Part NumberVolume DiscountDays to Ship RoHSD (Post diameter)
(mm)
L (Post length)
(mm)

5 Days or more

625200

5 Days or more

62580 ~ 180

5 Days or more

632100 ~ 250

5 Days or more

638120 ~ 180

5 Days or more

638200 ~ 300

5 Days or more

650160 ~ 350

5 Days or more

660180 ~ 450

5 Days or more

680250 ~ 450

Loading...

  1. 1

Basic Information

Guide type Guide with oil grooves Oil type/oil-free type Oil type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET