Cushion Pins Flanged Type

Part Number

Configured Part Number is shown.

 
Part Number
LCUP25-[80-240/20]
LCUP25-LC[45-239/1]
LCUP32-[100-240/20]
LCUP32-LC[45-239/1]
LCUP38-[100-280/20]
LCUP38-LC[45-279/1]
LCUP50-[160-300/20]
LCUP50-LC[45-299/1]
Part NumberVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)

10 Days or more

Compliant2580 ~ 240-

10 Days or more

Compliant25-45 ~ 239

10 Days or more

Compliant32100 ~ 240-

10 Days or more

Compliant32-45 ~ 239

10 Days or more

Compliant38100 ~ 280-

10 Days or more

Compliant38-45 ~ 279

10 Days or more

Compliant50160 ~ 300-

10 Days or more

Compliant50-45 ~ 299

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET