Nest Guides -No Dowel Pilot Hole, Guide R Type-

Nest Guides -No Dowel Pilot Hole, Guide R Type-

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
NGGA-60-[20-50/10]-[15-20/5]
NGGA-80-[20-70/10]-[15-20/5]
NGGA-100-[20-90/10]-[15-20/5]
NGGA-120-[20-110/10]-[15-20/5]
NGGA-140-[20-130/10]-[15-20/5]
NGGA-160-[20-150/10]-[15-20/5]
NGGA-180-[20-170/10]-[15-20/5]
NGGA-200-[20-190/10]-[15-20/5]
NGGBL-60-[20-50/10]-[15-20/5]
NGGBL-80-[20-70/10]-[15-20/5]
NGGBL-100-[20-90/10]-[15-20/5]
NGGBL-120-[20-110/10]-[15-20/5]
NGGBL-140-[20-130/10]-[15-20/5]
NGGBL-160-[20-150/10]-[15-20/5]
NGGBL-180-[20-170/10]-[15-20/5]
NGGBL-200-[20-190/10]-[15-20/5]
NGGBR-60-[20-50/10]-[15-20/5]
NGGBR-80-[20-70/10]-[15-20/5]
NGGBR-100-[20-90/10]-[15-20/5]
NGGBR-120-[20-110/10]-[15-20/5]
NGGBR-140-[20-130/10]-[15-20/5]
NGGBR-160-[20-150/10]-[15-20/5]
NGGBR-180-[20-170/10]-[15-20/5]
NGGBR-200-[20-190/10]-[15-20/5]
NGGC-60-[20-50/10]-[15-20/5]
NGGC-80-[20-70/10]-[15-20/5]
NGGC-100-[20-90/10]-[15-20/5]
NGGC-120-[20-110/10]-[15-20/5]
NGGC-140-[20-130/10]-[15-20/5]
NGGC-160-[20-150/10]-[15-20/5]
NGGC-180-[20-170/10]-[15-20/5]
NGGC-200-[20-190/10]-[15-20/5]
Part NumberVolume DiscountDays to Ship RoHSMounting orientation Mounting plate width
(mm)
L (Guide height)
(mm)
F (Taper start position)
(mm)
S (Tapered part width)
(mm)

10 Days or more

CompliantCenter506020 ~ 5015 ~ 20

10 Days or more

CompliantCenter508020 ~ 7015 ~ 20

10 Days or more

CompliantCenter5010020 ~ 9015 ~ 20

10 Days or more

CompliantCenter5012020 ~ 11015 ~ 20

10 Days or more

CompliantCenter5014020 ~ 13015 ~ 20

10 Days or more

CompliantCenter5016020 ~ 15015 ~ 20

10 Days or more

CompliantCenter5018020 ~ 17015 ~ 20

10 Days or more

CompliantCenter5020020 ~ 19015 ~ 20

10 Days or more

CompliantLeft hand type756020 ~ 5015 ~ 20

10 Days or more

CompliantLeft hand type758020 ~ 7015 ~ 20

10 Days or more

CompliantLeft hand type7510020 ~ 9015 ~ 20

10 Days or more

CompliantLeft hand type7512020 ~ 11015 ~ 20

10 Days or more

CompliantLeft hand type7514020 ~ 13015 ~ 20

10 Days or more

CompliantLeft hand type7516020 ~ 15015 ~ 20

10 Days or more

CompliantLeft hand type7518020 ~ 17015 ~ 20

10 Days or more

CompliantLeft hand type7520020 ~ 19015 ~ 20

10 Days or more

CompliantRight hand type756020 ~ 5015 ~ 20

10 Days or more

CompliantRight hand type758020 ~ 7015 ~ 20

10 Days or more

CompliantRight hand type7510020 ~ 9015 ~ 20

10 Days or more

CompliantRight hand type7512020 ~ 11015 ~ 20

10 Days or more

CompliantRight hand type7514020 ~ 13015 ~ 20

10 Days or more

CompliantRight hand type7516020 ~ 15015 ~ 20

10 Days or more

CompliantRight hand type7518020 ~ 17015 ~ 20

10 Days or more

CompliantRight hand type7520020 ~ 19015 ~ 20

10 Days or more

CompliantCenter756020 ~ 5015 ~ 20

10 Days or more

CompliantCenter758020 ~ 7015 ~ 20

10 Days or more

CompliantCenter7510020 ~ 9015 ~ 20

10 Days or more

CompliantCenter7512020 ~ 11015 ~ 20

10 Days or more

CompliantCenter7514020 ~ 13015 ~ 20

10 Days or more

CompliantCenter7516020 ~ 15015 ~ 20

10 Days or more

CompliantCenter7518020 ~ 17015 ~ 20

10 Days or more

CompliantCenter7520020 ~ 19015 ~ 20

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET