Locating Pins for Setup - IKPDA -

Part Number

Configured Part Number is shown.

IKPDA30-[110-200/5]

 
Part Number
IKPDA30-[110-200/5]
Part NumberVolume DiscountDays to Ship RoHSL (Straight part length)
(mm)

5 Days or more

6110 ~ 200

Loading...

  1. 1

Basic Information

D (Shaft diameter)(mm) 30

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET