Empowering Engineers with

Configurable Components

Our business hours: Mon. - Fri. 7 a.m. - 9 p.m. ET | Sat. 8 a.m - 5 p.m. ET.

All Categories

Category Search
Automation Components
Fasteners
Materials
Wiring Components
Electrical & Controls
Cutting Tools
Processing Tools
Press Die Components
Plastic Mold Components

Brand Search
Brand List

Locating Pins for Setup - IKPDB - (Part Numbers)

Part Number Configured Part Number is shown.
Part Number Standard Unit Price Volume Discount Days to Ship? RoHS L (Straight part length)
(mm)
IKPDB30-[110-200/5]
- 5 Days Compliant 110~200

Basic Information

D (Shaft diameter)(mm) 30

Configure

Clear All

Specification/Dimensions

  • Type

    • IKPDB
  • D (Shaft diameter)(mm)

    • 30
  • L (Straight part length)(mm)

    [110-200/5mm increments]
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 5 Days or Less

Tech Support

Die & Mold Division
TEL:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET
Technical Inquiry