Location Pins Straight Type

Location Pins Straight Type

Click this image to zoom it.

Move the mouse over the image to zoom

Edit Part Configuration

Part Number

Configured Part Number is shown.

TLPB25

 
Part Number
TLPB25
Part NumberVolume DiscountDays to Ship RoHS
Available

4 Days or more

10

Loading...

  1. 1

Basic Information

D (Shaft diameter)(mm) 25 L (L dimension)(mm) 56

Please check the type/dimensions/specifications of the part TLPB25 in the Location Pins Straight Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET