Location Pins Stepped Type

Location Pins Stepped Type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

TLPC20

 
Part Number
TLPC20
Part NumberVolume DiscountDays to Ship RoHS
Available

4 Days or more

Compliant

Loading...

  1. 1

Basic Information

D (Shaft diameter)(mm) 20 L (L dimension)(mm) 44

Please check the type/dimensions/specifications of the part TLPC20 in the Location Pins Stepped Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET