Empowering Engineers with

Configurable Components

Our business hours are 7:00 am ~ 9:00 pm ET (Monday to Friday).

All Categories

Automation Components
Fasteners
Materials
Wiring Components
Electrical & Controls
Cutting Tools
Processing Tools
Press Die Components
Plastic Mold Components

Pre-Holding Push Pin -Long Stroke Type- (Part Numbers)

Click this image to zoom it.

VOID

Part Number Configured Part Number is shown.
Part Number Standard Unit Price Volume Discount Days to Ship? RoHS Specification Shaped hole ST (Stroke)
(mm)
H
(mm)
- 5 Days - Spring type S45C 200 90~260
- 5 Days - Spring type S45C 220 90~290
- 5 Days - Spring type S45C 250 90~310
- 5 Days - Spring type S45C 270 90~340
- 5 Days - Spring type S45C 300 90~360
- 5 Days - Spring type Urethane tip 200 90~260
- 5 Days - Spring type Urethane tip 220 90~290
- 5 Days - Spring type Urethane tip 250 90~310
- 5 Days - Spring type Urethane tip 270 90~340
- 5 Days - Spring type Urethane tip 300 90~360
- 5 Days - Spring + Dead-weight type S45C 200 90~260
- 5 Days - Spring + Dead-weight type S45C 220 90~290
- 5 Days - Spring + Dead-weight type S45C 250 90~310
- 5 Days - Spring + Dead-weight type S45C 270 90~340
- 5 Days - Spring + Dead-weight type S45C 300 90~360
- 5 Days - Spring + Dead-weight type Urethane tip 200 90~260
- 5 Days - Spring + Dead-weight type Urethane tip 220 90~290
- 5 Days - Spring + Dead-weight type Urethane tip 250 90~310
- 5 Days - Spring + Dead-weight type Urethane tip 270 90~340
- 5 Days - Spring + Dead-weight type Urethane tip 300 90~360

Configure

Clear All

Specification/Dimensions

  • Type

    • PAPGU
    • PAPU
    • PAPGS
    • PAPS
  • Specification

    • Spring + Dead-weight type
    • Spring type
  • Shaped hole

    • S45C
    • Urethane tip
  • ST (Stroke)(mm)

    • 200
    • 220
    • 250
    • 270
    • 300
  • H(mm)

    [90-360/1mm increments]
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 5 Days or Less

Tech Support

Die & Mold Division
TEL:847-843-9105 (ext.370) / FAX:847-843-9107
8:30 a.m. - 8:00 p.m. ET (Monday to Friday)
Technical Inquiry