• MISUMI USA's offices and warehouses will close for the Thanksgiving Holiday weekend. MISUMI USA will be closed Thursday, November 23, through Sunday, November 26 for the Thanksgiving holiday. Orders submitted after 9:00 p.m. Eastern Time on Wednesday, November 22 will be processed when we return Monday, November 27. Online quoting and order entry will be available on our Web Ordering System. We wish you all a happy holiday.

Gas Springs -Threaded Type MGSB-

Gas Springs -Threaded Type MGSB-

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
MGSB12-10
MGSB12-15
MGSB16-10
MGSB16-15
MGSB16-25
Part NumberVolume DiscountDays to Ship RoHSStroke (S)
(mm)
Initial load
(N)
Maximum load
(N)
M (Screw diameter, fine thread)
(mm)

4 Days

Compliant1040064012

4 Days

Compliant1540064012

4 Days

Compliant10800128016

4 Days

Compliant15800128016

4 Days

Compliant25800128016

Loading...

  1. 1

Basic Information

Set/single item Body only

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET