• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 0:00 a.m. to 3:00 p.m. (EST) 1/21/2018. We apologize for the inconvenience.

Gas Springs -GSSR-

Gas Springs -GSSR-

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
GSSR50-25
GSSR50-38
GSSR50-50
GSSR50-80
Part NumberVolume DiscountDays to Ship RoHSStroke (S)
(mm)
L Dimension (L)
(mm)
Available

4 Days

Compliant25135
Available

4 Days

Compliant38161
Available

4 Days

Compliant50185
Available

4 Days

Compliant80245

Loading...

  1. 1

Basic Information

Set/single item Body only Outer diameter (D)(mm) 50 Initial load(N) 5000
Maximum load(N) 9750

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET