Punches with Locating Dowel Holes DLC Coating

Punches with Locating Dowel Holes  DLC Coating

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
N-SPAL-C10-[50-150/10]-P[3-9.99/0.01]
N-SPAL-C10-[50-150/10]-PC[1.5-2.99/0.01]
N-SPAL-C10-LC[25-149.9/0.1]-P[3-9.99/0.01]
N-SPAL-C10-LC[25-149.9/0.1]-PC[1.5-2.99/0.01]
N-SPAL-C13-[50-150/10]-P[6-12.99/0.01]
N-SPAL-C13-[50-150/10]-PC[3-5.99/0.01]
N-SPAL-C13-LC[25-149.9/0.1]-P[6-12.99/0.01]
N-SPAL-C13-LC[25-149.9/0.1]-PC[3-5.99/0.01]
N-SPAL-C16-[60-150/10]-P[10-15.99/0.01]
N-SPAL-C16-[60-150/10]-PC[5-9.99/0.01]
N-SPAL-C16-LC[25-149.9/0.1]-P[10-15.99/0.01]
N-SPAL-C16-LC[25-149.9/0.1]-PC[5-9.99/0.01]
N-SPAL-C20-[60-150/10]-P[13-19.99/0.01]
N-SPAL-C20-[60-150/10]-PC[6.5-12.99/0.01]
N-SPAL-C20-LC[25-149.9/0.1]-P[13-19.99/0.01]
N-SPAL-C20-LC[25-149.9/0.1]-PC[6.5-12.99/0.01]
N-SPAL-C25-[60-150/10]-P[18-24.99/0.01]
N-SPAL-C25-[60-150/10]-PC[9-17.99/0.01]
N-SPAL-C25-LC[25-149.9/0.1]-P[18-24.99/0.01]
N-SPAL-C25-LC[25-149.9/0.1]-PC[9-17.99/0.01]
N-SPAS-C10-[40-150/10]-P[3-9.99/0.01]
N-SPAS-C10-[40-150/10]-PC[1.5-2.99/0.01]
N-SPAS-C10-LC[25-149.9/0.1]-P[3-9.99/0.01]
N-SPAS-C10-LC[25-149.9/0.1]-PC[1.5-2.99/0.01]
N-SPAS-C13-[40-150/10]-P[6-12.99/0.01]
N-SPAS-C13-[40-150/10]-PC[3-5.99/0.01]
N-SPAS-C13-LC[25-149.9/0.1]-P[6-12.99/0.01]
N-SPAS-C13-LC[25-149.9/0.1]-PC[3-5.99/0.01]
N-SPAS-C16-[40-150/10]-P[10-15.99/0.01]
N-SPAS-C16-[40-150/10]-PC[5-9.99/0.01]
N-SPAS-C16-LC[25-149.9/0.1]-P[10-15.99/0.01]
N-SPAS-C16-LC[25-149.9/0.1]-PC[5-9.99/0.01]
N-SPAS-C20-[40-150/10]-P[13-19.99/0.01]
N-SPAS-C20-[40-150/10]-PC[6.5-12.99/0.01]
N-SPAS-C20-LC[25-149.9/0.1]-P[13-19.99/0.01]
N-SPAS-C20-LC[25-149.9/0.1]-PC[6.5-12.99/0.01]
N-SPAS-C25-[40-150/10]-P[18-24.99/0.01]
N-SPAS-C25-[40-150/10]-PC[9-17.99/0.01]
N-SPAS-C25-LC[25-149.9/0.1]-P[18-24.99/0.01]
N-SPAS-C25-LC[25-149.9/0.1]-PC[9-17.99/0.01]
N-SPAX-C10-[70-150/10]-P[6-9.99/0.01]
N-SPAX-C10-[70-150/10]-PC[3-5.99/0.01]
N-SPAX-C10-LC[37-149.9/0.1]-P[6-9.99/0.01]
N-SPAX-C10-LC[37-149.9/0.1]-PC[3-5.99/0.01]
N-SPAX-C13-[70-150/10]-P[6-12.99/0.01]
N-SPAX-C13-[70-150/10]-PC[3-5.99/0.01]
N-SPAX-C13-LC[37-149.9/0.1]-P[6-12.99/0.01]
N-SPAX-C13-LC[37-149.9/0.1]-PC[3-5.99/0.01]
N-SPAX-C16-[80-150/10]-P[10-15.99/0.01]
N-SPAX-C16-[80-150/10]-PC[5-9.99/0.01]
N-SPAX-C16-LC[37-149.9/0.1]-P[10-15.99/0.01]
N-SPAX-C16-LC[37-149.9/0.1]-PC[5-9.99/0.01]
N-SPAX-C20-[80-150/10]-P[13-19.99/0.01]
N-SPAX-C20-[80-150/10]-PC[6.5-12.99/0.01]
N-SPAX-C20-LC[37-149.9/0.1]-P[13-19.99/0.01]
N-SPAX-C20-LC[37-149.9/0.1]-PC[6.5-12.99/0.01]
N-SPAX-C25-[80-150/10]-P[18-24.99/0.01]
N-SPAX-C25-[80-150/10]-PC[9-17.99/0.01]
N-SPAX-C25-LC[37-149.9/0.1]-P[18-24.99/0.01]
N-SPAX-C25-LC[37-149.9/0.1]-PC[9-17.99/0.01]
Part NumberVolume DiscountDays to Ship RoHSTip shape Surface treatment B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)

10 Days or more

CompliantAWithout DLC foundationL103 ~ 9.9950 ~ 150-----

10 Days or more

CompliantAWithout DLC foundationL10-50 ~ 150-1.5 ~ 2.99---

10 Days or more

CompliantAWithout DLC foundationL103 ~ 9.99-25 ~ 149.9----

10 Days or more

CompliantAWithout DLC foundationL10--25 ~ 149.91.5 ~ 2.99---

10 Days or more

CompliantAWithout DLC foundationL136 ~ 12.9950 ~ 150-----

10 Days or more

CompliantAWithout DLC foundationL13-50 ~ 150-3 ~ 5.99---

10 Days or more

CompliantAWithout DLC foundationL136 ~ 12.99-25 ~ 149.9----

10 Days or more

CompliantAWithout DLC foundationL13--25 ~ 149.93 ~ 5.99---

10 Days or more

CompliantAWithout DLC foundationL1610 ~ 15.9960 ~ 150-----

10 Days or more

CompliantAWithout DLC foundationL16-60 ~ 150-5 ~ 9.99---

10 Days or more

CompliantAWithout DLC foundationL1610 ~ 15.99-25 ~ 149.9----

10 Days or more

CompliantAWithout DLC foundationL16--25 ~ 149.95 ~ 9.99---

10 Days or more

CompliantAWithout DLC foundationL2013 ~ 19.9960 ~ 150-----

10 Days or more

CompliantAWithout DLC foundationL20-60 ~ 150-6.5 ~ 12.99---

10 Days or more

CompliantAWithout DLC foundationL2013 ~ 19.99-25 ~ 149.9----

10 Days or more

CompliantAWithout DLC foundationL20--25 ~ 149.96.5 ~ 12.99---

10 Days or more

CompliantAWithout DLC foundationL2518 ~ 24.9960 ~ 150-----

10 Days or more

CompliantAWithout DLC foundationL25-60 ~ 150-9 ~ 17.99---

10 Days or more

CompliantAWithout DLC foundationL2518 ~ 24.99-25 ~ 149.9----

10 Days or more

CompliantAWithout DLC foundationL25--25 ~ 149.99 ~ 17.99---

10 Days or more

CompliantAWithout DLC foundationS103 ~ 9.9940 ~ 150-----

10 Days or more

CompliantAWithout DLC foundationS10-40 ~ 150-1.5 ~ 2.99---

10 Days or more

CompliantAWithout DLC foundationS103 ~ 9.99-25 ~ 149.9----

10 Days or more

CompliantAWithout DLC foundationS10--25 ~ 149.91.5 ~ 2.99---

10 Days or more

CompliantAWithout DLC foundationS136 ~ 12.9940 ~ 150-----

10 Days or more

CompliantAWithout DLC foundationS13-40 ~ 150-3 ~ 5.99---

10 Days or more

CompliantAWithout DLC foundationS136 ~ 12.99-25 ~ 149.9----

10 Days or more

CompliantAWithout DLC foundationS13--25 ~ 149.93 ~ 5.99---

10 Days or more

CompliantAWithout DLC foundationS1610 ~ 15.9940 ~ 150-----

10 Days or more

CompliantAWithout DLC foundationS16-40 ~ 150-5 ~ 9.99---

10 Days or more

CompliantAWithout DLC foundationS1610 ~ 15.99-25 ~ 149.9----

10 Days or more

CompliantAWithout DLC foundationS16--25 ~ 149.95 ~ 9.99---

10 Days or more

CompliantAWithout DLC foundationS2013 ~ 19.9940 ~ 150-----

10 Days or more

CompliantAWithout DLC foundationS20-40 ~ 150-6.5 ~ 12.99---

10 Days or more

CompliantAWithout DLC foundationS2013 ~ 19.99-25 ~ 149.9----

10 Days or more

CompliantAWithout DLC foundationS20--25 ~ 149.96.5 ~ 12.99---

10 Days or more

CompliantAWithout DLC foundationS2518 ~ 24.9940 ~ 150-----

10 Days or more

CompliantAWithout DLC foundationS25-40 ~ 150-9 ~ 17.99---

10 Days or more

CompliantAWithout DLC foundationS2518 ~ 24.99-25 ~ 149.9----

10 Days or more

CompliantAWithout DLC foundationS25--25 ~ 149.99 ~ 17.99---

10 Days or more

CompliantAWithout DLC foundationX106 ~ 9.9970 ~ 150-----

10 Days or more

CompliantAWithout DLC foundationX10-70 ~ 150-3 ~ 5.99---

10 Days or more

CompliantAWithout DLC foundationX106 ~ 9.99-37 ~ 149.9----

10 Days or more

CompliantAWithout DLC foundationX10--37 ~ 149.93 ~ 5.99---

10 Days or more

CompliantAWithout DLC foundationX136 ~ 12.9970 ~ 150-----

10 Days or more

CompliantAWithout DLC foundationX13-70 ~ 150-3 ~ 5.99---

10 Days or more

CompliantAWithout DLC foundationX136 ~ 12.99-37 ~ 149.9----

10 Days or more

CompliantAWithout DLC foundationX13--37 ~ 149.93 ~ 5.99---

10 Days or more

CompliantAWithout DLC foundationX1610 ~ 15.9980 ~ 150-----

10 Days or more

CompliantAWithout DLC foundationX16-80 ~ 150-5 ~ 9.99---

10 Days or more

CompliantAWithout DLC foundationX1610 ~ 15.99-37 ~ 149.9----

10 Days or more

CompliantAWithout DLC foundationX16--37 ~ 149.95 ~ 9.99---

10 Days or more

CompliantAWithout DLC foundationX2013 ~ 19.9980 ~ 150-----

10 Days or more

CompliantAWithout DLC foundationX20-80 ~ 150-6.5 ~ 12.99---

10 Days or more

CompliantAWithout DLC foundationX2013 ~ 19.99-37 ~ 149.9----

10 Days or more

CompliantAWithout DLC foundationX20--37 ~ 149.96.5 ~ 12.99---

10 Days or more

CompliantAWithout DLC foundationX2518 ~ 24.9980 ~ 150-----

10 Days or more

CompliantAWithout DLC foundationX25-80 ~ 150-9 ~ 17.99---

10 Days or more

CompliantAWithout DLC foundationX2518 ~ 24.99-37 ~ 149.9----

10 Days or more

CompliantAWithout DLC foundationX25--37 ~ 149.99 ~ 17.99---

Loading...

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Material SKD11 Equivalent Shank (mounting part) shape With locating dowel hole Shank diameter D tolerance m5
T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET