Pilot Punches for Fixing to Stripper Plates DLC Coating Tip R Type

Pilot Punches for Fixing to Stripper Plates  DLC Coating  Tip R Type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
AN-HTFPR1.6-[10-40/0.1]-P[1-1.59/0.01]
AN-HTFPR2.0-[10-40/0.1]-P[1-1.99/0.01]
AN-HTFPR2.5-[10-40/0.1]-P[1-2.49/0.01]
AN-HTFPR3-[10-40/0.1]-P[1-2.99/0.01]
AN-HTFPR4-[10-40/0.1]-P[2-3.99/0.01]
AN-HTFPR5-[10-40/0.1]-P[2-4.99/0.01]
AN-HTFPR6-[10-40/0.1]-P[2.5-5.99/0.01]
AN-HTFPR8-[10-40/0.1]-P[5-7.99/0.01]
AN-HTFPR10-[10-40/0.1]-P[7-9.99/0.01]
AN-HTFPR13-[10-40/0.1]-P[10-12.99/0.01]
AN-HTFPR16-[10-40/0.1]-P[13-15.99/0.01]
AN-PTFPR1.6-[10-40/0.1]-P[1-1.59/0.01]
AN-PTFPR2.0-[10-40/0.1]-P[1-1.99/0.01]
AN-PTFPR2.5-[10-40/0.1]-P[1-2.49/0.01]
AN-PTFPR3-[10-40/0.1]-P[1-2.99/0.01]
AN-PTFPR4-[10-40/0.1]-P[2-3.99/0.01]
AN-PTFPR5-[10-40/0.1]-P[2-4.99/0.01]
AN-PTFPR6-[10-40/0.1]-P[2.5-5.99/0.01]
AN-PTFPR8-[10-40/0.1]-P[5-7.99/0.01]
AN-PTFPR10-[10-40/0.1]-P[7-9.99/0.01]
AN-PTFPR13-[10-40/0.1]-P[10-12.99/0.01]
AN-PTFPR16-[10-40/0.1]-P[13-15.99/0.01]
ANW-HTFPR1.6-[10-40/0.1]-P[1-1.59/0.01]
ANW-HTFPR2.0-[10-40/0.1]-P[1-1.99/0.01]
ANW-HTFPR2.5-[10-40/0.1]-P[1-2.49/0.01]
ANW-HTFPR3-[10-40/0.1]-P[1-2.99/0.01]
ANW-HTFPR4-[10-40/0.1]-P[2-3.99/0.01]
ANW-HTFPR5-[10-40/0.1]-P[2-4.99/0.01]
ANW-HTFPR6-[10-40/0.1]-P[2.5-5.99/0.01]
ANW-HTFPR8-[10-40/0.1]-P[5-7.99/0.01]
ANW-HTFPR10-[10-40/0.1]-P[7-9.99/0.01]
ANW-HTFPR13-[10-40/0.1]-P[10-12.99/0.01]
ANW-HTFPR16-[10-40/0.1]-P[13-15.99/0.01]
ANW-PTFPR1.6-[10-40/0.1]-P[1-1.59/0.01]
ANW-PTFPR2.0-[10-40/0.1]-P[1-1.99/0.01]
ANW-PTFPR2.5-[10-40/0.1]-P[1-2.49/0.01]
ANW-PTFPR3-[10-40/0.1]-P[1-2.99/0.01]
ANW-PTFPR4-[10-40/0.1]-P[2-3.99/0.01]
ANW-PTFPR5-[10-40/0.1]-P[2-4.99/0.01]
ANW-PTFPR6-[10-40/0.1]-P[2.5-5.99/0.01]
ANW-PTFPR8-[10-40/0.1]-P[5-7.99/0.01]
ANW-PTFPR10-[10-40/0.1]-P[7-9.99/0.01]
ANW-PTFPR13-[10-40/0.1]-P[10-12.99/0.01]
ANW-PTFPR16-[10-40/0.1]-P[13-15.99/0.01]
N-HTFPR1.6-[10-40/0.1]-P[1-1.59/0.01]
N-HTFPR2.0-[10-40/0.1]-P[1-1.99/0.01]
N-HTFPR2.5-[10-40/0.1]-P[1-2.49/0.01]
N-HTFPR3-[10-40/0.1]-P[1-2.99/0.01]
N-HTFPR4-[10-40/0.1]-P[2-3.99/0.01]
N-HTFPR5-[10-40/0.1]-P[2-4.99/0.01]
N-HTFPR6-[10-40/0.1]-P[2.5-5.99/0.01]
N-HTFPR8-[10-40/0.1]-P[5-7.99/0.01]
N-HTFPR10-[10-40/0.1]-P[7-9.99/0.01]
N-HTFPR13-[10-40/0.1]-P[10-12.99/0.01]
N-HTFPR16-[10-40/0.1]-P[13-15.99/0.01]
N-PTFPR1.6-[10-40/0.1]-P[1-1.59/0.01]
N-PTFPR2.0-[10-40/0.1]-P[1-1.99/0.01]
N-PTFPR2.5-[10-40/0.1]-P[1-2.49/0.01]
N-PTFPR3-[10-40/0.1]-P[1-2.99/0.01]
N-PTFPR4-[10-40/0.1]-P[2-3.99/0.01]
Part NumberVolume DiscountDays to Ship RoHSMaterial Surface treatment Shank diameter D tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
P (Tip dimension)
(mm)

25 Days or more

6SKH51 EquivalentDLC (XCD) coating+0.005/01.610 ~ 401 ~ 1.59

25 Days or more

6SKH51 EquivalentDLC (XCD) coating+0.005/02.010 ~ 401 ~ 1.99

25 Days or more

6SKH51 EquivalentDLC (XCD) coating+0.005/02.510 ~ 401 ~ 2.49

25 Days or more

6SKH51 EquivalentDLC (XCD) coating+0.005/0310 ~ 401 ~ 2.99

25 Days or more

6SKH51 EquivalentDLC (XCD) coating+0.005/0410 ~ 402 ~ 3.99

25 Days or more

6SKH51 EquivalentDLC (XCD) coating+0.005/0510 ~ 402 ~ 4.99

25 Days or more

6SKH51 EquivalentDLC (XCD) coating+0.005/0610 ~ 402.5 ~ 5.99

25 Days or more

6SKH51 EquivalentDLC (XCD) coating+0.005/0810 ~ 405 ~ 7.99

25 Days or more

6SKH51 EquivalentDLC (XCD) coating+0.005/01010 ~ 407 ~ 9.99

25 Days or more

6SKH51 EquivalentDLC (XCD) coating+0.005/01310 ~ 4010 ~ 12.99

25 Days or more

6SKH51 EquivalentDLC (XCD) coating+0.005/01610 ~ 4013 ~ 15.99

25 Days or more

6Powdered high-speed steelDLC (XCD) coating+0.005/01.610 ~ 401 ~ 1.59

25 Days or more

6Powdered high-speed steelDLC (XCD) coating+0.005/02.010 ~ 401 ~ 1.99

25 Days or more

6Powdered high-speed steelDLC (XCD) coating+0.005/02.510 ~ 401 ~ 2.49

25 Days or more

6Powdered high-speed steelDLC (XCD) coating+0.005/0310 ~ 401 ~ 2.99

25 Days or more

6Powdered high-speed steelDLC (XCD) coating+0.005/0410 ~ 402 ~ 3.99

25 Days or more

6Powdered high-speed steelDLC (XCD) coating+0.005/0510 ~ 402 ~ 4.99

25 Days or more

6Powdered high-speed steelDLC (XCD) coating+0.005/0610 ~ 402.5 ~ 5.99

25 Days or more

6Powdered high-speed steelDLC (XCD) coating+0.005/0810 ~ 405 ~ 7.99

25 Days or more

6Powdered high-speed steelDLC (XCD) coating+0.005/01010 ~ 407 ~ 9.99

25 Days or more

6Powdered high-speed steelDLC (XCD) coating+0.005/01310 ~ 4010 ~ 12.99

25 Days or more

6Powdered high-speed steelDLC (XCD) coating+0.005/01610 ~ 4013 ~ 15.99

25 Days or more

6SKH51 EquivalentDLC + WPC+0.005/01.610 ~ 401 ~ 1.59

25 Days or more

6SKH51 EquivalentDLC + WPC+0.005/02.010 ~ 401 ~ 1.99

25 Days or more

6SKH51 EquivalentDLC + WPC+0.005/02.510 ~ 401 ~ 2.49

25 Days or more

6SKH51 EquivalentDLC + WPC+0.005/0310 ~ 401 ~ 2.99

25 Days or more

6SKH51 EquivalentDLC + WPC+0.005/0410 ~ 402 ~ 3.99

25 Days or more

6SKH51 EquivalentDLC + WPC+0.005/0510 ~ 402 ~ 4.99

25 Days or more

6SKH51 EquivalentDLC + WPC+0.005/0610 ~ 402.5 ~ 5.99

25 Days or more

6SKH51 EquivalentDLC + WPC+0.005/0810 ~ 405 ~ 7.99

25 Days or more

6SKH51 EquivalentDLC + WPC+0.005/01010 ~ 407 ~ 9.99

25 Days or more

6SKH51 EquivalentDLC + WPC+0.005/01310 ~ 4010 ~ 12.99

25 Days or more

6SKH51 EquivalentDLC + WPC+0.005/01610 ~ 4013 ~ 15.99

25 Days or more

6Powdered high-speed steelDLC + WPC+0.005/01.610 ~ 401 ~ 1.59

25 Days or more

6Powdered high-speed steelDLC + WPC+0.005/02.010 ~ 401 ~ 1.99

25 Days or more

6Powdered high-speed steelDLC + WPC+0.005/02.510 ~ 401 ~ 2.49

25 Days or more

6Powdered high-speed steelDLC + WPC+0.005/0310 ~ 401 ~ 2.99

25 Days or more

6Powdered high-speed steelDLC + WPC+0.005/0410 ~ 402 ~ 3.99

25 Days or more

6Powdered high-speed steelDLC + WPC+0.005/0510 ~ 402 ~ 4.99

25 Days or more

6Powdered high-speed steelDLC + WPC+0.005/0610 ~ 402.5 ~ 5.99

25 Days or more

6Powdered high-speed steelDLC + WPC+0.005/0810 ~ 405 ~ 7.99

25 Days or more

6Powdered high-speed steelDLC + WPC+0.005/01010 ~ 407 ~ 9.99

25 Days or more

6Powdered high-speed steelDLC + WPC+0.005/01310 ~ 4010 ~ 12.99

25 Days or more

6Powdered high-speed steelDLC + WPC+0.005/01610 ~ 4013 ~ 15.99

25 Days or more

6SKH51 EquivalentDLC (XCD) coatingm51.610 ~ 401 ~ 1.59

25 Days or more

6SKH51 EquivalentDLC (XCD) coatingm52.010 ~ 401 ~ 1.99

25 Days or more

6SKH51 EquivalentDLC (XCD) coatingm52.510 ~ 401 ~ 2.49

25 Days or more

6SKH51 EquivalentDLC (XCD) coatingm5310 ~ 401 ~ 2.99

25 Days or more

6SKH51 EquivalentDLC (XCD) coatingm5410 ~ 402 ~ 3.99

25 Days or more

6SKH51 EquivalentDLC (XCD) coatingm5510 ~ 402 ~ 4.99

25 Days or more

6SKH51 EquivalentDLC (XCD) coatingm5610 ~ 402.5 ~ 5.99

25 Days or more

6SKH51 EquivalentDLC (XCD) coatingm5810 ~ 405 ~ 7.99

25 Days or more

6SKH51 EquivalentDLC (XCD) coatingm51010 ~ 407 ~ 9.99

25 Days or more

6SKH51 EquivalentDLC (XCD) coatingm51310 ~ 4010 ~ 12.99

25 Days or more

6SKH51 EquivalentDLC (XCD) coatingm51610 ~ 4013 ~ 15.99

25 Days or more

6Powdered high-speed steelDLC (XCD) coatingm51.610 ~ 401 ~ 1.59

25 Days or more

6Powdered high-speed steelDLC (XCD) coatingm52.010 ~ 401 ~ 1.99

25 Days or more

6Powdered high-speed steelDLC (XCD) coatingm52.510 ~ 401 ~ 2.49

25 Days or more

6Powdered high-speed steelDLC (XCD) coatingm5310 ~ 401 ~ 2.99

25 Days or more

6Powdered high-speed steelDLC (XCD) coatingm5410 ~ 402 ~ 3.99

Loading...

Basic Information

Shank type Standard Tip shape Tip R Mounting plate Stripper plate
Shank (mounting part) shape Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET