Straight Pilot Punches with Key Grooves DLC Coating Tip R Type

Part Number

Configured Part Number is shown.

 
Part Number
N-HSTKC3-[42-72/10]-P[2-3/0.01]-T[5.1-72/0.1]
N-HSTKC3-LC[25-71.9/0.1]-P[2-3/0.01]-T[5.1-72/0.1]
N-HSTKC3-LCT[25-71.9/0.1]-P[2-3/0.01]-T[5.1-72/0.1]
N-HSTKC4-[42-72/10]-P[3-4/0.01]-T[5.1-72/0.1]
N-HSTKC4-LC[25-71.9/0.1]-P[3-4/0.01]-T[5.1-72/0.1]
N-HSTKC4-LCT[25-71.9/0.1]-P[3-4/0.01]-T[5.1-72/0.1]
N-HSTKC5-[42-72/10]-P[4-5/0.01]-T[5.1-72/0.1]
N-HSTKC5-LC[25-71.9/0.1]-P[4-5/0.01]-T[5.1-72/0.1]
N-HSTKC5-LCT[25-71.9/0.1]-P[4-5/0.01]-T[5.1-72/0.1]
N-HSTKC6-[42-72/10]-P[5-6/0.01]-T[5.1-72/0.1]
N-HSTKC6-LC[25-71.9/0.1]-P[5-6/0.01]-T[5.1-72/0.1]
N-HSTKC6-LCT[25-71.9/0.1]-P[5-6/0.01]-T[5.1-72/0.1]
N-HSTKC8-[42-92/10]-P[6-8/0.01]-T[5.1-92/0.1]
N-HSTKC8-LC[25-91.9/0.1]-P[6-8/0.01]-T[5.1-92/0.1]
N-HSTKC8-LCT[25-91.9/0.1]-P[6-8/0.01]-T[5.1-92/0.1]
N-HSTKC10-[42-92/10]-P[8-10/0.01]-T[5.1-92/0.1]
N-HSTKC10-LC[25-91.9/0.1]-P[8-10/0.01]-T[5.1-92/0.1]
N-HSTKC10-LCT[25-91.9/0.1]-P[8-10/0.01]-T[5.1-92/0.1]
N-HSTKC13-[42-92/10]-P[10-13/0.01]-T[5.1-92/0.1]
N-HSTKC13-LC[25-91.9/0.1]-P[10-13/0.01]-T[5.1-92/0.1]
N-HSTKC13-LCT[25-91.9/0.1]-P[10-13/0.01]-T[5.1-92/0.1]
N-HSTKC16-[42-92/10]-P[13-16/0.01]-T[5.1-92/0.1]
N-HSTKC16-LC[25-91.9/0.1]-P[13-16/0.01]-T[5.1-92/0.1]
N-HSTKC16-LCT[25-91.9/0.1]-P[13-16/0.01]-T[5.1-92/0.1]
N-PSTKC3-[42-72/10]-P[2-3/0.01]-T[5.1-72/0.1]
N-PSTKC3-LC[25-71.9/0.1]-P[2-3/0.01]-T[5.1-72/0.1]
N-PSTKC3-LCT[25-71.9/0.1]-P[2-3/0.01]-T[5.1-72/0.1]
N-PSTKC4-[42-72/10]-P[3-4/0.01]-T[5.1-72/0.1]
N-PSTKC4-LC[25-71.9/0.1]-P[3-4/0.01]-T[5.1-72/0.1]
N-PSTKC4-LCT[25-71.9/0.1]-P[3-4/0.01]-T[5.1-72/0.1]
N-PSTKC5-[42-72/10]-P[4-5/0.01]-T[5.1-72/0.1]
N-PSTKC5-LC[25-71.9/0.1]-P[4-5/0.01]-T[5.1-72/0.1]
N-PSTKC5-LCT[25-71.9/0.1]-P[4-5/0.01]-T[5.1-72/0.1]
N-PSTKC6-[42-72/10]-P[5-6/0.01]-T[5.1-72/0.1]
N-PSTKC6-LC[25-71.9/0.1]-P[5-6/0.01]-T[5.1-72/0.1]
N-PSTKC6-LCT[25-71.9/0.1]-P[5-6/0.01]-T[5.1-72/0.1]
N-PSTKC8-[42-92/10]-P[6-8/0.01]-T[5.1-92/0.1]
N-PSTKC8-LC[25-91.9/0.1]-P[6-8/0.01]-T[5.1-92/0.1]
N-PSTKC8-LCT[25-91.9/0.1]-P[6-8/0.01]-T[5.1-92/0.1]
N-PSTKC10-[42-92/10]-P[8-10/0.01]-T[5.1-92/0.1]
N-PSTKC10-LC[25-91.9/0.1]-P[8-10/0.01]-T[5.1-92/0.1]
N-PSTKC10-LCT[25-91.9/0.1]-P[8-10/0.01]-T[5.1-92/0.1]
N-PSTKC13-[42-92/10]-P[10-13/0.01]-T[5.1-92/0.1]
N-PSTKC13-LC[25-91.9/0.1]-P[10-13/0.01]-T[5.1-92/0.1]
N-PSTKC13-LCT[25-91.9/0.1]-P[10-13/0.01]-T[5.1-92/0.1]
N-PSTKC16-[42-92/10]-P[13-16/0.01]-T[5.1-92/0.1]
N-PSTKC16-LC[25-91.9/0.1]-P[13-16/0.01]-T[5.1-92/0.1]
N-PSTKC16-LCT[25-91.9/0.1]-P[13-16/0.01]-T[5.1-92/0.1]
NW-HSTKC3-[42-72/10]-P[2-3/0.01]-T[5.1-72/0.1]
NW-HSTKC3-LC[25-71.9/0.1]-P[2-3/0.01]-T[5.1-72/0.1]
NW-HSTKC3-LCT[25-71.9/0.1]-P[2-3/0.01]-T[5.1-72/0.1]
NW-HSTKC4-[42-72/10]-P[3-4/0.01]-T[5.1-72/0.1]
NW-HSTKC4-LC[25-71.9/0.1]-P[3-4/0.01]-T[5.1-72/0.1]
NW-HSTKC4-LCT[25-71.9/0.1]-P[3-4/0.01]-T[5.1-72/0.1]
NW-HSTKC5-[42-72/10]-P[4-5/0.01]-T[5.1-72/0.1]
NW-HSTKC5-LC[25-71.9/0.1]-P[4-5/0.01]-T[5.1-72/0.1]
NW-HSTKC5-LCT[25-71.9/0.1]-P[4-5/0.01]-T[5.1-72/0.1]
NW-HSTKC6-[42-72/10]-P[5-6/0.01]-T[5.1-72/0.1]
NW-HSTKC6-LC[25-71.9/0.1]-P[5-6/0.01]-T[5.1-72/0.1]
NW-HSTKC6-LCT[25-71.9/0.1]-P[5-6/0.01]-T[5.1-72/0.1]
Part NumberVolume DiscountDays to Ship RoHSMaterial Surface treatment No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
T (Key groove position)
(mm)

17 Days or more

CompliantSKH51 EquivalentWithout DLC foundation342 ~ 72--2 ~ 35.1 ~ 72

17 Days or more

CompliantSKH51 EquivalentWithout DLC foundation3-25 ~ 71.9-2 ~ 35.1 ~ 72

17 Days or more

CompliantSKH51 EquivalentWithout DLC foundation3--25 ~ 71.92 ~ 35.1 ~ 72

17 Days or more

CompliantSKH51 EquivalentWithout DLC foundation442 ~ 72--3 ~ 45.1 ~ 72

17 Days or more

CompliantSKH51 EquivalentWithout DLC foundation4-25 ~ 71.9-3 ~ 45.1 ~ 72

17 Days or more

CompliantSKH51 EquivalentWithout DLC foundation4--25 ~ 71.93 ~ 45.1 ~ 72

17 Days or more

CompliantSKH51 EquivalentWithout DLC foundation542 ~ 72--4 ~ 55.1 ~ 72

17 Days or more

CompliantSKH51 EquivalentWithout DLC foundation5-25 ~ 71.9-4 ~ 55.1 ~ 72

17 Days or more

CompliantSKH51 EquivalentWithout DLC foundation5--25 ~ 71.94 ~ 55.1 ~ 72

17 Days or more

CompliantSKH51 EquivalentWithout DLC foundation642 ~ 72--5 ~ 65.1 ~ 72

17 Days or more

CompliantSKH51 EquivalentWithout DLC foundation6-25 ~ 71.9-5 ~ 65.1 ~ 72

17 Days or more

CompliantSKH51 EquivalentWithout DLC foundation6--25 ~ 71.95 ~ 65.1 ~ 72

17 Days or more

CompliantSKH51 EquivalentWithout DLC foundation842 ~ 92--6 ~ 85.1 ~ 92

17 Days or more

CompliantSKH51 EquivalentWithout DLC foundation8-25 ~ 91.9-6 ~ 85.1 ~ 92

17 Days or more

CompliantSKH51 EquivalentWithout DLC foundation8--25 ~ 91.96 ~ 85.1 ~ 92

17 Days or more

CompliantSKH51 EquivalentWithout DLC foundation1042 ~ 92--8 ~ 105.1 ~ 92

17 Days or more

CompliantSKH51 EquivalentWithout DLC foundation10-25 ~ 91.9-8 ~ 105.1 ~ 92

17 Days or more

CompliantSKH51 EquivalentWithout DLC foundation10--25 ~ 91.98 ~ 105.1 ~ 92

17 Days or more

CompliantSKH51 EquivalentWithout DLC foundation1342 ~ 92--10 ~ 135.1 ~ 92

17 Days or more

CompliantSKH51 EquivalentWithout DLC foundation13-25 ~ 91.9-10 ~ 135.1 ~ 92

17 Days or more

CompliantSKH51 EquivalentWithout DLC foundation13--25 ~ 91.910 ~ 135.1 ~ 92

17 Days or more

CompliantSKH51 EquivalentWithout DLC foundation1642 ~ 92--13 ~ 165.1 ~ 92

17 Days or more

CompliantSKH51 EquivalentWithout DLC foundation16-25 ~ 91.9-13 ~ 165.1 ~ 92

17 Days or more

CompliantSKH51 EquivalentWithout DLC foundation16--25 ~ 91.913 ~ 165.1 ~ 92

17 Days or more

CompliantPowdered high-speed steelWithout DLC foundation342 ~ 72--2 ~ 35.1 ~ 72

17 Days or more

CompliantPowdered high-speed steelWithout DLC foundation3-25 ~ 71.9-2 ~ 35.1 ~ 72

17 Days or more

CompliantPowdered high-speed steelWithout DLC foundation3--25 ~ 71.92 ~ 35.1 ~ 72

17 Days or more

CompliantPowdered high-speed steelWithout DLC foundation442 ~ 72--3 ~ 45.1 ~ 72

17 Days or more

CompliantPowdered high-speed steelWithout DLC foundation4-25 ~ 71.9-3 ~ 45.1 ~ 72

17 Days or more

CompliantPowdered high-speed steelWithout DLC foundation4--25 ~ 71.93 ~ 45.1 ~ 72

17 Days or more

CompliantPowdered high-speed steelWithout DLC foundation542 ~ 72--4 ~ 55.1 ~ 72

17 Days or more

CompliantPowdered high-speed steelWithout DLC foundation5-25 ~ 71.9-4 ~ 55.1 ~ 72

17 Days or more

CompliantPowdered high-speed steelWithout DLC foundation5--25 ~ 71.94 ~ 55.1 ~ 72

17 Days or more

CompliantPowdered high-speed steelWithout DLC foundation642 ~ 72--5 ~ 65.1 ~ 72

17 Days or more

CompliantPowdered high-speed steelWithout DLC foundation6-25 ~ 71.9-5 ~ 65.1 ~ 72

17 Days or more

CompliantPowdered high-speed steelWithout DLC foundation6--25 ~ 71.95 ~ 65.1 ~ 72

17 Days or more

CompliantPowdered high-speed steelWithout DLC foundation842 ~ 92--6 ~ 85.1 ~ 92

17 Days or more

CompliantPowdered high-speed steelWithout DLC foundation8-25 ~ 91.9-6 ~ 85.1 ~ 92

17 Days or more

CompliantPowdered high-speed steelWithout DLC foundation8--25 ~ 91.96 ~ 85.1 ~ 92

17 Days or more

CompliantPowdered high-speed steelWithout DLC foundation1042 ~ 92--8 ~ 105.1 ~ 92

17 Days or more

CompliantPowdered high-speed steelWithout DLC foundation10-25 ~ 91.9-8 ~ 105.1 ~ 92

17 Days or more

CompliantPowdered high-speed steelWithout DLC foundation10--25 ~ 91.98 ~ 105.1 ~ 92

17 Days or more

CompliantPowdered high-speed steelWithout DLC foundation1342 ~ 92--10 ~ 135.1 ~ 92

17 Days or more

CompliantPowdered high-speed steelWithout DLC foundation13-25 ~ 91.9-10 ~ 135.1 ~ 92

17 Days or more

CompliantPowdered high-speed steelWithout DLC foundation13--25 ~ 91.910 ~ 135.1 ~ 92

17 Days or more

CompliantPowdered high-speed steelWithout DLC foundation1642 ~ 92--13 ~ 165.1 ~ 92

17 Days or more

CompliantPowdered high-speed steelWithout DLC foundation16-25 ~ 91.9-13 ~ 165.1 ~ 92

17 Days or more

CompliantPowdered high-speed steelWithout DLC foundation16--25 ~ 91.913 ~ 165.1 ~ 92

17 Days or more

CompliantSKH51 EquivalentDLC foundation WPC342 ~ 72--2 ~ 35.1 ~ 72

17 Days or more

CompliantSKH51 EquivalentDLC foundation WPC3-25 ~ 71.9-2 ~ 35.1 ~ 72

17 Days or more

CompliantSKH51 EquivalentDLC foundation WPC3--25 ~ 71.92 ~ 35.1 ~ 72

17 Days or more

CompliantSKH51 EquivalentDLC foundation WPC442 ~ 72--3 ~ 45.1 ~ 72

17 Days or more

CompliantSKH51 EquivalentDLC foundation WPC4-25 ~ 71.9-3 ~ 45.1 ~ 72

17 Days or more

CompliantSKH51 EquivalentDLC foundation WPC4--25 ~ 71.93 ~ 45.1 ~ 72

17 Days or more

CompliantSKH51 EquivalentDLC foundation WPC542 ~ 72--4 ~ 55.1 ~ 72

17 Days or more

CompliantSKH51 EquivalentDLC foundation WPC5-25 ~ 71.9-4 ~ 55.1 ~ 72

17 Days or more

CompliantSKH51 EquivalentDLC foundation WPC5--25 ~ 71.94 ~ 55.1 ~ 72

17 Days or more

CompliantSKH51 EquivalentDLC foundation WPC642 ~ 72--5 ~ 65.1 ~ 72

17 Days or more

CompliantSKH51 EquivalentDLC foundation WPC6-25 ~ 71.9-5 ~ 65.1 ~ 72

17 Days or more

CompliantSKH51 EquivalentDLC foundation WPC6--25 ~ 71.95 ~ 65.1 ~ 72

Loading...

Basic Information

Shank type Straight Tip shape Tip R Mounting plate Punch plate
Shank (mounting part) shape With key groove

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET