Tapped Straight Pilot Punches DLC Coating Tapered Tip Type

Part Number

Configured Part Number is shown.

 
Part Number
N-PTTMC8-[42-92/10]-P[6-8/0.01]
N-PTTMC8-LC[25-91.9/0.1]-P[6-8/0.01]
N-PTTMC10-[42-92/10]-P[8-10/0.01]
N-PTTMC10-LC[25-91.9/0.1]-P[8-10/0.01]
N-PTTMC13-[42-92/10]-P[10-13/0.01]
N-PTTMC13-LC[25-91.9/0.1]-P[10-13/0.01]
N-PTTMC16-[42-92/10]-P[13-16/0.01]
N-PTTMC16-LC[25-91.9/0.1]-P[13-16/0.01]
N-PTTMC20-[42-92/10]-P[16-20/0.01]
N-PTTMC20-LC[25-91.9/0.1]-P[16-20/0.01]
N-PTTMC25-[42-92/10]-P[20-25/0.01]
N-PTTMC25-LC[25-91.9/0.1]-P[20-25/0.01]
NW-PTTMC8-[42-92/10]-P[6-8/0.01]
NW-PTTMC8-LC[25-91.9/0.1]-P[6-8/0.01]
NW-PTTMC10-[42-92/10]-P[8-10/0.01]
NW-PTTMC10-LC[25-91.9/0.1]-P[8-10/0.01]
NW-PTTMC13-[42-92/10]-P[10-13/0.01]
NW-PTTMC13-LC[25-91.9/0.1]-P[10-13/0.01]
NW-PTTMC16-[42-92/10]-P[13-16/0.01]
NW-PTTMC16-LC[25-91.9/0.1]-P[13-16/0.01]
NW-PTTMC20-[42-92/10]-P[16-20/0.01]
NW-PTTMC20-LC[25-91.9/0.1]-P[16-20/0.01]
NW-PTTMC25-[42-92/10]-P[20-25/0.01]
NW-PTTMC25-LC[25-91.9/0.1]-P[20-25/0.01]
Part NumberVolume DiscountDays to Ship RoHSSurface treatment No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)

10 Days or more

CompliantWithout DLC foundation842 ~ 92-6 ~ 8

10 Days or more

CompliantWithout DLC foundation8-25 ~ 91.96 ~ 8

10 Days or more

CompliantWithout DLC foundation1042 ~ 92-8 ~ 10

10 Days or more

CompliantWithout DLC foundation10-25 ~ 91.98 ~ 10

10 Days or more

CompliantWithout DLC foundation1342 ~ 92-10 ~ 13

10 Days or more

CompliantWithout DLC foundation13-25 ~ 91.910 ~ 13

10 Days or more

CompliantWithout DLC foundation1642 ~ 92-13 ~ 16

10 Days or more

CompliantWithout DLC foundation16-25 ~ 91.913 ~ 16

10 Days or more

CompliantWithout DLC foundation2042 ~ 92-16 ~ 20

10 Days or more

CompliantWithout DLC foundation20-25 ~ 91.916 ~ 20

10 Days or more

CompliantWithout DLC foundation2542 ~ 92-20 ~ 25

10 Days or more

CompliantWithout DLC foundation25-25 ~ 91.920 ~ 25

10 Days or more

CompliantDLC foundation WPC842 ~ 92-6 ~ 8

10 Days or more

CompliantDLC foundation WPC8-25 ~ 91.96 ~ 8

10 Days or more

CompliantDLC foundation WPC1042 ~ 92-8 ~ 10

10 Days or more

CompliantDLC foundation WPC10-25 ~ 91.98 ~ 10

10 Days or more

CompliantDLC foundation WPC1342 ~ 92-10 ~ 13

10 Days or more

CompliantDLC foundation WPC13-25 ~ 91.910 ~ 13

10 Days or more

CompliantDLC foundation WPC1642 ~ 92-13 ~ 16

10 Days or more

CompliantDLC foundation WPC16-25 ~ 91.913 ~ 16

10 Days or more

CompliantDLC foundation WPC2042 ~ 92-16 ~ 20

10 Days or more

CompliantDLC foundation WPC20-25 ~ 91.916 ~ 20

10 Days or more

CompliantDLC foundation WPC2542 ~ 92-20 ~ 25

10 Days or more

CompliantDLC foundation WPC25-25 ~ 91.920 ~ 25

Loading...

  1. 1

Basic Information

Shank type Straight Tip shape Tapered tip Material Powdered high-speed steel
Mounting plate Punch plate Shank (mounting part) shape Tapped

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET