• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 2/24/2018 to 9:30 a.m. 2/25/2018 (EST) We apologize for the inconvenience.

Tapped Straight Pilot Punches DLC Coating Sharp Tip Angle Type

Part Number

Configured Part Number is shown.

 
Part Number
N-PATMC8-[42-72/10]-P[6-8/0.01]-A[15-30/5]
N-PATMC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]
N-PATMC10-[42-72/10]-P[8-10/0.01]-A[15-30/5]
N-PATMC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]
N-PATMC13-[42-72/10]-P[10-13/0.01]-A[15-30/5]
N-PATMC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]
N-PATMC16-[42-72/10]-P[13-16/0.01]-A[15-30/5]
N-PATMC16-LC[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]
N-PATMC20-[42-72/10]-P[16-20/0.01]-A[20-30/5]
N-PATMC20-LC[25-71.9/0.1]-P[16-20/0.01]-A[20-30/5]
N-PATMC25-[42-72/10]-P[20-25/0.01]-A[25-30/5]
N-PATMC25-LC[25-71.9/0.1]-P[20-25/0.01]-A[25-30/5]
NW-PATMC8-[42-72/10]-P[6-8/0.01]-A[15-30/5]
NW-PATMC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]
NW-PATMC10-[42-72/10]-P[8-10/0.01]-A[15-30/5]
NW-PATMC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]
NW-PATMC13-[42-72/10]-P[10-13/0.01]-A[15-30/5]
NW-PATMC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]
NW-PATMC16-[42-72/10]-P[13-16/0.01]-A[15-30/5]
NW-PATMC16-LC[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]
NW-PATMC20-[42-72/10]-P[16-20/0.01]-A[20-30/5]
NW-PATMC20-LC[25-71.9/0.1]-P[16-20/0.01]-A[20-30/5]
NW-PATMC25-[42-72/10]-P[20-25/0.01]-A[25-30/5]
NW-PATMC25-LC[25-71.9/0.1]-P[20-25/0.01]-A[25-30/5]
Part NumberVolume DiscountDays to Ship RoHSSurface treatment No. (Nominal diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)

10 Days or more

CompliantWithout DLC foundation815 ~ 3042 ~ 72-6 ~ 8

10 Days or more

CompliantWithout DLC foundation815 ~ 30-25 ~ 71.96 ~ 8

10 Days or more

CompliantWithout DLC foundation1015 ~ 3042 ~ 72-8 ~ 10

10 Days or more

CompliantWithout DLC foundation1015 ~ 30-25 ~ 71.98 ~ 10

10 Days or more

CompliantWithout DLC foundation1315 ~ 3042 ~ 72-10 ~ 13

10 Days or more

CompliantWithout DLC foundation1315 ~ 30-25 ~ 71.910 ~ 13

10 Days or more

CompliantWithout DLC foundation1615 ~ 3042 ~ 72-13 ~ 16

10 Days or more

CompliantWithout DLC foundation1615 ~ 30-25 ~ 71.913 ~ 16

10 Days or more

CompliantWithout DLC foundation2020 ~ 3042 ~ 72-16 ~ 20

10 Days or more

CompliantWithout DLC foundation2020 ~ 30-25 ~ 71.916 ~ 20

10 Days or more

CompliantWithout DLC foundation2525 ~ 3042 ~ 72-20 ~ 25

10 Days or more

CompliantWithout DLC foundation2525 ~ 30-25 ~ 71.920 ~ 25

10 Days or more

CompliantDLC foundation WPC815 ~ 3042 ~ 72-6 ~ 8

10 Days or more

CompliantDLC foundation WPC815 ~ 30-25 ~ 71.96 ~ 8

10 Days or more

CompliantDLC foundation WPC1015 ~ 3042 ~ 72-8 ~ 10

10 Days or more

CompliantDLC foundation WPC1015 ~ 30-25 ~ 71.98 ~ 10

10 Days or more

CompliantDLC foundation WPC1315 ~ 3042 ~ 72-10 ~ 13

10 Days or more

CompliantDLC foundation WPC1315 ~ 30-25 ~ 71.910 ~ 13

10 Days or more

CompliantDLC foundation WPC1615 ~ 3042 ~ 72-13 ~ 16

10 Days or more

CompliantDLC foundation WPC1615 ~ 30-25 ~ 71.913 ~ 16

10 Days or more

CompliantDLC foundation WPC2020 ~ 3042 ~ 72-16 ~ 20

10 Days or more

CompliantDLC foundation WPC2020 ~ 30-25 ~ 71.916 ~ 20

10 Days or more

CompliantDLC foundation WPC2525 ~ 3042 ~ 72-20 ~ 25

10 Days or more

CompliantDLC foundation WPC2525 ~ 30-25 ~ 71.920 ~ 25

Loading...

  1. 1

Basic Information

Shank type Straight Tip shape Sharp tip angle Material Powdered high-speed steel
Mounting plate Punch plate Shank (mounting part) shape Tapped

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET