Tapped Pilot Punches DLC Coating Sharp Tip Angle Type (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
AN-PATMAL5-[52-62/10]-P[2-4.99/0.01]-A[10-30/5]
AN-PATMAL5-[52-62/10]-PC[1-1.99/0.01]-A[10-30/5]
AN-PATMAL5-LC[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]
AN-PATMAL5-LC[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]
AN-PATMAL6-[52-62/10]-P[2.5-5.99/0.01]-A[10-30/5]
AN-PATMAL6-[52-62/10]-PC[1.25-2.49/0.01]-A[10-30/5]
AN-PATMAL6-LC[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]
AN-PATMAL6-LC[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]
AN-PATMAL8-[52-82/10]-P[3-7.99/0.01]-A[10-30/5]
AN-PATMAL8-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
AN-PATMAL8-LC[32-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]
AN-PATMAL8-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AN-PATMAL10-[52-82/10]-P[3-9.99/0.01]-A[10-30/5]
AN-PATMAL10-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
AN-PATMAL10-LC[32-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
AN-PATMAL10-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AN-PATMAL13-[52-82/10]-P[6-12.99/0.01]-A[10-30/5]
AN-PATMAL13-[52-82/10]-PC[3-5.99/0.01]-A[10-30/5]
AN-PATMAL13-LC[32-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
AN-PATMAL13-LC[32-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
AN-PATMAL16-[62-82/10]-P[10-15.99/0.01]-A[10-30/5]
AN-PATMAL16-[62-82/10]-PC[5-9.99/0.01]-A[10-30/5]
AN-PATMAL16-LC[32-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
AN-PATMAL16-LC[32-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
AN-PATMAL20-[62-82/10]-P[13-19.99/0.01]-A[15-30/5]
AN-PATMAL20-[62-82/10]-PC[6.5-12.99/0.01]-A[15-30/5]
AN-PATMAL20-LC[32-81.9/0.1]-P[13-19.99/0.01]-A[15-30/5]
AN-PATMAL20-LC[32-81.9/0.1]-PC[6.5-12.99/0.01]-A[15-30/5]
AN-PATMAL25-[62-82/10]-P[18-24.99/0.01]-A[15-30/5]
AN-PATMAL25-[62-82/10]-PC[9-17.99/0.01]-A[15-30/5]
AN-PATMAL25-LC[32-81.9/0.1]-P[18-24.99/0.01]-A[15-30/5]
AN-PATMAL25-LC[32-81.9/0.1]-PC[9-17.99/0.01]-A[15-30/5]
AN-PATMAS5-[42-62/10]-P[2-4.99/0.01]-A[10-30/5]
AN-PATMAS5-[42-62/10]-PC[1-1.99/0.01]-A[10-30/5]
AN-PATMAS5-LC[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]
AN-PATMAS5-LC[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]
AN-PATMAS6-[42-62/10]-P[2.5-5.99/0.01]-A[10-30/5]
AN-PATMAS6-[42-62/10]-PC[1.25-2.49/0.01]-A[10-30/5]
AN-PATMAS6-LC[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]
AN-PATMAS6-LC[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]
AN-PATMAS8-[42-82/10]-P[3-7.99/0.01]-A[10-30/5]
AN-PATMAS8-[42-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
AN-PATMAS8-LC[32-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]
AN-PATMAS8-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AN-PATMAS10-[42-82/10]-P[3-9.99/0.01]-A[10-30/5]
AN-PATMAS10-[42-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
AN-PATMAS10-LC[32-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
AN-PATMAS10-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AN-PATMAS13-[42-82/10]-P[6-12.99/0.01]-A[10-30/5]
AN-PATMAS13-[42-82/10]-PC[3-5.99/0.01]-A[10-30/5]
AN-PATMAS13-LC[32-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
AN-PATMAS13-LC[32-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
AN-PATMAS16-[42-82/10]-P[10-15.99/0.01]-A[10-30/5]
AN-PATMAS16-[42-82/10]-PC[5-9.99/0.01]-A[10-30/5]
AN-PATMAS16-LC[32-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
AN-PATMAS16-LC[32-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
AN-PATMAS20-[42-82/10]-P[13-19.99/0.01]-A[15-30/5]
AN-PATMAS20-[42-82/10]-PC[6.5-12.99/0.01]-A[15-30/5]
AN-PATMAS20-LC[32-81.9/0.1]-P[13-19.99/0.01]-A[15-30/5]
AN-PATMAS20-LC[32-81.9/0.1]-PC[6.5-12.99/0.01]-A[15-30/5]
Part NumberVolume DiscountDays to Ship RoHSSurface treatment Shank diameter D tolerance B (Tip length/tip length) D (Shank diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)

10 Days or more

6Without DLC foundation+0.005/0L510 ~ 3052 ~ 62-2 ~ 4.99-

10 Days or more

6Without DLC foundation+0.005/0L510 ~ 3052 ~ 62--1 ~ 1.99

10 Days or more

6Without DLC foundation+0.005/0L510 ~ 30-32 ~ 61.92 ~ 4.99-

10 Days or more

6Without DLC foundation+0.005/0L510 ~ 30-32 ~ 61.9-1 ~ 1.99

10 Days or more

6Without DLC foundation+0.005/0L610 ~ 3052 ~ 62-2.5 ~ 5.99-

10 Days or more

6Without DLC foundation+0.005/0L610 ~ 3052 ~ 62--1.25 ~ 2.49

10 Days or more

6Without DLC foundation+0.005/0L610 ~ 30-32 ~ 61.92.5 ~ 5.99-

10 Days or more

6Without DLC foundation+0.005/0L610 ~ 30-32 ~ 61.9-1.25 ~ 2.49

10 Days or more

6Without DLC foundation+0.005/0L810 ~ 3052 ~ 82-3 ~ 7.99-

10 Days or more

6Without DLC foundation+0.005/0L810 ~ 3052 ~ 82--1.5 ~ 2.99

10 Days or more

6Without DLC foundation+0.005/0L810 ~ 30-32 ~ 81.93 ~ 7.99-

10 Days or more

6Without DLC foundation+0.005/0L810 ~ 30-32 ~ 81.9-1.5 ~ 2.99

10 Days or more

6Without DLC foundation+0.005/0L1010 ~ 3052 ~ 82-3 ~ 9.99-

10 Days or more

6Without DLC foundation+0.005/0L1010 ~ 3052 ~ 82--1.5 ~ 2.99

10 Days or more

6Without DLC foundation+0.005/0L1010 ~ 30-32 ~ 81.93 ~ 9.99-

10 Days or more

6Without DLC foundation+0.005/0L1010 ~ 30-32 ~ 81.9-1.5 ~ 2.99

10 Days or more

6Without DLC foundation+0.005/0L1310 ~ 3052 ~ 82-6 ~ 12.99-

10 Days or more

6Without DLC foundation+0.005/0L1310 ~ 3052 ~ 82--3 ~ 5.99

10 Days or more

6Without DLC foundation+0.005/0L1310 ~ 30-32 ~ 81.96 ~ 12.99-

10 Days or more

6Without DLC foundation+0.005/0L1310 ~ 30-32 ~ 81.9-3 ~ 5.99

10 Days or more

6Without DLC foundation+0.005/0L1610 ~ 3062 ~ 82-10 ~ 15.99-

10 Days or more

6Without DLC foundation+0.005/0L1610 ~ 3062 ~ 82--5 ~ 9.99

10 Days or more

6Without DLC foundation+0.005/0L1610 ~ 30-32 ~ 81.910 ~ 15.99-

10 Days or more

6Without DLC foundation+0.005/0L1610 ~ 30-32 ~ 81.9-5 ~ 9.99

10 Days or more

6Without DLC foundation+0.005/0L2015 ~ 3062 ~ 82-13 ~ 19.99-

10 Days or more

6Without DLC foundation+0.005/0L2015 ~ 3062 ~ 82--6.5 ~ 12.99

10 Days or more

6Without DLC foundation+0.005/0L2015 ~ 30-32 ~ 81.913 ~ 19.99-

10 Days or more

6Without DLC foundation+0.005/0L2015 ~ 30-32 ~ 81.9-6.5 ~ 12.99

10 Days or more

6Without DLC foundation+0.005/0L2515 ~ 3062 ~ 82-18 ~ 24.99-

10 Days or more

6Without DLC foundation+0.005/0L2515 ~ 3062 ~ 82--9 ~ 17.99

10 Days or more

6Without DLC foundation+0.005/0L2515 ~ 30-32 ~ 81.918 ~ 24.99-

10 Days or more

6Without DLC foundation+0.005/0L2515 ~ 30-32 ~ 81.9-9 ~ 17.99

10 Days or more

6Without DLC foundation+0.005/0S510 ~ 3042 ~ 62-2 ~ 4.99-

10 Days or more

6Without DLC foundation+0.005/0S510 ~ 3042 ~ 62--1 ~ 1.99

10 Days or more

6Without DLC foundation+0.005/0S510 ~ 30-32 ~ 61.92 ~ 4.99-

10 Days or more

6Without DLC foundation+0.005/0S510 ~ 30-32 ~ 61.9-1 ~ 1.99

10 Days or more

6Without DLC foundation+0.005/0S610 ~ 3042 ~ 62-2.5 ~ 5.99-

10 Days or more

6Without DLC foundation+0.005/0S610 ~ 3042 ~ 62--1.25 ~ 2.49

10 Days or more

6Without DLC foundation+0.005/0S610 ~ 30-32 ~ 61.92.5 ~ 5.99-

10 Days or more

6Without DLC foundation+0.005/0S610 ~ 30-32 ~ 61.9-1.25 ~ 2.49

10 Days or more

6Without DLC foundation+0.005/0S810 ~ 3042 ~ 82-3 ~ 7.99-

10 Days or more

6Without DLC foundation+0.005/0S810 ~ 3042 ~ 82--1.5 ~ 2.99

10 Days or more

6Without DLC foundation+0.005/0S810 ~ 30-32 ~ 81.93 ~ 7.99-

10 Days or more

6Without DLC foundation+0.005/0S810 ~ 30-32 ~ 81.9-1.5 ~ 2.99

10 Days or more

6Without DLC foundation+0.005/0S1010 ~ 3042 ~ 82-3 ~ 9.99-

10 Days or more

6Without DLC foundation+0.005/0S1010 ~ 3042 ~ 82--1.5 ~ 2.99

10 Days or more

6Without DLC foundation+0.005/0S1010 ~ 30-32 ~ 81.93 ~ 9.99-

10 Days or more

6Without DLC foundation+0.005/0S1010 ~ 30-32 ~ 81.9-1.5 ~ 2.99

10 Days or more

6Without DLC foundation+0.005/0S1310 ~ 3042 ~ 82-6 ~ 12.99-

10 Days or more

6Without DLC foundation+0.005/0S1310 ~ 3042 ~ 82--3 ~ 5.99

10 Days or more

6Without DLC foundation+0.005/0S1310 ~ 30-32 ~ 81.96 ~ 12.99-

10 Days or more

6Without DLC foundation+0.005/0S1310 ~ 30-32 ~ 81.9-3 ~ 5.99

10 Days or more

6Without DLC foundation+0.005/0S1610 ~ 3042 ~ 82-10 ~ 15.99-

10 Days or more

6Without DLC foundation+0.005/0S1610 ~ 3042 ~ 82--5 ~ 9.99

10 Days or more

6Without DLC foundation+0.005/0S1610 ~ 30-32 ~ 81.910 ~ 15.99-

10 Days or more

6Without DLC foundation+0.005/0S1610 ~ 30-32 ~ 81.9-5 ~ 9.99

10 Days or more

6Without DLC foundation+0.005/0S2015 ~ 3042 ~ 82-13 ~ 19.99-

10 Days or more

6Without DLC foundation+0.005/0S2015 ~ 3042 ~ 82--6.5 ~ 12.99

10 Days or more

6Without DLC foundation+0.005/0S2015 ~ 30-32 ~ 81.913 ~ 19.99-

10 Days or more

6Without DLC foundation+0.005/0S2015 ~ 30-32 ~ 81.9-6.5 ~ 12.99

Loading...

Basic Information

Shank type Standard Tip shape Sharp tip angle Material Powdered high-speed steel
Mounting plate Punch plate Shank (mounting part) shape Tapped

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET