Flange Stopper Pilot Punches DLC Coating Tip R Type

Part Number

Configured Part Number is shown.

 
Part Number
N-PSTHAL4-[42,​52]-P[0.5-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
N-PSTHAL4-[42,​52]-P[0.5-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
N-PSTHAL4-LC[40-51.9/0.1]-P[0.5-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
N-PSTHAL4-LC[40-51.9/0.1]-P[0.5-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
N-PSTHAL4-LCT[40-51.9/0.1]-P[0.5-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
N-PSTHAL4-LCT[40-51.9/0.1]-P[0.5-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
N-PSTHAL4-RLC[2-7.9/0.1]-P[0.5-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
N-PSTHAL4-RLC[2-7.9/0.1]-P[0.5-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
N-PSTHAL5-[42,​52,​62]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
N-PSTHAL5-[42,​52,​62]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
N-PSTHAL5-LC[40-61.9/0.1]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
N-PSTHAL5-LC[40-61.9/0.1]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
N-PSTHAL5-LCT[40-61.9/0.1]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
N-PSTHAL5-LCT[40-61.9/0.1]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
N-PSTHAL5-RLC[2-7.9/0.1]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
N-PSTHAL5-RLC[2-7.9/0.1]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
N-PSTHAL6-[42,​52,​62,​72]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
N-PSTHAL6-[42,​52,​62,​72]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
N-PSTHAL6-LC[40-71.9/0.1]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
N-PSTHAL6-LC[40-71.9/0.1]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
N-PSTHAL6-LCT[40-71.9/0.1]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
N-PSTHAL6-LCT[40-71.9/0.1]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
N-PSTHAL6-RLC[2-7.9/0.1]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
N-PSTHAL6-RLC[2-7.9/0.1]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
N-PSTHAL8-[42,​52,​62,​72]-P[2-6/0.01]-T[13,​16,​20,​25]-B[2-13/1]
N-PSTHAL8-[42,​52,​62,​72]-P[2-6/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
N-PSTHAL8-LC[40-71.9/0.1]-P[2-6/0.01]-T[13,​16,​20,​25]-B[2-13/1]
N-PSTHAL8-LC[40-71.9/0.1]-P[2-6/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
N-PSTHAL8-LCT[40-71.9/0.1]-P[2-6/0.01]-T[13,​16,​20,​25]-B[2-13/1]
N-PSTHAL8-LCT[40-71.9/0.1]-P[2-6/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
N-PSTHAL8-RLC[2-7.9/0.1]-P[2-6/0.01]-T[13,​16,​20,​25]-B[2-13/1]
N-PSTHAL8-RLC[2-7.9/0.1]-P[2-6/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
NW-PSTHAL4-[42,​52]-P[1-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
NW-PSTHAL4-[42,​52]-P[1-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
NW-PSTHAL4-LC[40-51.9/0.1]-P[1-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
NW-PSTHAL4-LC[40-51.9/0.1]-P[1-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
NW-PSTHAL4-LCT[40-51.9/0.1]-P[1-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
NW-PSTHAL4-LCT[40-51.9/0.1]-P[1-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
NW-PSTHAL4-RLC[2-7.9/0.1]-P[1-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
NW-PSTHAL4-RLC[2-7.9/0.1]-P[1-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
NW-PSTHAL5-[42,​52,​62]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
NW-PSTHAL5-[42,​52,​62]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
NW-PSTHAL5-LC[40-61.9/0.1]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
NW-PSTHAL5-LC[40-61.9/0.1]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
NW-PSTHAL5-LCT[40-61.9/0.1]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
NW-PSTHAL5-LCT[40-61.9/0.1]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
NW-PSTHAL5-RLC[2-7.9/0.1]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
NW-PSTHAL5-RLC[2-7.9/0.1]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
NW-PSTHAL6-[42,​52,​62,​72]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
NW-PSTHAL6-[42,​52,​62,​72]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
NW-PSTHAL6-LC[40-71.9/0.1]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
NW-PSTHAL6-LC[40-71.9/0.1]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
NW-PSTHAL6-LCT[40-71.9/0.1]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
NW-PSTHAL6-LCT[40-71.9/0.1]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
NW-PSTHAL6-RLC[2-7.9/0.1]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
NW-PSTHAL6-RLC[2-7.9/0.1]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
NW-PSTHAL8-[42,​52,​62,​72]-P[2-6/0.01]-T[13,​16,​20,​25]-B[2-13/1]
NW-PSTHAL8-[42,​52,​62,​72]-P[2-6/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
NW-PSTHAL8-LC[40-71.9/0.1]-P[2-6/0.01]-T[13,​16,​20,​25]-B[2-13/1]
NW-PSTHAL8-LC[40-71.9/0.1]-P[2-6/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
Part NumberVolume DiscountDays to Ship RoHSSurface treatment D (Shank diameter)
(mm)
B (Tip length)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
T (Head length)
(mm)
TC (T dimension alteration)
(mm)

10 Days or more

6Without DLC foundation42 ~ 642 ~ 52--0.5 ~ 213 ~ 25-

10 Days or more

6Without DLC foundation42 ~ 642 ~ 52--0.5 ~ 2-13.1 ~ 24.9

10 Days or more

6Without DLC foundation42 ~ 6-40 ~ 51.9-0.5 ~ 213 ~ 25-

10 Days or more

6Without DLC foundation42 ~ 6-40 ~ 51.9-0.5 ~ 2-13.1 ~ 24.9

10 Days or more

6Without DLC foundation42 ~ 6--40 ~ 51.90.5 ~ 213 ~ 25-

10 Days or more

6Without DLC foundation42 ~ 6--40 ~ 51.90.5 ~ 2-13.1 ~ 24.9

10 Days or more

6Without DLC foundation42 ~ 6---0.5 ~ 213 ~ 25-

10 Days or more

6Without DLC foundation42 ~ 6---0.5 ~ 2-13.1 ~ 24.9

10 Days or more

6Without DLC foundation52 ~ 842 ~ 62--1 ~ 313 ~ 25-

10 Days or more

6Without DLC foundation52 ~ 842 ~ 62--1 ~ 3-13.1 ~ 24.9

10 Days or more

6Without DLC foundation52 ~ 8-40 ~ 61.9-1 ~ 313 ~ 25-

10 Days or more

6Without DLC foundation52 ~ 8-40 ~ 61.9-1 ~ 3-13.1 ~ 24.9

10 Days or more

6Without DLC foundation52 ~ 8--40 ~ 61.91 ~ 313 ~ 25-

10 Days or more

6Without DLC foundation52 ~ 8--40 ~ 61.91 ~ 3-13.1 ~ 24.9

10 Days or more

6Without DLC foundation52 ~ 8---1 ~ 313 ~ 25-

10 Days or more

6Without DLC foundation52 ~ 8---1 ~ 3-13.1 ~ 24.9

10 Days or more

6Without DLC foundation62 ~ 1342 ~ 72--1.5 ~ 413 ~ 25-

10 Days or more

6Without DLC foundation62 ~ 1342 ~ 72--1.5 ~ 4-13.1 ~ 24.9

10 Days or more

6Without DLC foundation62 ~ 13-40 ~ 71.9-1.5 ~ 413 ~ 25-

10 Days or more

6Without DLC foundation62 ~ 13-40 ~ 71.9-1.5 ~ 4-13.1 ~ 24.9

10 Days or more

6Without DLC foundation62 ~ 13--40 ~ 71.91.5 ~ 413 ~ 25-

10 Days or more

6Without DLC foundation62 ~ 13--40 ~ 71.91.5 ~ 4-13.1 ~ 24.9

10 Days or more

6Without DLC foundation62 ~ 13---1.5 ~ 413 ~ 25-

10 Days or more

6Without DLC foundation62 ~ 13---1.5 ~ 4-13.1 ~ 24.9

10 Days or more

6Without DLC foundation82 ~ 1342 ~ 72--2 ~ 613 ~ 25-

10 Days or more

6Without DLC foundation82 ~ 1342 ~ 72--2 ~ 6-13.1 ~ 24.9

10 Days or more

6Without DLC foundation82 ~ 13-40 ~ 71.9-2 ~ 613 ~ 25-

10 Days or more

6Without DLC foundation82 ~ 13-40 ~ 71.9-2 ~ 6-13.1 ~ 24.9

10 Days or more

6Without DLC foundation82 ~ 13--40 ~ 71.92 ~ 613 ~ 25-

10 Days or more

6Without DLC foundation82 ~ 13--40 ~ 71.92 ~ 6-13.1 ~ 24.9

10 Days or more

6Without DLC foundation82 ~ 13---2 ~ 613 ~ 25-

10 Days or more

6Without DLC foundation82 ~ 13---2 ~ 6-13.1 ~ 24.9

10 Days or more

6DLC foundation WPC42 ~ 642 ~ 52--1 ~ 213 ~ 25-

10 Days or more

6DLC foundation WPC42 ~ 642 ~ 52--1 ~ 2-13.1 ~ 24.9

10 Days or more

6DLC foundation WPC42 ~ 6-40 ~ 51.9-1 ~ 213 ~ 25-

10 Days or more

6DLC foundation WPC42 ~ 6-40 ~ 51.9-1 ~ 2-13.1 ~ 24.9

10 Days or more

6DLC foundation WPC42 ~ 6--40 ~ 51.91 ~ 213 ~ 25-

10 Days or more

6DLC foundation WPC42 ~ 6--40 ~ 51.91 ~ 2-13.1 ~ 24.9

10 Days or more

6DLC foundation WPC42 ~ 6---1 ~ 213 ~ 25-

10 Days or more

6DLC foundation WPC42 ~ 6---1 ~ 2-13.1 ~ 24.9

10 Days or more

6DLC foundation WPC52 ~ 842 ~ 62--1 ~ 313 ~ 25-

10 Days or more

6DLC foundation WPC52 ~ 842 ~ 62--1 ~ 3-13.1 ~ 24.9

10 Days or more

6DLC foundation WPC52 ~ 8-40 ~ 61.9-1 ~ 313 ~ 25-

10 Days or more

6DLC foundation WPC52 ~ 8-40 ~ 61.9-1 ~ 3-13.1 ~ 24.9

10 Days or more

6DLC foundation WPC52 ~ 8--40 ~ 61.91 ~ 313 ~ 25-

10 Days or more

6DLC foundation WPC52 ~ 8--40 ~ 61.91 ~ 3-13.1 ~ 24.9

10 Days or more

6DLC foundation WPC52 ~ 8---1 ~ 313 ~ 25-

10 Days or more

6DLC foundation WPC52 ~ 8---1 ~ 3-13.1 ~ 24.9

10 Days or more

6DLC foundation WPC62 ~ 1342 ~ 72--1.5 ~ 413 ~ 25-

10 Days or more

6DLC foundation WPC62 ~ 1342 ~ 72--1.5 ~ 4-13.1 ~ 24.9

10 Days or more

6DLC foundation WPC62 ~ 13-40 ~ 71.9-1.5 ~ 413 ~ 25-

10 Days or more

6DLC foundation WPC62 ~ 13-40 ~ 71.9-1.5 ~ 4-13.1 ~ 24.9

10 Days or more

6DLC foundation WPC62 ~ 13--40 ~ 71.91.5 ~ 413 ~ 25-

10 Days or more

6DLC foundation WPC62 ~ 13--40 ~ 71.91.5 ~ 4-13.1 ~ 24.9

10 Days or more

6DLC foundation WPC62 ~ 13---1.5 ~ 413 ~ 25-

10 Days or more

6DLC foundation WPC62 ~ 13---1.5 ~ 4-13.1 ~ 24.9

10 Days or more

6DLC foundation WPC82 ~ 1342 ~ 72--2 ~ 613 ~ 25-

10 Days or more

6DLC foundation WPC82 ~ 1342 ~ 72--2 ~ 6-13.1 ~ 24.9

10 Days or more

6DLC foundation WPC82 ~ 13-40 ~ 71.9-2 ~ 613 ~ 25-

10 Days or more

6DLC foundation WPC82 ~ 13-40 ~ 71.9-2 ~ 6-13.1 ~ 24.9

Loading...

Basic Information

Shank type Standard Tip shape Tip R Material Powdered high-speed steel
Mounting plate Punch plate Shank (mounting part) shape Flange stopper Shank diameter D tolerance +0.005/0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET