Flange Stopper Pilot Punches DLC Coating Sharp Tip Angle Type

Part Number

Configured Part Number is shown.

 
Part Number
N-PATHAL4-[42,​52]-P[0.5-2/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-6/1]
N-PATHAL4-[42,​52]-P[0.5-2/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-6/1]
N-PATHAL4-LC[40-51.9/0.1]-P[0.5-2/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-6/1]
N-PATHAL4-LC[40-51.9/0.1]-P[0.5-2/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-6/1]
N-PATHAL4-LCT[40-51.9/0.1]-P[0.5-2/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-6/1]
N-PATHAL4-LCT[40-51.9/0.1]-P[0.5-2/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-6/1]
N-PATHAL5-[42,​52]-P[1-3/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-8/1]
N-PATHAL5-[42,​52]-P[1-3/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-8/1]
N-PATHAL5-LC[40-51.9/0.1]-P[1-3/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-8/1]
N-PATHAL5-LC[40-51.9/0.1]-P[1-3/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-8/1]
N-PATHAL5-LCT[40-51.9/0.1]-P[1-3/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-8/1]
N-PATHAL5-LCT[40-51.9/0.1]-P[1-3/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-8/1]
N-PATHAL6-[42,​52,​62]-P[1.5-4/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-13/1]
N-PATHAL6-[42,​52,​62]-P[1.5-4/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-13/1]
N-PATHAL6-LC[40-61.9/0.1]-P[1.5-4/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-13/1]
N-PATHAL6-LC[40-61.9/0.1]-P[1.5-4/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-13/1]
N-PATHAL6-LCT[40-61.9/0.1]-P[1.5-4/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-13/1]
N-PATHAL6-LCT[40-61.9/0.1]-P[1.5-4/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-13/1]
N-PATHAL8-[42,​52,​62]-P[2-6/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-13/1]
N-PATHAL8-[42,​52,​62]-P[2-6/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-13/1]
N-PATHAL8-LC[40-61.9/0.1]-P[2-6/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-13/1]
N-PATHAL8-LC[40-61.9/0.1]-P[2-6/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-13/1]
N-PATHAL8-LCT[40-61.9/0.1]-P[2-6/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-13/1]
N-PATHAL8-LCT[40-61.9/0.1]-P[2-6/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-13/1]
NW-PATHAL4-[42,​52]-P[1-2/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-6/1]
NW-PATHAL4-[42,​52]-P[1-2/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-6/1]
NW-PATHAL4-LC[40-51.9/0.1]-P[1-2/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-6/1]
NW-PATHAL4-LC[40-51.9/0.1]-P[1-2/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-6/1]
NW-PATHAL4-LCT[40-51.9/0.1]-P[1-2/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-6/1]
NW-PATHAL4-LCT[40-51.9/0.1]-P[1-2/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-6/1]
NW-PATHAL5-[42,​52]-P[1-3/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-8/1]
NW-PATHAL5-[42,​52]-P[1-3/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-8/1]
NW-PATHAL5-LC[40-51.9/0.1]-P[1-3/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-8/1]
NW-PATHAL5-LC[40-51.9/0.1]-P[1-3/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-8/1]
NW-PATHAL5-LCT[40-51.9/0.1]-P[1-3/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-8/1]
NW-PATHAL5-LCT[40-51.9/0.1]-P[1-3/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-8/1]
NW-PATHAL6-[42,​52,​62]-P[1.5-4/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-13/1]
NW-PATHAL6-[42,​52,​62]-P[1.5-4/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-13/1]
NW-PATHAL6-LC[40-61.9/0.1]-P[1.5-4/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-13/1]
NW-PATHAL6-LC[40-61.9/0.1]-P[1.5-4/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-13/1]
NW-PATHAL6-LCT[40-61.9/0.1]-P[1.5-4/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-13/1]
NW-PATHAL6-LCT[40-61.9/0.1]-P[1.5-4/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-13/1]
NW-PATHAL8-[42,​52,​62]-P[2-6/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-13/1]
NW-PATHAL8-[42,​52,​62]-P[2-6/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-13/1]
NW-PATHAL8-LC[40-61.9/0.1]-P[2-6/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-13/1]
NW-PATHAL8-LC[40-61.9/0.1]-P[2-6/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-13/1]
NW-PATHAL8-LCT[40-61.9/0.1]-P[2-6/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-13/1]
NW-PATHAL8-LCT[40-61.9/0.1]-P[2-6/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-13/1]
Part NumberVolume DiscountDays to Ship RoHSSurface treatment D (Shank diameter)
(mm)
A (Taper angle)
(°)
B (Tip length)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
T (Head length)
(mm)
TC (T dimension alteration)
(mm)

17 Days or more

CompliantWithout DLC foundation410 ~ 302 ~ 642 ~ 52--0.5 ~ 213 ~ 25-

17 Days or more

CompliantWithout DLC foundation410 ~ 302 ~ 642 ~ 52--0.5 ~ 2-13.1 ~ 24.9

17 Days or more

CompliantWithout DLC foundation410 ~ 302 ~ 6-40 ~ 51.9-0.5 ~ 213 ~ 25-

17 Days or more

CompliantWithout DLC foundation410 ~ 302 ~ 6-40 ~ 51.9-0.5 ~ 2-13.1 ~ 24.9

17 Days or more

CompliantWithout DLC foundation410 ~ 302 ~ 6--40 ~ 51.90.5 ~ 213 ~ 25-

17 Days or more

CompliantWithout DLC foundation410 ~ 302 ~ 6--40 ~ 51.90.5 ~ 2-13.1 ~ 24.9

17 Days or more

CompliantWithout DLC foundation510 ~ 302 ~ 842 ~ 52--1 ~ 313 ~ 25-

17 Days or more

CompliantWithout DLC foundation510 ~ 302 ~ 842 ~ 52--1 ~ 3-13.1 ~ 24.9

17 Days or more

CompliantWithout DLC foundation510 ~ 302 ~ 8-40 ~ 51.9-1 ~ 313 ~ 25-

17 Days or more

CompliantWithout DLC foundation510 ~ 302 ~ 8-40 ~ 51.9-1 ~ 3-13.1 ~ 24.9

17 Days or more

CompliantWithout DLC foundation510 ~ 302 ~ 8--40 ~ 51.91 ~ 313 ~ 25-

17 Days or more

CompliantWithout DLC foundation510 ~ 302 ~ 8--40 ~ 51.91 ~ 3-13.1 ~ 24.9

17 Days or more

CompliantWithout DLC foundation610 ~ 302 ~ 1342 ~ 62--1.5 ~ 413 ~ 25-

17 Days or more

CompliantWithout DLC foundation610 ~ 302 ~ 1342 ~ 62--1.5 ~ 4-13.1 ~ 24.9

17 Days or more

CompliantWithout DLC foundation610 ~ 302 ~ 13-40 ~ 61.9-1.5 ~ 413 ~ 25-

17 Days or more

CompliantWithout DLC foundation610 ~ 302 ~ 13-40 ~ 61.9-1.5 ~ 4-13.1 ~ 24.9

17 Days or more

CompliantWithout DLC foundation610 ~ 302 ~ 13--40 ~ 61.91.5 ~ 413 ~ 25-

17 Days or more

CompliantWithout DLC foundation610 ~ 302 ~ 13--40 ~ 61.91.5 ~ 4-13.1 ~ 24.9

17 Days or more

CompliantWithout DLC foundation810 ~ 302 ~ 1342 ~ 62--2 ~ 613 ~ 25-

17 Days or more

CompliantWithout DLC foundation810 ~ 302 ~ 1342 ~ 62--2 ~ 6-13.1 ~ 24.9

17 Days or more

CompliantWithout DLC foundation810 ~ 302 ~ 13-40 ~ 61.9-2 ~ 613 ~ 25-

17 Days or more

CompliantWithout DLC foundation810 ~ 302 ~ 13-40 ~ 61.9-2 ~ 6-13.1 ~ 24.9

17 Days or more

CompliantWithout DLC foundation810 ~ 302 ~ 13--40 ~ 61.92 ~ 613 ~ 25-

17 Days or more

CompliantWithout DLC foundation810 ~ 302 ~ 13--40 ~ 61.92 ~ 6-13.1 ~ 24.9

17 Days or more

CompliantDLC foundation WPC410 ~ 302 ~ 642 ~ 52--1 ~ 213 ~ 25-

17 Days or more

CompliantDLC foundation WPC410 ~ 302 ~ 642 ~ 52--1 ~ 2-13.1 ~ 24.9

17 Days or more

CompliantDLC foundation WPC410 ~ 302 ~ 6-40 ~ 51.9-1 ~ 213 ~ 25-

17 Days or more

CompliantDLC foundation WPC410 ~ 302 ~ 6-40 ~ 51.9-1 ~ 2-13.1 ~ 24.9

17 Days or more

CompliantDLC foundation WPC410 ~ 302 ~ 6--40 ~ 51.91 ~ 213 ~ 25-

17 Days or more

CompliantDLC foundation WPC410 ~ 302 ~ 6--40 ~ 51.91 ~ 2-13.1 ~ 24.9

17 Days or more

CompliantDLC foundation WPC510 ~ 302 ~ 842 ~ 52--1 ~ 313 ~ 25-

17 Days or more

CompliantDLC foundation WPC510 ~ 302 ~ 842 ~ 52--1 ~ 3-13.1 ~ 24.9

17 Days or more

CompliantDLC foundation WPC510 ~ 302 ~ 8-40 ~ 51.9-1 ~ 313 ~ 25-

17 Days or more

CompliantDLC foundation WPC510 ~ 302 ~ 8-40 ~ 51.9-1 ~ 3-13.1 ~ 24.9

17 Days or more

CompliantDLC foundation WPC510 ~ 302 ~ 8--40 ~ 51.91 ~ 313 ~ 25-

17 Days or more

CompliantDLC foundation WPC510 ~ 302 ~ 8--40 ~ 51.91 ~ 3-13.1 ~ 24.9

17 Days or more

CompliantDLC foundation WPC610 ~ 302 ~ 1342 ~ 62--1.5 ~ 413 ~ 25-

17 Days or more

CompliantDLC foundation WPC610 ~ 302 ~ 1342 ~ 62--1.5 ~ 4-13.1 ~ 24.9

17 Days or more

CompliantDLC foundation WPC610 ~ 302 ~ 13-40 ~ 61.9-1.5 ~ 413 ~ 25-

17 Days or more

CompliantDLC foundation WPC610 ~ 302 ~ 13-40 ~ 61.9-1.5 ~ 4-13.1 ~ 24.9

17 Days or more

CompliantDLC foundation WPC610 ~ 302 ~ 13--40 ~ 61.91.5 ~ 413 ~ 25-

17 Days or more

CompliantDLC foundation WPC610 ~ 302 ~ 13--40 ~ 61.91.5 ~ 4-13.1 ~ 24.9

17 Days or more

CompliantDLC foundation WPC810 ~ 302 ~ 1342 ~ 62--2 ~ 613 ~ 25-

17 Days or more

CompliantDLC foundation WPC810 ~ 302 ~ 1342 ~ 62--2 ~ 6-13.1 ~ 24.9

17 Days or more

CompliantDLC foundation WPC810 ~ 302 ~ 13-40 ~ 61.9-2 ~ 613 ~ 25-

17 Days or more

CompliantDLC foundation WPC810 ~ 302 ~ 13-40 ~ 61.9-2 ~ 6-13.1 ~ 24.9

17 Days or more

CompliantDLC foundation WPC810 ~ 302 ~ 13--40 ~ 61.92 ~ 613 ~ 25-

17 Days or more

CompliantDLC foundation WPC810 ~ 302 ~ 13--40 ~ 61.92 ~ 6-13.1 ~ 24.9

Loading...

  1. 1

Basic Information

Shank type Standard Tip shape Sharp tip angle Material Powdered high-speed steel
Mounting plate Punch plate Shank (mounting part) shape Flange stopper Shank diameter D tolerance +0.005/0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET