• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 a.m. to 10:30 a.m. (EDT) 5/20/2018. We apologize for the inconvenience.

Pilot Punches DLC Coating Tapered Tip Type

Part Number

Configured Part Number is shown.

 
Part Number
AN-HTPAL1.6-[42-62/10]-P[0.5-1.59/0.01]
AN-HTPAL1.6-LC[27-61.9/0.1]-P[0.5-1.59/0.01]
AN-HTPAL1.6-LCT[27-61.9/0.1]-P[0.5-1.59/0.01]
AN-HTPAL1.6-LMT[27-61.9/0.1]-P[0.5-1.59/0.01]
AN-HTPAL2.0-[42-62/10]-P[0.5-1.99/0.01]
AN-HTPAL2.0-LC[27-61.9/0.1]-P[0.5-1.99/0.01]
AN-HTPAL2.0-LCT[27-61.9/0.1]-P[0.5-1.99/0.01]
AN-HTPAL2.0-LMT[27-61.9/0.1]-P[0.5-1.99/0.01]
AN-HTPAL2.5-[42-62/10]-P[1-2.49/0.01]
AN-HTPAL2.5-LC[27-61.9/0.1]-P[1-2.49/0.01]
AN-HTPAL2.5-LCT[27-61.9/0.1]-P[1-2.49/0.01]
AN-HTPAL2.5-LMT[27-61.9/0.1]-P[1-2.49/0.01]
AN-HTPAL3-[52-92/10]-P[1-2.99/0.01]
AN-HTPAL3-LC[27-51.9/0.1]-P[1-2.99/0.01]
AN-HTPAL3-LC[52-82/10]-P[1-2.99/0.01]
AN-HTPAL3-LC[52.1-61.9/0.1]-P[1-2.99/0.01]
AN-HTPAL3-LC[62.1-71.9/0.1]-P[1-2.99/0.01]
AN-HTPAL3-LC[72.1-81.9/0.1]-P[1-2.99/0.01]
AN-HTPAL3-LC[82.1-91.9/0.1]-P[1-2.99/0.01]
AN-HTPAL3-LCT[27-51.9/0.1]-P[1-2.99/0.01]
AN-HTPAL3-LCT[52-82/10]-P[1-2.99/0.01]
AN-HTPAL3-LCT[52.1-61.9/0.1]-P[1-2.99/0.01]
AN-HTPAL3-LCT[62.1-71.9/0.1]-P[1-2.99/0.01]
AN-HTPAL3-LCT[72.1-81.9/0.1]-P[1-2.99/0.01]
AN-HTPAL3-LCT[82.1-91.9/0.1]-P[1-2.99/0.01]
AN-HTPAL3-LMT[27-51.9/0.1]-P[1-2.99/0.01]
AN-HTPAL3-LMT[52-82/10]-P[1-2.99/0.01]
AN-HTPAL3-LMT[52.1-61.9/0.1]-P[1-2.99/0.01]
AN-HTPAL3-LMT[62.1-71.9/0.1]-P[1-2.99/0.01]
AN-HTPAL3-LMT[72.1-81.9/0.1]-P[1-2.99/0.01]
AN-HTPAL3-LMT[82.1-91.9/0.1]-P[1-2.99/0.01]
AN-HTPAL4-[52-92/10]-P[1-3.99/0.01]
AN-HTPAL4-LC[27-51.9/0.1]-P[1-3.99/0.01]
AN-HTPAL4-LC[52-82/10]-P[1-3.99/0.01]
AN-HTPAL4-LC[52.1-61.9/0.1]-P[1-3.99/0.01]
AN-HTPAL4-LC[62.1-71.9/0.1]-P[1-3.99/0.01]
AN-HTPAL4-LC[72.1-81.9/0.1]-P[1-3.99/0.01]
AN-HTPAL4-LC[82.1-91.9/0.1]-P[1-3.99/0.01]
AN-HTPAL4-LCT[27-51.9/0.1]-P[1-3.99/0.01]
AN-HTPAL4-LCT[52-82/10]-P[1-3.99/0.01]
AN-HTPAL4-LCT[52.1-61.9/0.1]-P[1-3.99/0.01]
AN-HTPAL4-LCT[62.1-71.9/0.1]-P[1-3.99/0.01]
AN-HTPAL4-LCT[72.1-81.9/0.1]-P[1-3.99/0.01]
AN-HTPAL4-LCT[82.1-91.9/0.1]-P[1-3.99/0.01]
AN-HTPAL4-LMT[27-51.9/0.1]-P[1-3.99/0.01]
AN-HTPAL4-LMT[52-82/10]-P[1-3.99/0.01]
AN-HTPAL4-LMT[52.1-61.9/0.1]-P[1-3.99/0.01]
AN-HTPAL4-LMT[62.1-71.9/0.1]-P[1-3.99/0.01]
AN-HTPAL4-LMT[72.1-81.9/0.1]-P[1-3.99/0.01]
AN-HTPAL4-LMT[82.1-91.9/0.1]-P[1-3.99/0.01]
AN-HTPAL5-[52-92/10]-P[2-4.99/0.01]
AN-HTPAL5-[52-92/10]-PC[1-1.99/0.01]
AN-HTPAL5-LC[27-51.9/0.1]-P[2-4.99/0.01]
AN-HTPAL5-LC[27-51.9/0.1]-PC[1-1.99/0.01]
AN-HTPAL5-LC[52-82/10]-P[2-4.99/0.01]
AN-HTPAL5-LC[52-82/10]-PC[1-1.99/0.01]
AN-HTPAL5-LC[52.1-61.9/0.1]-P[2-4.99/0.01]
AN-HTPAL5-LC[52.1-61.9/0.1]-PC[1-1.99/0.01]
AN-HTPAL5-LC[62.1-71.9/0.1]-P[2-4.99/0.01]
AN-HTPAL5-LC[62.1-71.9/0.1]-PC[1-1.99/0.01]
Part NumberVolume DiscountDays to Ship RoHSMaterial Surface treatment Shank diameter D tolerance B (Tip length/tip length) D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L1.642 ~ 62---0.5 ~ 1.59-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L1.6-27 ~ 61.9--0.5 ~ 1.59-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L1.6--27 ~ 61.9-0.5 ~ 1.59-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L1.6---27 ~ 61.90.5 ~ 1.59-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L2.042 ~ 62---0.5 ~ 1.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L2.0-27 ~ 61.9--0.5 ~ 1.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L2.0--27 ~ 61.9-0.5 ~ 1.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L2.0---27 ~ 61.90.5 ~ 1.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L2.542 ~ 62---1 ~ 2.49-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L2.5-27 ~ 61.9--1 ~ 2.49-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L2.5--27 ~ 61.9-1 ~ 2.49-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L2.5---27 ~ 61.91 ~ 2.49-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L352 ~ 92---1 ~ 2.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L3-27 ~ 51.9--1 ~ 2.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L3-52 ~ 82--1 ~ 2.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L3-52.1 ~ 61.9--1 ~ 2.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L3-62.1 ~ 71.9--1 ~ 2.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L3-72.1 ~ 81.9--1 ~ 2.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L3-82.1 ~ 91.9--1 ~ 2.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L3--27 ~ 51.9-1 ~ 2.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L3--52 ~ 82-1 ~ 2.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L3--52.1 ~ 61.9-1 ~ 2.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L3--62.1 ~ 71.9-1 ~ 2.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L3--72.1 ~ 81.9-1 ~ 2.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L3--82.1 ~ 91.9-1 ~ 2.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L3---27 ~ 51.91 ~ 2.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L3---52 ~ 821 ~ 2.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L3---52.1 ~ 61.91 ~ 2.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L3---62.1 ~ 71.91 ~ 2.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L3---72.1 ~ 81.91 ~ 2.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L3---82.1 ~ 91.91 ~ 2.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L452 ~ 92---1 ~ 3.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L4-27 ~ 51.9--1 ~ 3.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L4-52 ~ 82--1 ~ 3.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L4-52.1 ~ 61.9--1 ~ 3.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L4-62.1 ~ 71.9--1 ~ 3.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L4-72.1 ~ 81.9--1 ~ 3.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L4-82.1 ~ 91.9--1 ~ 3.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L4--27 ~ 51.9-1 ~ 3.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L4--52 ~ 82-1 ~ 3.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L4--52.1 ~ 61.9-1 ~ 3.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L4--62.1 ~ 71.9-1 ~ 3.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L4--72.1 ~ 81.9-1 ~ 3.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L4--82.1 ~ 91.9-1 ~ 3.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L4---27 ~ 51.91 ~ 3.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L4---52 ~ 821 ~ 3.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L4---52.1 ~ 61.91 ~ 3.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L4---62.1 ~ 71.91 ~ 3.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L4---72.1 ~ 81.91 ~ 3.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L4---82.1 ~ 91.91 ~ 3.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L552 ~ 92---2 ~ 4.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L552 ~ 92----1 ~ 1.99

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L5-27 ~ 51.9--2 ~ 4.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L5-27 ~ 51.9---1 ~ 1.99

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L5-52 ~ 82--2 ~ 4.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L5-52 ~ 82---1 ~ 1.99

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L5-52.1 ~ 61.9--2 ~ 4.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L5-52.1 ~ 61.9---1 ~ 1.99

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L5-62.1 ~ 71.9--2 ~ 4.99-

10 Days or more

CompliantSKH51 EquivalentWithout DLC foundation+0.005/0L5-62.1 ~ 71.9---1 ~ 1.99

Loading...

Basic Information

Shank type Standard Tip shape Tapered tip Mounting plate Punch plate
Shank (mounting part) shape Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET