Pilot Punches with Locating Dowel Holes DLC Coating Sharp Tip Angle Type

Part Number

Configured Part Number is shown.

 
Part Number
N-ATALC10-[52-142/10]-P[3-9.99/0.01]-A[10-30/5]
N-ATALC10-[52-142/10]-PC[1.5-2.99/0.01]-A[10-30/5]
N-ATALC10-LC[32-141.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
N-ATALC10-LC[32-141.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
N-ATALC13-[52-142/10]-P[6-12.99/0.01]-A[10-30/5]
N-ATALC13-[52-142/10]-PC[3-5.99/0.01]-A[10-30/5]
N-ATALC13-LC[32-141.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
N-ATALC13-LC[32-141.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
N-ATALC16-[62-142/10]-P[10-15.99/0.01]-A[10-30/5]
N-ATALC16-[62-142/10]-PC[5-9.99/0.01]-A[10-30/5]
N-ATALC16-LC[32-141.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
N-ATALC16-LC[32-141.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
N-ATALC20-[62-142/10]-P[13-19.99/0.01]-A[10-30/5]
N-ATALC20-[62-142/10]-PC[6.5-12.99/0.01]-A[10-30/5]
N-ATALC20-LC[32-141.9/0.1]-P[13-19.99/0.01]-A[10-30/5]
N-ATALC20-LC[32-141.9/0.1]-PC[6.5-12.99/0.01]-A[10-30/5]
N-ATALC25-[62-142/10]-P[18-24.99/0.01]-A[15-30/5]
N-ATALC25-[62-142/10]-PC[9-17.99/0.01]-A[15-30/5]
N-ATALC25-LC[32-141.9/0.1]-P[18-24.99/0.01]-A[15-30/5]
N-ATALC25-LC[32-141.9/0.1]-PC[9-17.99/0.01]-A[15-30/5]
N-ATASC10-[42-142/10]-P[3-9.99/0.01]-A[10-30/5]
N-ATASC10-[42-142/10]-PC[1.5-2.99/0.01]-A[10-30/5]
N-ATASC10-LC[32-141.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
N-ATASC10-LC[32-141.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
N-ATASC13-[42-142/10]-P[6-12.99/0.01]-A[10-30/5]
N-ATASC13-[42-142/10]-PC[3-5.99/0.01]-A[10-30/5]
N-ATASC13-LC[32-141.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
N-ATASC13-LC[32-141.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
N-ATASC16-[42-142/10]-P[10-15.99/0.01]-A[10-30/5]
N-ATASC16-[42-142/10]-PC[5-9.99/0.01]-A[10-30/5]
N-ATASC16-LC[32-141.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
N-ATASC16-LC[32-141.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
N-ATASC20-[42-142/10]-P[13-19.99/0.01]-A[10-30/5]
N-ATASC20-[42-142/10]-PC[6.5-12.99/0.01]-A[10-30/5]
N-ATASC20-LC[32-141.9/0.1]-P[13-19.99/0.01]-A[10-30/5]
N-ATASC20-LC[32-141.9/0.1]-PC[6.5-12.99/0.01]-A[10-30/5]
N-ATASC25-[42-142/10]-P[18-24.99/0.01]-A[15-30/5]
N-ATASC25-[42-142/10]-PC[9-17.99/0.01]-A[15-30/5]
N-ATASC25-LC[32-141.9/0.1]-P[18-24.99/0.01]-A[15-30/5]
N-ATASC25-LC[32-141.9/0.1]-PC[9-17.99/0.01]-A[15-30/5]
N-ATAXC10-[62-142/10]-P[3-9.99/0.01]-A[10-30/5]
N-ATAXC10-[62-142/10]-PC[1.5-2.99/0.01]-A[10-30/5]
N-ATAXC10-LC[32-141.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
N-ATAXC10-LC[32-141.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
N-ATAXC13-[62-142/10]-P[6-12.99/0.01]-A[10-30/5]
N-ATAXC13-[62-142/10]-PC[3-5.99/0.01]-A[10-30/5]
N-ATAXC13-LC[32-141.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
N-ATAXC13-LC[32-141.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
N-ATAXC16-[72-142/10]-P[10-15.99/0.01]-A[10-30/5]
N-ATAXC16-[72-142/10]-PC[5-9.99/0.01]-A[10-30/5]
N-ATAXC16-LC[32-141.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
N-ATAXC16-LC[32-141.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
N-ATAXC20-[72-142/10]-P[13-19.99/0.01]-A[10-30/5]
N-ATAXC20-[72-142/10]-PC[6.5-12.99/0.01]-A[10-30/5]
N-ATAXC20-LC[32-141.9/0.1]-P[13-19.99/0.01]-A[10-30/5]
N-ATAXC20-LC[32-141.9/0.1]-PC[6.5-12.99/0.01]-A[10-30/5]
N-ATAXC25-[72-142/10]-P[18-24.99/0.01]-A[15-30/5]
N-ATAXC25-[72-142/10]-PC[9-17.99/0.01]-A[15-30/5]
N-ATAXC25-LC[32-141.9/0.1]-P[18-24.99/0.01]-A[15-30/5]
N-ATAXC25-LC[32-141.9/0.1]-PC[9-17.99/0.01]-A[15-30/5]
Part NumberVolume DiscountDays to Ship RoHSSurface treatment B (Tip length/tip length) D (Shank diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)

15 Days or more

6Without DLC foundationL1010 ~ 3052 ~ 142-3 ~ 9.99-

15 Days or more

6Without DLC foundationL1010 ~ 3052 ~ 142--1.5 ~ 2.99

15 Days or more

6Without DLC foundationL1010 ~ 30-32 ~ 141.93 ~ 9.99-

15 Days or more

6Without DLC foundationL1010 ~ 30-32 ~ 141.9-1.5 ~ 2.99

15 Days or more

6Without DLC foundationL1310 ~ 3052 ~ 142-6 ~ 12.99-

15 Days or more

6Without DLC foundationL1310 ~ 3052 ~ 142--3 ~ 5.99

15 Days or more

6Without DLC foundationL1310 ~ 30-32 ~ 141.96 ~ 12.99-

15 Days or more

6Without DLC foundationL1310 ~ 30-32 ~ 141.9-3 ~ 5.99

15 Days or more

6Without DLC foundationL1610 ~ 3062 ~ 142-10 ~ 15.99-

15 Days or more

6Without DLC foundationL1610 ~ 3062 ~ 142--5 ~ 9.99

15 Days or more

6Without DLC foundationL1610 ~ 30-32 ~ 141.910 ~ 15.99-

15 Days or more

6Without DLC foundationL1610 ~ 30-32 ~ 141.9-5 ~ 9.99

15 Days or more

6Without DLC foundationL2010 ~ 3062 ~ 142-13 ~ 19.99-

15 Days or more

6Without DLC foundationL2010 ~ 3062 ~ 142--6.5 ~ 12.99

15 Days or more

6Without DLC foundationL2010 ~ 30-32 ~ 141.913 ~ 19.99-

15 Days or more

6Without DLC foundationL2010 ~ 30-32 ~ 141.9-6.5 ~ 12.99

15 Days or more

6Without DLC foundationL2515 ~ 3062 ~ 142-18 ~ 24.99-

15 Days or more

6Without DLC foundationL2515 ~ 3062 ~ 142--9 ~ 17.99

15 Days or more

6Without DLC foundationL2515 ~ 30-32 ~ 141.918 ~ 24.99-

15 Days or more

6Without DLC foundationL2515 ~ 30-32 ~ 141.9-9 ~ 17.99

15 Days or more

6Without DLC foundationS1010 ~ 3042 ~ 142-3 ~ 9.99-

15 Days or more

6Without DLC foundationS1010 ~ 3042 ~ 142--1.5 ~ 2.99

15 Days or more

6Without DLC foundationS1010 ~ 30-32 ~ 141.93 ~ 9.99-

15 Days or more

6Without DLC foundationS1010 ~ 30-32 ~ 141.9-1.5 ~ 2.99

15 Days or more

6Without DLC foundationS1310 ~ 3042 ~ 142-6 ~ 12.99-

15 Days or more

6Without DLC foundationS1310 ~ 3042 ~ 142--3 ~ 5.99

15 Days or more

6Without DLC foundationS1310 ~ 30-32 ~ 141.96 ~ 12.99-

15 Days or more

6Without DLC foundationS1310 ~ 30-32 ~ 141.9-3 ~ 5.99

15 Days or more

6Without DLC foundationS1610 ~ 3042 ~ 142-10 ~ 15.99-

15 Days or more

6Without DLC foundationS1610 ~ 3042 ~ 142--5 ~ 9.99

15 Days or more

6Without DLC foundationS1610 ~ 30-32 ~ 141.910 ~ 15.99-

15 Days or more

6Without DLC foundationS1610 ~ 30-32 ~ 141.9-5 ~ 9.99

15 Days or more

6Without DLC foundationS2010 ~ 3042 ~ 142-13 ~ 19.99-

15 Days or more

6Without DLC foundationS2010 ~ 3042 ~ 142--6.5 ~ 12.99

15 Days or more

6Without DLC foundationS2010 ~ 30-32 ~ 141.913 ~ 19.99-

15 Days or more

6Without DLC foundationS2010 ~ 30-32 ~ 141.9-6.5 ~ 12.99

15 Days or more

6Without DLC foundationS2515 ~ 3042 ~ 142-18 ~ 24.99-

15 Days or more

6Without DLC foundationS2515 ~ 3042 ~ 142--9 ~ 17.99

15 Days or more

6Without DLC foundationS2515 ~ 30-32 ~ 141.918 ~ 24.99-

15 Days or more

6Without DLC foundationS2515 ~ 30-32 ~ 141.9-9 ~ 17.99

15 Days or more

6Without DLC foundationX1010 ~ 3062 ~ 142-3 ~ 9.99-

15 Days or more

6Without DLC foundationX1010 ~ 3062 ~ 142--1.5 ~ 2.99

15 Days or more

6Without DLC foundationX1010 ~ 30-32 ~ 141.93 ~ 9.99-

15 Days or more

6Without DLC foundationX1010 ~ 30-32 ~ 141.9-1.5 ~ 2.99

15 Days or more

6Without DLC foundationX1310 ~ 3062 ~ 142-6 ~ 12.99-

15 Days or more

6Without DLC foundationX1310 ~ 3062 ~ 142--3 ~ 5.99

15 Days or more

6Without DLC foundationX1310 ~ 30-32 ~ 141.96 ~ 12.99-

15 Days or more

6Without DLC foundationX1310 ~ 30-32 ~ 141.9-3 ~ 5.99

15 Days or more

6Without DLC foundationX1610 ~ 3072 ~ 142-10 ~ 15.99-

15 Days or more

6Without DLC foundationX1610 ~ 3072 ~ 142--5 ~ 9.99

15 Days or more

6Without DLC foundationX1610 ~ 30-32 ~ 141.910 ~ 15.99-

15 Days or more

6Without DLC foundationX1610 ~ 30-32 ~ 141.9-5 ~ 9.99

15 Days or more

6Without DLC foundationX2010 ~ 3072 ~ 142-13 ~ 19.99-

15 Days or more

6Without DLC foundationX2010 ~ 3072 ~ 142--6.5 ~ 12.99

15 Days or more

6Without DLC foundationX2010 ~ 30-32 ~ 141.913 ~ 19.99-

15 Days or more

6Without DLC foundationX2010 ~ 30-32 ~ 141.9-6.5 ~ 12.99

15 Days or more

6Without DLC foundationX2515 ~ 3072 ~ 142-18 ~ 24.99-

15 Days or more

6Without DLC foundationX2515 ~ 3072 ~ 142--9 ~ 17.99

15 Days or more

6Without DLC foundationX2515 ~ 30-32 ~ 141.918 ~ 24.99-

15 Days or more

6Without DLC foundationX2515 ~ 30-32 ~ 141.9-9 ~ 17.99

Loading...

Basic Information

Shank type Standard Tip shape Sharp tip angle Material SKD11 Equivalent
Mounting plate Punch plate Shank (mounting part) shape With locating dowel hole Shank diameter D tolerance m5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET