Pilot Punches with Key Grooves -HW Coating Tip R Type-

Part Number

Configured Part Number is shown.

 
Part Number
AHW-HSTKAL3-[52-72/10]-P[1-2.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAL3-LC[32-71.9/0.1]-P[1-2.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAL3-LCT[32-71.9/0.1]-P[1-2.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAL4-[52-72/10]-P[1-3.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAL4-LC[32-71.9/0.1]-P[1-3.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAL4-LCT[32-71.9/0.1]-P[1-3.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAL5-[52-72/10]-P[2-4.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAL5-[52-72/10]-PC[1-1.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAL5-LC[32-71.9/0.1]-P[2-4.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAL5-LC[32-71.9/0.1]-PC[1-1.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAL5-LCT[32-71.9/0.1]-P[2-4.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAL5-LCT[32-71.9/0.1]-PC[1-1.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAL6-[52-72/10]-P[2.5-5.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAL6-[52-72/10]-PC[1.25-2.49/0.01]-T[5.1-72/0.1]
AHW-HSTKAL6-LC[32-71.9/0.1]-P[2.5-5.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAL6-LC[32-71.9/0.1]-PC[1.25-2.49/0.01]-T[5.1-72/0.1]
AHW-HSTKAL6-LCT[32-71.9/0.1]-P[2.5-5.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAL6-LCT[32-71.9/0.1]-PC[1.25-2.49/0.01]-T[5.1-72/0.1]
AHW-HSTKAL8-[52-92/10]-P[3-7.99/0.01]-T[5.1-92/0.1]
AHW-HSTKAL8-[52-92/10]-PC[1.5-2.99/0.01]-T[5.1-92/0.1]
AHW-HSTKAL8-LC[32-91.9/0.1]-P[3-7.99/0.01]-T[5.1-92/0.1]
AHW-HSTKAL8-LC[32-91.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-92/0.1]
AHW-HSTKAL8-LCT[32-91.9/0.1]-P[3-7.99/0.01]-T[5.1-92/0.1]
AHW-HSTKAL8-LCT[32-91.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-92/0.1]
AHW-HSTKAL10-[52-102/10]-P[3-9.99/0.01]-T[5.1-102/0.1]
AHW-HSTKAL10-[52-102/10]-PC[1.5-2.99/0.01]-T[5.1-102/0.1]
AHW-HSTKAL10-LC[32-101.9/0.1]-P[3-9.99/0.01]-T[5.1-102/0.1]
AHW-HSTKAL10-LC[32-101.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-102/0.1]
AHW-HSTKAL10-LCT[32-101.9/0.1]-P[3-9.99/0.01]-T[5.1-102/0.1]
AHW-HSTKAL10-LCT[32-101.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-102/0.1]
AHW-HSTKAL13-[52-102/10]-P[6-12.99/0.01]-T[5.1-102/0.1]
AHW-HSTKAL13-[52-102/10]-PC[3-5.99/0.01]-T[5.1-102/0.1]
AHW-HSTKAL13-LC[32-101.9/0.1]-P[6-12.99/0.01]-T[5.1-102/0.1]
AHW-HSTKAL13-LC[32-101.9/0.1]-PC[3-5.99/0.01]-T[5.1-102/0.1]
AHW-HSTKAL13-LCT[32-101.9/0.1]-P[6-12.99/0.01]-T[5.1-102/0.1]
AHW-HSTKAL13-LCT[32-101.9/0.1]-PC[3-5.99/0.01]-T[5.1-102/0.1]
AHW-HSTKAL16-[62-102/10]-P[10-15.99/0.01]-T[5.1-102/0.1]
AHW-HSTKAL16-[62-102/10]-PC[5-9.99/0.01]-T[5.1-102/0.1]
AHW-HSTKAL16-LC[32-101.9/0.1]-P[10-15.99/0.01]-T[5.1-102/0.1]
AHW-HSTKAL16-LC[32-101.9/0.1]-PC[5-9.99/0.01]-T[5.1-102/0.1]
AHW-HSTKAL16-LCT[32-101.9/0.1]-P[10-15.99/0.01]-T[5.1-102/0.1]
AHW-HSTKAL16-LCT[32-101.9/0.1]-PC[5-9.99/0.01]-T[5.1-102/0.1]
AHW-HSTKAS3-[42-72/10]-P[1-2.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAS3-LC[32-71.9/0.1]-P[1-2.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAS3-LCT[32-71.9/0.1]-P[1-2.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAS4-[42-72/10]-P[1-3.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAS4-LC[32-71.9/0.1]-P[1-3.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAS4-LCT[32-71.9/0.1]-P[1-3.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAS5-[42-72/10]-P[2-4.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAS5-[42-72/10]-PC[1-1.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAS5-LC[32-71.9/0.1]-P[2-4.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAS5-LC[32-71.9/0.1]-PC[1-1.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAS5-LCT[32-71.9/0.1]-P[2-4.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAS5-LCT[32-71.9/0.1]-PC[1-1.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAS6-[42-72/10]-P[2.5-5.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAS6-[42-72/10]-PC[1.25-2.49/0.01]-T[5.1-72/0.1]
AHW-HSTKAS6-LC[32-71.9/0.1]-P[2.5-5.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAS6-LC[32-71.9/0.1]-PC[1.25-2.49/0.01]-T[5.1-72/0.1]
AHW-HSTKAS6-LCT[32-71.9/0.1]-P[2.5-5.99/0.01]-T[5.1-72/0.1]
AHW-HSTKAS6-LCT[32-71.9/0.1]-PC[1.25-2.49/0.01]-T[5.1-72/0.1]
Part NumberVolume DiscountDays to Ship RoHSMaterial Shank diameter D tolerance B (Tip length/tip length) D (Shank diameter)
(mm)
L (L Dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + total length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
T (Key groove position)
(mm)

5 Days or more

CompliantSKH51 Equivalent+0.005/0L352 ~ 72--1 ~ 2.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0L3-32 ~ 71.9-1 ~ 2.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0L3--32 ~ 71.91 ~ 2.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0L452 ~ 72--1 ~ 3.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0L4-32 ~ 71.9-1 ~ 3.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0L4--32 ~ 71.91 ~ 3.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0L552 ~ 72--2 ~ 4.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0L552 ~ 72--1 ~ 1.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0L5-32 ~ 71.9-2 ~ 4.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0L5-32 ~ 71.9-1 ~ 1.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0L5--32 ~ 71.92 ~ 4.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0L5--32 ~ 71.91 ~ 1.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0L652 ~ 72--2.5 ~ 5.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0L652 ~ 72--1.25 ~ 2.495.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0L6-32 ~ 71.9-2.5 ~ 5.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0L6-32 ~ 71.9-1.25 ~ 2.495.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0L6--32 ~ 71.92.5 ~ 5.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0L6--32 ~ 71.91.25 ~ 2.495.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0L852 ~ 92--3 ~ 7.995.1 ~ 92

5 Days or more

CompliantSKH51 Equivalent+0.005/0L852 ~ 92--1.5 ~ 2.995.1 ~ 92

5 Days or more

CompliantSKH51 Equivalent+0.005/0L8-32 ~ 91.9-3 ~ 7.995.1 ~ 92

5 Days or more

CompliantSKH51 Equivalent+0.005/0L8-32 ~ 91.9-1.5 ~ 2.995.1 ~ 92

5 Days or more

CompliantSKH51 Equivalent+0.005/0L8--32 ~ 91.93 ~ 7.995.1 ~ 92

5 Days or more

CompliantSKH51 Equivalent+0.005/0L8--32 ~ 91.91.5 ~ 2.995.1 ~ 92

5 Days or more

CompliantSKH51 Equivalent+0.005/0L1052 ~ 102--3 ~ 9.995.1 ~ 102

5 Days or more

CompliantSKH51 Equivalent+0.005/0L1052 ~ 102--1.5 ~ 2.995.1 ~ 102

5 Days or more

CompliantSKH51 Equivalent+0.005/0L10-32 ~ 101.9-3 ~ 9.995.1 ~ 102

5 Days or more

CompliantSKH51 Equivalent+0.005/0L10-32 ~ 101.9-1.5 ~ 2.995.1 ~ 102

5 Days or more

CompliantSKH51 Equivalent+0.005/0L10--32 ~ 101.93 ~ 9.995.1 ~ 102

5 Days or more

CompliantSKH51 Equivalent+0.005/0L10--32 ~ 101.91.5 ~ 2.995.1 ~ 102

5 Days or more

CompliantSKH51 Equivalent+0.005/0L1352 ~ 102--6 ~ 12.995.1 ~ 102

5 Days or more

CompliantSKH51 Equivalent+0.005/0L1352 ~ 102--3 ~ 5.995.1 ~ 102

5 Days or more

CompliantSKH51 Equivalent+0.005/0L13-32 ~ 101.9-6 ~ 12.995.1 ~ 102

5 Days or more

CompliantSKH51 Equivalent+0.005/0L13-32 ~ 101.9-3 ~ 5.995.1 ~ 102

5 Days or more

CompliantSKH51 Equivalent+0.005/0L13--32 ~ 101.96 ~ 12.995.1 ~ 102

5 Days or more

CompliantSKH51 Equivalent+0.005/0L13--32 ~ 101.93 ~ 5.995.1 ~ 102

5 Days or more

CompliantSKH51 Equivalent+0.005/0L1662 ~ 102--10 ~ 15.995.1 ~ 102

5 Days or more

CompliantSKH51 Equivalent+0.005/0L1662 ~ 102--5 ~ 9.995.1 ~ 102

5 Days or more

CompliantSKH51 Equivalent+0.005/0L16-32 ~ 101.9-10 ~ 15.995.1 ~ 102

5 Days or more

CompliantSKH51 Equivalent+0.005/0L16-32 ~ 101.9-5 ~ 9.995.1 ~ 102

5 Days or more

CompliantSKH51 Equivalent+0.005/0L16--32 ~ 101.910 ~ 15.995.1 ~ 102

5 Days or more

CompliantSKH51 Equivalent+0.005/0L16--32 ~ 101.95 ~ 9.995.1 ~ 102

5 Days or more

CompliantSKH51 Equivalent+0.005/0S342 ~ 72--1 ~ 2.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0S3-32 ~ 71.9-1 ~ 2.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0S3--32 ~ 71.91 ~ 2.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0S442 ~ 72--1 ~ 3.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0S4-32 ~ 71.9-1 ~ 3.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0S4--32 ~ 71.91 ~ 3.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0S542 ~ 72--2 ~ 4.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0S542 ~ 72--1 ~ 1.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0S5-32 ~ 71.9-2 ~ 4.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0S5-32 ~ 71.9-1 ~ 1.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0S5--32 ~ 71.92 ~ 4.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0S5--32 ~ 71.91 ~ 1.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0S642 ~ 72--2.5 ~ 5.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0S642 ~ 72--1.25 ~ 2.495.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0S6-32 ~ 71.9-2.5 ~ 5.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0S6-32 ~ 71.9-1.25 ~ 2.495.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0S6--32 ~ 71.92.5 ~ 5.995.1 ~ 72

5 Days or more

CompliantSKH51 Equivalent+0.005/0S6--32 ~ 71.91.25 ~ 2.495.1 ~ 72

Loading...

Basic Information

Shank type Standard Tip shape Tip R Surface treatment HW coating
Mounting plate Punch plate Shank (mounting part) shape With key groove

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET