• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 9/22/2018 to 5:00 p.m. (EDT) 9/23/2018. We apologize for the inconvenience.

Pilot Punches with Key Grooves -HW Coating Sharp Tip Angle Type-

Part Number

Configured Part Number is shown.

 
Part Number
AHW-HATKAL3-[52-62/10]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAL3-LC[32-61.9/0.1]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAL3-LCT[32-61.9/0.1]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAL4-[52-62/10]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAL4-LC[32-61.9/0.1]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAL4-LCT[32-61.9/0.1]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAL5-[52-62/10]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAL5-[52-62/10]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAL5-LC[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAL5-LC[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAL5-LCT[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAL5-LCT[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAL6-[52-62/10]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAL6-[52-62/10]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAL6-LC[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAL6-LC[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAL6-LCT[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAL6-LCT[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAL8-[52-82/10]-P[3-7.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AHW-HATKAL8-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AHW-HATKAL8-LC[32-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AHW-HATKAL8-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AHW-HATKAL8-LCT[32-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AHW-HATKAL8-LCT[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AHW-HATKAL10-[52-82/10]-P[3-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AHW-HATKAL10-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AHW-HATKAL10-LC[32-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AHW-HATKAL10-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AHW-HATKAL10-LCT[32-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AHW-HATKAL10-LCT[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AHW-HATKAL13-[52-82/10]-P[6-12.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AHW-HATKAL13-[52-82/10]-PC[3-5.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AHW-HATKAL13-LC[32-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AHW-HATKAL13-LC[32-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AHW-HATKAL13-LCT[32-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AHW-HATKAL13-LCT[32-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AHW-HATKAL16-[62-82/10]-P[10-15.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AHW-HATKAL16-[62-82/10]-PC[5-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AHW-HATKAL16-LC[32-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AHW-HATKAL16-LC[32-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AHW-HATKAL16-LCT[32-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AHW-HATKAL16-LCT[32-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AHW-HATKAS3-[42-62/10]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAS3-LC[32-61.9/0.1]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAS3-LCT[32-61.9/0.1]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAS4-[42-62/10]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAS4-LC[32-61.9/0.1]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAS4-LCT[32-61.9/0.1]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAS5-[42-62/10]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAS5-[42-62/10]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAS5-LC[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAS5-LC[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAS5-LCT[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAS5-LCT[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAS6-[42-62/10]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAS6-[42-62/10]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAS6-LC[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAS6-LC[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAS6-LCT[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AHW-HATKAS6-LCT[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
Part NumberVolume DiscountDays to Ship RoHSMaterial Shank diameter D tolerance B (Tip length/tip length) D (Shank diameter)
(mm)
A (Taper angle)
(°)
L (L Dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + total length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
T (Key groove position)
(mm)

5 Days or more

6SKH51 Equivalent+0.005/0L310 ~ 3052 ~ 62--1 ~ 2.99-5.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0L310 ~ 30-32 ~ 61.9-1 ~ 2.99-5.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0L310 ~ 30--32 ~ 61.91 ~ 2.99-5.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0L410 ~ 3052 ~ 62--1 ~ 3.99-5.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0L410 ~ 30-32 ~ 61.9-1 ~ 3.99-5.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0L410 ~ 30--32 ~ 61.91 ~ 3.99-5.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0L510 ~ 3052 ~ 62--2 ~ 4.99-5.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0L510 ~ 3052 ~ 62---1 ~ 1.995.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0L510 ~ 30-32 ~ 61.9-2 ~ 4.99-5.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0L510 ~ 30-32 ~ 61.9--1 ~ 1.995.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0L510 ~ 30--32 ~ 61.92 ~ 4.99-5.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0L510 ~ 30--32 ~ 61.9-1 ~ 1.995.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0L610 ~ 3052 ~ 62--2.5 ~ 5.99-5.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0L610 ~ 3052 ~ 62---1.25 ~ 2.495.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0L610 ~ 30-32 ~ 61.9-2.5 ~ 5.99-5.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0L610 ~ 30-32 ~ 61.9--1.25 ~ 2.495.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0L610 ~ 30--32 ~ 61.92.5 ~ 5.99-5.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0L610 ~ 30--32 ~ 61.9-1.25 ~ 2.495.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0L810 ~ 3052 ~ 82--3 ~ 7.99-5.1 ~ 92

5 Days or more

6SKH51 Equivalent+0.005/0L810 ~ 3052 ~ 82---1.5 ~ 2.995.1 ~ 92

5 Days or more

6SKH51 Equivalent+0.005/0L810 ~ 30-32 ~ 81.9-3 ~ 7.99-5.1 ~ 92

5 Days or more

6SKH51 Equivalent+0.005/0L810 ~ 30-32 ~ 81.9--1.5 ~ 2.995.1 ~ 92

5 Days or more

6SKH51 Equivalent+0.005/0L810 ~ 30--32 ~ 81.93 ~ 7.99-5.1 ~ 92

5 Days or more

6SKH51 Equivalent+0.005/0L810 ~ 30--32 ~ 81.9-1.5 ~ 2.995.1 ~ 92

5 Days or more

6SKH51 Equivalent+0.005/0L1010 ~ 3052 ~ 82--3 ~ 9.99-5.1 ~ 102

5 Days or more

6SKH51 Equivalent+0.005/0L1010 ~ 3052 ~ 82---1.5 ~ 2.995.1 ~ 102

5 Days or more

6SKH51 Equivalent+0.005/0L1010 ~ 30-32 ~ 81.9-3 ~ 9.99-5.1 ~ 102

5 Days or more

6SKH51 Equivalent+0.005/0L1010 ~ 30-32 ~ 81.9--1.5 ~ 2.995.1 ~ 102

5 Days or more

6SKH51 Equivalent+0.005/0L1010 ~ 30--32 ~ 81.93 ~ 9.99-5.1 ~ 102

5 Days or more

6SKH51 Equivalent+0.005/0L1010 ~ 30--32 ~ 81.9-1.5 ~ 2.995.1 ~ 102

5 Days or more

6SKH51 Equivalent+0.005/0L1310 ~ 3052 ~ 82--6 ~ 12.99-5.1 ~ 102

5 Days or more

6SKH51 Equivalent+0.005/0L1310 ~ 3052 ~ 82---3 ~ 5.995.1 ~ 102

5 Days or more

6SKH51 Equivalent+0.005/0L1310 ~ 30-32 ~ 81.9-6 ~ 12.99-5.1 ~ 102

5 Days or more

6SKH51 Equivalent+0.005/0L1310 ~ 30-32 ~ 81.9--3 ~ 5.995.1 ~ 102

5 Days or more

6SKH51 Equivalent+0.005/0L1310 ~ 30--32 ~ 81.96 ~ 12.99-5.1 ~ 102

5 Days or more

6SKH51 Equivalent+0.005/0L1310 ~ 30--32 ~ 81.9-3 ~ 5.995.1 ~ 102

5 Days or more

6SKH51 Equivalent+0.005/0L1610 ~ 3062 ~ 82--10 ~ 15.99-5.1 ~ 102

5 Days or more

6SKH51 Equivalent+0.005/0L1610 ~ 3062 ~ 82---5 ~ 9.995.1 ~ 102

5 Days or more

6SKH51 Equivalent+0.005/0L1610 ~ 30-32 ~ 81.9-10 ~ 15.99-5.1 ~ 102

5 Days or more

6SKH51 Equivalent+0.005/0L1610 ~ 30-32 ~ 81.9--5 ~ 9.995.1 ~ 102

5 Days or more

6SKH51 Equivalent+0.005/0L1610 ~ 30--32 ~ 81.910 ~ 15.99-5.1 ~ 102

5 Days or more

6SKH51 Equivalent+0.005/0L1610 ~ 30--32 ~ 81.9-5 ~ 9.995.1 ~ 102

5 Days or more

6SKH51 Equivalent+0.005/0S310 ~ 3042 ~ 62--1 ~ 2.99-5.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0S310 ~ 30-32 ~ 61.9-1 ~ 2.99-5.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0S310 ~ 30--32 ~ 61.91 ~ 2.99-5.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0S410 ~ 3042 ~ 62--1 ~ 3.99-5.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0S410 ~ 30-32 ~ 61.9-1 ~ 3.99-5.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0S410 ~ 30--32 ~ 61.91 ~ 3.99-5.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0S510 ~ 3042 ~ 62--2 ~ 4.99-5.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0S510 ~ 3042 ~ 62---1 ~ 1.995.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0S510 ~ 30-32 ~ 61.9-2 ~ 4.99-5.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0S510 ~ 30-32 ~ 61.9--1 ~ 1.995.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0S510 ~ 30--32 ~ 61.92 ~ 4.99-5.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0S510 ~ 30--32 ~ 61.9-1 ~ 1.995.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0S610 ~ 3042 ~ 62--2.5 ~ 5.99-5.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0S610 ~ 3042 ~ 62---1.25 ~ 2.495.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0S610 ~ 30-32 ~ 61.9-2.5 ~ 5.99-5.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0S610 ~ 30-32 ~ 61.9--1.25 ~ 2.495.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0S610 ~ 30--32 ~ 61.92.5 ~ 5.99-5.1 ~ 72

5 Days or more

6SKH51 Equivalent+0.005/0S610 ~ 30--32 ~ 61.9-1.25 ~ 2.495.1 ~ 72

Loading...

Basic Information

Shank type Standard Tip shape Sharp tip angle Surface treatment HW coating
Mounting plate Punch plate Shank (mounting part) shape With key groove

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET