Movable Pilot Punches -HW Coating Sharp Tip Angle Type-

Part Number

Configured Part Number is shown.

 
Part Number
AHW-HUPT2.0-[32-42/10]-P[1-1.5/0.01]-B[2-23/0.1]
AHW-HUPT2.0-LC[11-31.9/0.1]-P[1-1.5/0.01]-B[2-23/0.1]
AHW-HUPT2.0-LC[32.1-41.9/0.1]-P[1-1.5/0.01]-B[2-23/0.1]
AHW-HUPT2.5-[32-42/10]-P[1-2/0.01]-B[2-23/0.1]
AHW-HUPT2.5-LC[11-31.9/0.1]-P[1-2/0.01]-B[2-23/0.1]
AHW-HUPT2.5-LC[32.1-41.9/0.1]-P[1-2/0.01]-B[2-23/0.1]
AHW-HUPT3-[42-72/10]-P[1-2.5/0.01]-B[2-23/0.1]
AHW-HUPT3-LC[11-41.9/0.1]-P[1-2.5/0.01]-B[2-23/0.1]
AHW-HUPT3-LC[42.1-51.9/0.1]-P[1-2.5/0.01]-B[2-23/0.1]
AHW-HUPT3-LC[52.1-61.9/0.1]-P[1-2.5/0.01]-B[2-23/0.1]
AHW-HUPT3-LC[62.1-71.9/0.1]-P[1-2.5/0.01]-B[2-23/0.1]
AHW-HUPT4-[42-72/10]-P[1.5-3.5/0.01]-B[2-23/0.1]
AHW-HUPT4-[42-72/10]-PC[1-1.49/0.01]-B[2-23/0.1]
AHW-HUPT4-LC[11-41.9/0.1]-P[1.5-3.5/0.01]-B[2-23/0.1]
AHW-HUPT4-LC[11-41.9/0.1]-PC[1-1.49/0.01]-B[2-23/0.1]
AHW-HUPT4-LC[42.1-51.9/0.1]-P[1.5-3.5/0.01]-B[2-23/0.1]
AHW-HUPT4-LC[42.1-51.9/0.1]-PC[1-1.49/0.01]-B[2-23/0.1]
AHW-HUPT4-LC[52.1-61.9/0.1]-P[1.5-3.5/0.01]-B[2-23/0.1]
AHW-HUPT4-LC[52.1-61.9/0.1]-PC[1-1.49/0.01]-B[2-23/0.1]
AHW-HUPT4-LC[62.1-71.9/0.1]-P[1.5-3.5/0.01]-B[2-23/0.1]
AHW-HUPT4-LC[62.1-71.9/0.1]-PC[1-1.49/0.01]-B[2-23/0.1]
AHW-HUPT5-[42-72/10]-P[2-4.5/0.01]-B[2-23/0.1]
AHW-HUPT5-[42-72/10]-PC[1-1.99/0.01]-B[2-23/0.1]
AHW-HUPT5-LC[11-41.9/0.1]-P[2-4.5/0.01]-B[2-23/0.1]
AHW-HUPT5-LC[11-41.9/0.1]-PC[1-1.99/0.01]-B[2-23/0.1]
AHW-HUPT5-LC[42.1-51.9/0.1]-P[2-4.5/0.01]-B[2-23/0.1]
AHW-HUPT5-LC[42.1-51.9/0.1]-PC[1-1.99/0.01]-B[2-23/0.1]
AHW-HUPT5-LC[52.1-61.9/0.1]-P[2-4.5/0.01]-B[2-23/0.1]
AHW-HUPT5-LC[52.1-61.9/0.1]-PC[1-1.99/0.01]-B[2-23/0.1]
AHW-HUPT5-LC[62.1-71.9/0.1]-P[2-4.5/0.01]-B[2-23/0.1]
AHW-HUPT5-LC[62.1-71.9/0.1]-PC[1-1.99/0.01]-B[2-23/0.1]
AHW-HUPT6-[42-72/10]-P[2.5-5.5/0.01]-B[2-23/0.1]
AHW-HUPT6-[42-72/10]-PC[1.25-2.49/0.01]-B[2-23/0.1]
AHW-HUPT6-LC[11-41.9/0.1]-P[2.5-5.5/0.01]-B[2-23/0.1]
AHW-HUPT6-LC[11-41.9/0.1]-PC[1.25-2.49/0.01]-B[2-23/0.1]
AHW-HUPT6-LC[42.1-51.9/0.1]-P[2.5-5.5/0.01]-B[2-23/0.1]
AHW-HUPT6-LC[42.1-51.9/0.1]-PC[1.25-2.49/0.01]-B[2-23/0.1]
AHW-HUPT6-LC[52.1-61.9/0.1]-P[2.5-5.5/0.01]-B[2-23/0.1]
AHW-HUPT6-LC[52.1-61.9/0.1]-PC[1.25-2.49/0.01]-B[2-23/0.1]
AHW-HUPT6-LC[62.1-71.9/0.1]-P[2.5-5.5/0.01]-B[2-23/0.1]
AHW-HUPT6-LC[62.1-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-23/0.1]
AHW-HUPT8-[42-82/10]-P[3-7.5/0.01]-B[2-23/0.1]
AHW-HUPT8-[42-82/10]-PC[1.5-2.99/0.01]-B[2-23/0.1]
AHW-HUPT8-LC[11-41.9/0.1]-P[3-7.5/0.01]-B[2-23/0.1]
AHW-HUPT8-LC[11-41.9/0.1]-PC[1.5-2.99/0.01]-B[2-23/0.1]
AHW-HUPT8-LC[42.1-51.9/0.1]-P[3-7.5/0.01]-B[2-23/0.1]
AHW-HUPT8-LC[42.1-51.9/0.1]-PC[1.5-2.99/0.01]-B[2-23/0.1]
AHW-HUPT8-LC[52.1-61.9/0.1]-P[3-7.5/0.01]-B[2-23/0.1]
AHW-HUPT8-LC[52.1-61.9/0.1]-PC[1.5-2.99/0.01]-B[2-23/0.1]
AHW-HUPT8-LC[62.1-71.9/0.1]-P[3-7.5/0.01]-B[2-23/0.1]
AHW-HUPT8-LC[62.1-71.9/0.1]-PC[1.5-2.99/0.01]-B[2-23/0.1]
AHW-HUPT8-LC[72.1-81.9/0.1]-P[3-7.5/0.01]-B[2-23/0.1]
AHW-HUPT8-LC[72.1-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-23/0.1]
AHW-PUPT2.0-[32-42/10]-P[1-1.5/0.01]-B[2-23/0.1]
AHW-PUPT2.0-LC[11-31.9/0.1]-P[1-1.5/0.01]-B[2-23/0.1]
AHW-PUPT2.0-LC[32.1-41.9/0.1]-P[1-1.5/0.01]-B[2-23/0.1]
AHW-PUPT2.5-[32-42/10]-P[1-2/0.01]-B[2-23/0.1]
AHW-PUPT2.5-LC[11-31.9/0.1]-P[1-2/0.01]-B[2-23/0.1]
AHW-PUPT2.5-LC[32.1-41.9/0.1]-P[1-2/0.01]-B[2-23/0.1]
AHW-PUPT3-[42-72/10]-P[1-2.5/0.01]-B[2-23/0.1]
Part NumberVolume DiscountDays to Ship RoHSMaterial Shank diameter D tolerance D (Shank diameter)
(mm)
B (Tip length)
(mm)
L (L Dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.0102.02 ~ 2332 ~ 42-1 ~ 1.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.0102.02 ~ 23-11 ~ 31.91 ~ 1.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.0102.02 ~ 23-32.1 ~ 41.91 ~ 1.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.0102.52 ~ 2332 ~ 42-1 ~ 2-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.0102.52 ~ 23-11 ~ 31.91 ~ 2-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.0102.52 ~ 23-32.1 ~ 41.91 ~ 2-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01032 ~ 2342 ~ 72-1 ~ 2.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01032 ~ 23-11 ~ 41.91 ~ 2.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01032 ~ 23-42.1 ~ 51.91 ~ 2.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01032 ~ 23-52.1 ~ 61.91 ~ 2.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01032 ~ 23-62.1 ~ 71.91 ~ 2.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01042 ~ 2342 ~ 72-1.5 ~ 3.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01042 ~ 2342 ~ 72--1 ~ 1.49

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01042 ~ 23-11 ~ 41.91.5 ~ 3.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01042 ~ 23-11 ~ 41.9-1 ~ 1.49

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01042 ~ 23-42.1 ~ 51.91.5 ~ 3.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01042 ~ 23-42.1 ~ 51.9-1 ~ 1.49

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01042 ~ 23-52.1 ~ 61.91.5 ~ 3.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01042 ~ 23-52.1 ~ 61.9-1 ~ 1.49

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01042 ~ 23-62.1 ~ 71.91.5 ~ 3.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01042 ~ 23-62.1 ~ 71.9-1 ~ 1.49

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01052 ~ 2342 ~ 72-2 ~ 4.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01052 ~ 2342 ~ 72--1 ~ 1.99

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01052 ~ 23-11 ~ 41.92 ~ 4.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01052 ~ 23-11 ~ 41.9-1 ~ 1.99

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01052 ~ 23-42.1 ~ 51.92 ~ 4.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01052 ~ 23-42.1 ~ 51.9-1 ~ 1.99

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01052 ~ 23-52.1 ~ 61.92 ~ 4.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01052 ~ 23-52.1 ~ 61.9-1 ~ 1.99

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01052 ~ 23-62.1 ~ 71.92 ~ 4.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01052 ~ 23-62.1 ~ 71.9-1 ~ 1.99

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01062 ~ 2342 ~ 72-2.5 ~ 5.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01062 ~ 2342 ~ 72--1.25 ~ 2.49

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01062 ~ 23-11 ~ 41.92.5 ~ 5.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01062 ~ 23-11 ~ 41.9-1.25 ~ 2.49

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01062 ~ 23-42.1 ~ 51.92.5 ~ 5.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01062 ~ 23-42.1 ~ 51.9-1.25 ~ 2.49

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01062 ~ 23-52.1 ~ 61.92.5 ~ 5.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01062 ~ 23-52.1 ~ 61.9-1.25 ~ 2.49

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01062 ~ 23-62.1 ~ 71.92.5 ~ 5.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01062 ~ 23-62.1 ~ 71.9-1.25 ~ 2.49

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01082 ~ 2342 ~ 82-3 ~ 7.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01082 ~ 2342 ~ 82--1.5 ~ 2.99

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01082 ~ 23-11 ~ 41.93 ~ 7.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01082 ~ 23-11 ~ 41.9-1.5 ~ 2.99

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01082 ~ 23-42.1 ~ 51.93 ~ 7.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01082 ~ 23-42.1 ~ 51.9-1.5 ~ 2.99

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01082 ~ 23-52.1 ~ 61.93 ~ 7.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01082 ~ 23-52.1 ~ 61.9-1.5 ~ 2.99

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01082 ~ 23-62.1 ~ 71.93 ~ 7.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01082 ~ 23-62.1 ~ 71.9-1.5 ~ 2.99

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01082 ~ 23-72.1 ~ 81.93 ~ 7.5-

5 Days or more

CompliantSKH51 Equivalent-0.005/-0.01082 ~ 23-72.1 ~ 81.9-1.5 ~ 2.99

5 Days or more

CompliantPowdered high-speed steel-0.005/-0.0102.02 ~ 2332 ~ 42-1 ~ 1.5-

5 Days or more

CompliantPowdered high-speed steel-0.005/-0.0102.02 ~ 23-11 ~ 31.91 ~ 1.5-

5 Days or more

CompliantPowdered high-speed steel-0.005/-0.0102.02 ~ 23-32.1 ~ 41.91 ~ 1.5-

5 Days or more

CompliantPowdered high-speed steel-0.005/-0.0102.52 ~ 2332 ~ 42-1 ~ 2-

5 Days or more

CompliantPowdered high-speed steel-0.005/-0.0102.52 ~ 23-11 ~ 31.91 ~ 2-

5 Days or more

CompliantPowdered high-speed steel-0.005/-0.0102.52 ~ 23-32.1 ~ 41.91 ~ 2-

5 Days or more

CompliantPowdered high-speed steel-0.005/-0.01032 ~ 2342 ~ 72-1 ~ 2.5-

Loading...

Basic Information

Shank type Standard Tip shape Sharp tip angle Surface treatment HW coating
Mounting plate Stripper plate Shank (mounting part) shape Movable

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET