Empowering Engineers with

Configurable Components

Our business hours are 7:00 am ~ 9:00 pm ET (Monday to Friday).

All Categories

Automation Components
Fasteners
Materials
Wiring Components
Electrical & Controls
Cutting Tools
Processing Tools
Press Die Components
Plastic Mold Components

Returning Units for Cam Slider Series Type (D Dim 50)

Click this image to zoom it.

VOID

  • Volume Discount

Part Number Configured Part Number is shown.

Basic Information

Type Series Component name Unit D (Applicable coil spring outer diameter)(mm) 50

Configure

Clear All

Specification/Dimensions

  • Type

    • CUSSM
    • CUSSL
  • Type

    • Series
  • Component name

    • Unit
  • Coil spring type

    • SWL
    • SWM
  • D (Applicable coil spring outer diameter)(mm)

    • 50
  • FL (Coil spring free length)(mm)

    • 20
    • 25
    • 30
    • 35
    • 40
    • 45
    • 50
    • 55
    • 60
    • 65
    • 70
    • 75
    • 80
    • 85
    • 90
    • 95
    • 100
    • 105
    • 110
    • 115
    • 120
    • 125
    • 130
    • 135
    • 140
    • 145
    • 150
  • CAD

    • 2D
    • 3D

Days to Ship

Tech Support

Die & Mold Division
TEL:847-843-9105 (ext.370) / FAX:847-843-9107
8:30 a.m. - 8:00 p.m. ET (Monday to Friday)
Technical Inquiry