Stepped One-Step Center Pins -Die Steel SKD61+Nitriding/Shaft Diameter (P) Designation (0.01mm Increments) Type-

Stepped One-Step Center Pins -Die Steel SKD61+Nitriding/Shaft Diameter (P) Designation (0.01mm Increments) Type-

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
CPJB-5A2-[70-400/0.01]-P[1.5-1.99/0.01]-F[50-399.5/0.01]-V[0.7-1.98/0.01]-N[33-300/0.1]
CPJB-5A2.5-[70-400/0.01]-P[1.5-2.49/0.01]-F[50-399.5/0.01]-V[0.7-2.48/0.01]-N[33-300/0.1]
CPJB-5A3-[70-500/0.01]-P[2-3.49/0.01]-F[50-499.5/0.01]-V[1-2.98/0.01]-N[33-450/0.1]
CPJB-5A3.5-[70-500/0.01]-P[2.5-3.49/0.01]-F[50-499.5/0.01]-V[1-3.48/0.01]-N[33-450/0.1]
CPJB-5A4-[70-500/0.01]-P[3-3.99/0.01]-F[50-499.5/0.01]-V[1-3.98/0.01]-N[33-450/0.1]
CPJB-5A4.5-[70-500/0.01]-P[3.5-4.49/0.01]-F[50-499.5/0.01]-V[1.5-4.48/0.01]-N[33-450/0.1]
CPJB-5A5-[70-500/0.01]-P[4-4.99/0.01]-F[50-499.5/0.01]-V[1.5-4.98/0.01]-N[33-450/0.1]
CPJB-5A5.5-[70-500/0.01]-P[5-5.49/0.01]-F[50-499.5/0.01]-V[2-5.48/0.01]-N[33-500/0.1]
CPJB-5A6-[70-500/0.01]-P[5-5.99/0.01]-F[50-599.5/0.01]-V[2-5.98/0.01]-N[33-540/0.1]
CPJB-5A6-[500.1-600/0.1]-P[5-5.99/0.01]-F[50-599.5/0.01]-V[2-5.98/0.01]-N[33-540/0.1]
CPJB-5A6.5-[70-500/0.01]-P[5-6.49/0.01]-F[50-599.5/0.01]-V[2-6.48/0.01]-N[23.4-500/0.1]
CPJB-5A6.5-[500.1-600/0.1]-P[5-6.49/0.01]-F[50-599.5/0.01]-V[2-6.48/0.01]-N[23.4-500/0.1]
CPJB-5A7-[70-500/0.01]-P[6-6.99/0.01]-F[50-599.5/0.01]-V[2-6.98/0.01]-N[33-500/0.1]
CPJB-5A7-[500.1-600/0.1]-P[6-6.99/0.01]-F[50-599.5/0.01]-V[2-6.98/0.01]-N[33-500/0.1]
CPJB-5A8-[70-500/0.01]-P[6-7.99/0.01]-F[50-599.5/0.01]-V[2-7.98/0.01]-N[33-500/0.1]
CPJB-5A8-[500.1-600/0.1]-P[6-7.99/0.01]-F[50-599.5/0.01]-V[2-7.98/0.01]-N[33-500/0.1]
CPJB-5A9-[70-500/0.01]-P[8-8.99/0.01]-F[50-599.5/0.01]-V[2-8.98/0.01]-N[33-500/0.1]
CPJB-5A9-[500.1-600/0.1]-P[8-8.99/0.01]-F[50-599.5/0.01]-V[2-8.98/0.01]-N[33-500/0.1]
CPJB-5A10-[70-500/0.01]-P[8-9.99/0.01]-F[50-599.5/0.01]-V[2-9.98/0.01]-N[33-500/0.1]
CPJB-5A10-[500.1-600/0.1]-P[8-9.99/0.01]-F[50-599.5/0.01]-V[2-9.98/0.01]-N[33-500/0.1]
CPJB-5A12-[70-500/0.01]-P[10-11.99/0.01]-F[50-699.5/0.01]-V[2-11.98/0.01]-N[33-600/0.1]
CPJB-5A12-[500.1-700/0.1]-P[10-11.99/0.01]-F[50-699.5/0.01]-V[2-11.98/0.01]-N[33-600/0.1]
CPJB-5A15-[70-500/0.01]-P[12-14.99/0.01]-F[50-699.5/0.01]-V[2-14.98/0.01]-N[33-600/0.1]
CPJB-5A15-[500.1-700/0.1]-P[12-14.99/0.01]-F[50-699.5/0.01]-V[2-14.98/0.01]-N[33-600/0.1]
CPJB-5A16-[70-500/0.01]-P[15-15.99/0.01]-F[50-699.5/0.01]-A[2.5-15.8/0.01]-V[2.5-15.9/0.01]
CPJB-5A16-[500.1-700/0.1]-P[15-15.99/0.01]-F[50-699.5/0.01]-A[2.5-15.8/0.01]-V[2.5-15.9/0.01]
CPJB-5B2-[70-400/0.01]-P[1.5-1.99/0.01]-F[50-350/0.01]-A[0.7-1.98/0.01]-V[0.7-1.98/0.01]-N[33-300/0.1]
CPJB-5B2.5-[70-400/0.01]-P[2-2.49/0.01]-F[50-350/0.01]-A[0.7-2.48/0.01]-V[0.7-2.48/0.01]-N[33-300/0.1]
CPJB-5B3-[70-500/0.01]-P[2-2.99/0.01]-F[50-500/0.01]-A[1-2.98/0.01]-V[1-2.98/0.01]-N[33-469/0.1]
CPJB-5B3.5-[70-500/0.01]-P[3-3.49/0.01]-F[50-500/0.01]-A[1-3.48/0.01]-V[1-3.48/0.01]-N[33-400/0.1]
CPJB-5B4-[70-500/0.01]-P[3-3.99/0.01]-F[50-500/0.01]-A[1-3.98/0.01]-V[1-3.98/0.01]-N[33-400/0.1]
CPJB-5B4.5-[70-500/0.01]-P[4-4.49/0.01]-F[50-500/0.01]-A[1.5-4.48/0.01]-V[1.5-4.48/0.01]-N[33-400/0.1]
CPJB-5B5-[70-500/0.01]-P[4-4.99/0.01]-F[50-500/0.01]-A[1.5-4.98/0.01]-V[1.5-4.98/0.01]-N[33-400/0.1]
CPJB-5B5.5-[70-500/0.01]-P[5-5.49/0.01]-F[50-500/0.01]-A[2-5.48/0.01]-V[2-5.48/0.01]-N[33-500/0.1]
CPJB-5B6-[70-500/0.01]-P[5-5.99/0.01]-F[50-600/0.01]-A[2-5.98/0.01]-V[2-5.98/0.01]-N[35-500/0.1]
CPJB-5B6-[500.1-600/0.1]-P[5-5.99/0.01]-F[50-600/0.01]-A[2-5.98/0.01]-V[2-5.98/0.01]-N[35-500/0.1]
CPJB-5B6.5-[70-500/0.01]-P[5-6.49/0.01]-F[50-600/0.01]-A[2-5.48/0.01]-V[2-6.48/0.01]-N[33-500/0.1]
CPJB-5B6.5-[500.1-600/0.1]-P[5-6.49/0.01]-F[50-600/0.01]-A[2-5.48/0.01]-V[2-6.48/0.01]-N[33-500/0.1]
CPJB-5B7-[70-500/0.01]-P[6-6.99/0.01]-F[50-600/0.01]-A[2-6.98/0.01]-V[2-6.98/0.01]-N[35-500/0.1]
CPJB-5B7-[500.1-600/0.1]-P[6-6.99/0.01]-F[50-600/0.01]-A[2-6.98/0.01]-V[2-6.98/0.01]-N[35-500/0.1]
CPJB-5B8-[70-500/0.01]-P[6-7.99/0.01]-F[50-600/0.01]-A[2-7.98/0.01]-V[2-7.98/0.01]-N[35-500/0.1]
CPJB-5B8-[500.1-600/0.1]-P[6-7.99/0.01]-F[50-600/0.01]-A[2-7.98/0.01]-V[2-7.98/0.01]-N[35-500/0.1]
CPJB-5B9-[70-500/0.01]-P[8-8.99/0.01]-F[50-600/0.01]-A[2-8.98/0.01]-V[2-8.98/0.01]-N[35-500/0.1]
CPJB-5B9-[500.1-600/0.1]-P[8-8.99/0.01]-F[50-600/0.01]-A[2-8.98/0.01]-V[2-8.98/0.01]-N[35-500/0.1]
CPJB-5B10-[70-500/0.01]-P[8-9.99/0.01]-F[50-600/0.01]-A[2-9.98/0.01]-V[2-9.98/0.01]-N[35-500/0.1]
CPJB-5B10-[500.1-600/0.1]-P[8-9.99/0.01]-F[50-600/0.01]-A[2-9.98/0.01]-V[2-9.98/0.01]-N[35-500/0.1]
CPJB-5B12-[70-500/0.01]-P[10-11.99/0.01]-F[50-700/0.01]-A[2-11.98/0.01]-V[2-11.98/0.01]-N[35-500/0.1]
CPJB-5B12-[500.1-700/0.1]-P[10-11.99/0.01]-F[50-700/0.01]-A[2-11.98/0.01]-V[2-11.98/0.01]-N[35-500/0.1]
CPJB-5B15-[70-500/0.01]-P[12-14.99/0.01]-F[50-700/0.01]-A[2-14.98/0.01]-V[2-14.98/0.01]-N[35-500/0.1]
CPJB-5B15-[500.1-700/0.1]-P[12-14.99/0.01]-F[50-700/0.01]-A[2-14.98/0.01]-V[2-14.98/0.01]-N[35-500/0.1]
CPJB-5B16-[70-500/0.01]-P[15-15.99/0.01]-F[50-699.3/0.01]-A[2.5-15.98/0.01]-V[2.5-15.98/0.01]
CPJB-5B16-[500.1-700/0.1]-P[15-15.99/0.01]-F[50-699.3/0.01]-A[2.5-15.98/0.01]-V[2.5-15.98/0.01]
CPJB-5C2-[70-400/0.01]-P[1.5-1.99/0.01]-F[50-350/0.01]-A[0.7-1.98/0.01]-V[0.7-1.98/0.01]-N[33-300/0.1]
CPJB-5C2.5-[70-400/0.01]-P[2-2.49/0.01]-F[50-350/0.01]-A[0.7-2.48/0.01]-V[0.7-2.48/0.01]-N[33-300/0.1]
CPJB-5C3-[70-500/0.01]-P[2-2.99/0.01]-F[50-500/0.01]-A[1-2.98/0.01]-V[1-2.98/0.01]-N[33-400/0.1]
CPJB-5C3.5-[70-500/0.01]-P[3-3.49/0.01]-F[50-500/0.01]-A[1-3.48/0.01]-V[1-3.48/0.01]-N[33-400/0.1]
CPJB-5C4-[70-500/0.01]-P[3.5-3.99/0.01]-F[50-500/0.01]-A[1-3.98/0.01]-V[1-3.98/0.01]-N[33-400/0.1]
CPJB-5C4.5-[70-500/0.01]-P[3.5-4.49/0.01]-F[50-500/0.01]-A[1.5-4.48/0.01]-V[1.5-4.48/0.01]-N[33-400/0.1]
CPJB-5C5-[70-500/0.01]-P[4.5-4.99/0.01]-F[50-500/0.01]-A[1.5-4.98/0.01]-V[1.5-4.98/0.01]-N[33-400/0.1]
CPJB-5C5.5-[70-500/0.01]-P[5-5.49/0.01]-F[50-500/0.01]-V[2-5.48/0.01]-N[33-500/0.1]-V[2-6.48/0.01]
Part NumberVolume DiscountDays to Ship RoHSHead thickness D/P (Shaft diameter)
(mm)
Step (Step shape) D (Stepped root part diameter)
(mm)
A (Tip part)
(mm)
C (Tip part)
(mm)
F (Shaft diameter length)
(mm)
L (L dimension)
(mm)
N
(mm)
R (Tip part)
(mm)
V (Tip diameter in the tip part)
(mm)

7 Days or more

Compliant4mm(JIS)1.5 ~ 1.99A2--50 ~ 399.570 ~ 40033 ~ 300-0.7 ~ 1.98

7 Days or more

Compliant4mm(JIS)1.5 ~ 2.49A2.5--50 ~ 399.570 ~ 40033 ~ 300-0.7 ~ 2.48

7 Days or more

Compliant4mm(JIS)2 ~ 3.49A3--50 ~ 499.570 ~ 50033 ~ 450-1 ~ 2.98

7 Days or more

Compliant4mm(JIS)2.5 ~ 3.49A3.5--50 ~ 499.570 ~ 50033 ~ 450-1 ~ 3.48

7 Days or more

Compliant6mm(JIS)3 ~ 3.99A4--50 ~ 499.570 ~ 50033 ~ 450-1 ~ 3.98

7 Days or more

Compliant6mm(JIS)3.5 ~ 4.49A4.5--50 ~ 499.570 ~ 50033 ~ 450-1.5 ~ 4.48

7 Days or more

Compliant6mm(JIS)4 ~ 4.99A5--50 ~ 499.570 ~ 50033 ~ 450-1.5 ~ 4.98

7 Days or more

Compliant6mm(JIS)5 ~ 5.49A5.5--50 ~ 499.570 ~ 50033 ~ 500-2 ~ 5.48

7 Days or more

Compliant6mm(JIS)5 ~ 5.99A6--50 ~ 599.570 ~ 50033 ~ 540-2 ~ 5.98

7 Days or more

Compliant6mm(JIS)5 ~ 5.99A6--50 ~ 599.5500.1 ~ 60033 ~ 540-2 ~ 5.98

7 Days or more

Compliant6mm(JIS)5 ~ 6.49A6.5--50 ~ 599.570 ~ 50023.4 ~ 500-2 ~ 6.48

7 Days or more

Compliant6mm(JIS)5 ~ 6.49A6.5--50 ~ 599.5500.1 ~ 60023.4 ~ 500-2 ~ 6.48

7 Days or more

Compliant6mm(JIS)6 ~ 6.99A7--50 ~ 599.570 ~ 50033 ~ 500-2 ~ 6.98

7 Days or more

Compliant6mm(JIS)6 ~ 6.99A7--50 ~ 599.5500.1 ~ 60033 ~ 500-2 ~ 6.98

7 Days or more

Compliant8mm(JIS)6 ~ 7.99A8--50 ~ 599.570 ~ 50033 ~ 500-2 ~ 7.98

7 Days or more

Compliant8mm(JIS)6 ~ 7.99A8--50 ~ 599.5500.1 ~ 60033 ~ 500-2 ~ 7.98

7 Days or more

Compliant8mm(JIS)8 ~ 8.99A9--50 ~ 599.570 ~ 50033 ~ 500-2 ~ 8.98

7 Days or more

Compliant8mm(JIS)8 ~ 8.99A9--50 ~ 599.5500.1 ~ 60033 ~ 500-2 ~ 8.98

7 Days or more

Compliant8mm(JIS)8 ~ 9.99A10--50 ~ 599.570 ~ 50033 ~ 500-2 ~ 9.98

7 Days or more

Compliant8mm(JIS)8 ~ 9.99A10--50 ~ 599.5500.1 ~ 60033 ~ 500-2 ~ 9.98

7 Days or more

Compliant8mm(JIS)10 ~ 11.99A12--50 ~ 699.570 ~ 50033 ~ 600-2 ~ 11.98

7 Days or more

Compliant8mm(JIS)10 ~ 11.99A12--50 ~ 699.5500.1 ~ 70033 ~ 600-2 ~ 11.98

7 Days or more

Compliant8mm(JIS)12 ~ 14.99A15--50 ~ 699.570 ~ 50033 ~ 600-2 ~ 14.98

7 Days or more

Compliant8mm(JIS)12 ~ 14.99A15--50 ~ 699.5500.1 ~ 70033 ~ 600-2 ~ 14.98

7 Days or more

Compliant8mm(JIS)15 ~ 15.99A162.5 ~ 15.8-50 ~ 699.570 ~ 500--2.5 ~ 15.9

7 Days or more

Compliant8mm(JIS)15 ~ 15.99A162.5 ~ 15.8-50 ~ 699.5500.1 ~ 700--2.5 ~ 15.9

7 Days or more

Compliant4mm(JIS)1.5 ~ 1.99B20.7 ~ 1.98-50 ~ 35070 ~ 40033 ~ 300-0.7 ~ 1.98

7 Days or more

Compliant4mm(JIS)2 ~ 2.49B2.50.7 ~ 2.48-50 ~ 35070 ~ 40033 ~ 300-0.7 ~ 2.48

7 Days or more

Compliant4mm(JIS)2 ~ 2.99B31 ~ 2.98-50 ~ 50070 ~ 50033 ~ 469-1 ~ 2.98

7 Days or more

Compliant4mm(JIS)3 ~ 3.49B3.51 ~ 3.48-50 ~ 50070 ~ 50033 ~ 400-1 ~ 3.48

7 Days or more

Compliant6mm(JIS)3 ~ 3.99B41 ~ 3.98-50 ~ 50070 ~ 50033 ~ 400-1 ~ 3.98

7 Days or more

Compliant6mm(JIS)4 ~ 4.49B4.51.5 ~ 4.48-50 ~ 50070 ~ 50033 ~ 400-1.5 ~ 4.48

7 Days or more

Compliant6mm(JIS)4 ~ 4.99B51.5 ~ 4.98-50 ~ 50070 ~ 50033 ~ 400-1.5 ~ 4.98

7 Days or more

Compliant6mm(JIS)5 ~ 5.49B5.52 ~ 5.48-50 ~ 50070 ~ 50033 ~ 500-2 ~ 5.48

7 Days or more

Compliant6mm(JIS)5 ~ 5.99B62 ~ 5.98-50 ~ 60070 ~ 50035 ~ 500-2 ~ 5.98

7 Days or more

Compliant6mm(JIS)5 ~ 5.99B62 ~ 5.98-50 ~ 600500.1 ~ 60035 ~ 500-2 ~ 5.98

7 Days or more

Compliant6mm(JIS)5 ~ 6.49B6.52 ~ 5.48-50 ~ 60070 ~ 50033 ~ 500-2 ~ 6.48

7 Days or more

Compliant6mm(JIS)5 ~ 6.49B6.52 ~ 5.48-50 ~ 600500.1 ~ 60033 ~ 500-2 ~ 6.48

7 Days or more

Compliant6mm(JIS)6 ~ 6.99B72 ~ 6.98-50 ~ 60070 ~ 50035 ~ 500-2 ~ 6.98

7 Days or more

Compliant6mm(JIS)6 ~ 6.99B72 ~ 6.98-50 ~ 600500.1 ~ 60035 ~ 500-2 ~ 6.98

7 Days or more

Compliant8mm(JIS)6 ~ 7.99B82 ~ 7.98-50 ~ 60070 ~ 50035 ~ 500-2 ~ 7.98

7 Days or more

Compliant8mm(JIS)6 ~ 7.99B82 ~ 7.98-50 ~ 600500.1 ~ 60035 ~ 500-2 ~ 7.98

7 Days or more

Compliant8mm(JIS)8 ~ 8.99B92 ~ 8.98-50 ~ 60070 ~ 50035 ~ 500-2 ~ 8.98

7 Days or more

Compliant8mm(JIS)8 ~ 8.99B92 ~ 8.98-50 ~ 600500.1 ~ 60035 ~ 500-2 ~ 8.98

7 Days or more

Compliant8mm(JIS)8 ~ 9.99B102 ~ 9.98-50 ~ 60070 ~ 50035 ~ 500-2 ~ 9.98

7 Days or more

Compliant8mm(JIS)8 ~ 9.99B102 ~ 9.98-50 ~ 600500.1 ~ 60035 ~ 500-2 ~ 9.98

7 Days or more

Compliant8mm(JIS)10 ~ 11.99B122 ~ 11.98-50 ~ 70070 ~ 50035 ~ 500-2 ~ 11.98

7 Days or more

Compliant8mm(JIS)10 ~ 11.99B122 ~ 11.98-50 ~ 700500.1 ~ 70035 ~ 500-2 ~ 11.98

7 Days or more

Compliant8mm(JIS)12 ~ 14.99B152 ~ 14.98-50 ~ 70070 ~ 50035 ~ 500-2 ~ 14.98

7 Days or more

Compliant8mm(JIS)12 ~ 14.99B152 ~ 14.98-50 ~ 700500.1 ~ 70035 ~ 500-2 ~ 14.98

7 Days or more

Compliant8mm(JIS)15 ~ 15.99B162.5 ~ 15.98-50 ~ 699.370 ~ 500--2.5 ~ 15.98

7 Days or more

Compliant8mm(JIS)15 ~ 15.99B162.5 ~ 15.98-50 ~ 699.3500.1 ~ 700--2.5 ~ 15.98

7 Days or more

Compliant4mm(JIS)1.5 ~ 1.99C20.7 ~ 1.98-50 ~ 35070 ~ 40033 ~ 300-0.7 ~ 1.98

7 Days or more

Compliant4mm(JIS)2 ~ 2.49C2.50.7 ~ 2.48-50 ~ 35070 ~ 40033 ~ 300-0.7 ~ 2.48

7 Days or more

Compliant4mm(JIS)2 ~ 2.99C31 ~ 2.98-50 ~ 50070 ~ 50033 ~ 400-1 ~ 2.98

7 Days or more

Compliant4mm(JIS)3 ~ 3.49C3.51 ~ 3.48-50 ~ 50070 ~ 50033 ~ 400-1 ~ 3.48

7 Days or more

Compliant6mm(JIS)3.5 ~ 3.99C41 ~ 3.98-50 ~ 50070 ~ 50033 ~ 400-1 ~ 3.98

7 Days or more

Compliant6mm(JIS)3.5 ~ 4.49C4.51.5 ~ 4.48-50 ~ 50070 ~ 50033 ~ 400-1.5 ~ 4.48

7 Days or more

Compliant6mm(JIS)4.5 ~ 4.99C51.5 ~ 4.98-50 ~ 50070 ~ 50033 ~ 400-1.5 ~ 4.98

7 Days or more

Compliant6mm(JIS)5 ~ 5.49C5.5--50 ~ 50070 ~ 50033 ~ 500-2 ~ 6.48

Loading...

Basic Information

Material SKD61 Surface treatment Nitrided Shaft diameter tolerance -0.01/-0.02 (Reference tolerance)
Shape Stepped one-step Applicable sleeve hole diameter tolerance +0.01/0 or H7 With/without cooling hole No
A/V (Tip tolerance) ±0.02

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET