Empowering Engineers with

Configurable Components

Our business hours are 7:00 am ~ 9:00 pm ET (Monday to Friday).

All Categories

Category Search
Automation Components
Fasteners
Materials
Wiring Components
Electrical & Controls
Cutting Tools
Processing Tools
Press Die Components
Plastic Mold Components

Brand Search
Brand List

Sprue Bushings -Electroforming/(Old) JIS A Type-

Part Number Configured Part Number is shown.
Part Number Standard Unit Price Volume Discount Days to Ship? RoHS Tip matching shape D (Shaft diameter)
(mm)
A (Taper angle at sprue)
(°)
G (Taper angle)
(°)
L (Bearing bore length)
(mm)
P (Sprue diameter)
(mm)
SR (Nozzle part)
(mm)
V (Tip diameter)
(mm)
- 7 Days Compliant Straight 10 4 0~78.9 2~5 0~13
- 7 Days Compliant Straight 10 1~3 0~140 2~5 0~13
- 7 Days Compliant Straight 12 4 0 2~5 0~13
- 7 Days Compliant Straight 12 1~3 0~140 2~5 0~13
- 7 Days Compliant Straight 13 4 0~120 2~5 0~13
- 7 Days Compliant Straight 13 1~3 0~140 2~5 0~13
- 7 Days Compliant Straight 16 4 0~120 2~5 0~16
- 7 Days Compliant Straight 16 3 0~150 2~5 0~16
- 7 Days Compliant Straight 16 1~2 0~200 2~5 0~16
- 7 Days Compliant Straight 20 4 0~120 2~5 0~16
- 7 Days Compliant Straight 20 3 0~150 2~5 0~16
- 7 Days Compliant Straight 20 1~2 0~200 2~5 0~16
- 7 Days Compliant Straight 25 4 0~120 2~5 0~16
- 7 Days Compliant Straight 25 3 0~150 2~5 0~16
- 7 Days Compliant Straight 25 1~2 0~200 2~5 0~16
- 7 Days Compliant Tapered 10 1~3 1~10 3.3~140 2~5 0~13 4.2~9.9
- 7 Days Compliant Tapered 12 1~3 1~10 3.3~140 2~5 0~13 4.2~11.9
- 7 Days Compliant Tapered 13 1~3 1~10 3.3~140 2~5 0~13 4.2~12.9
- 7 Days Compliant Tapered 16 4 1~10 3.3~120 2~5 0~16 4.8~15.9
- 7 Days Compliant Tapered 16 3 1~10 3.3~150 2~5 0~16 4.6~15.9
- 7 Days Compliant Tapered 16 1~2 1~10 3.3~200 2~5 0~16 4.2~15.9
- 7 Days Compliant Tapered 20 4 1~10 3.3~120 2~5 0~16 4.8~19.9
- 7 Days Compliant Tapered 20 3 1~10 3.3~150 2~5 0~16 4.6~19.9
- 7 Days Compliant Tapered 20 1~2 1~10 3.3~200 2~5 0~16 4.2~19.9
- 7 Days Compliant Tapered 25 4 1~10 3.3~120 2~5 0~16 4.8~24.9
- 7 Days Compliant Tapered 25 3 1~10 3.3~150 2~5 0~16 4.6~24.9
- 7 Days Compliant Tapered 25 1~2 1~10 3.3~200 2~5 0~16 4.2~24.9

Basic Information

Material Electro forming Product type Bolt fixing Bolt specifications Normal bolt
Nozzle touch part specification Normal Head thickness(mm) 10

Configure

Clear All

Specification/Dimensions

  • Type

    • SBJET
    • SBJE
  • Material

    • Electro forming
  • Product type

    • Bolt fixing
  • Bolt specifications

    • Normal bolt
  • Tip matching shape

    • Straight
    • Tapered
  • Nozzle touch part specification

    • Normal
  • Head thickness(mm)

    • 10
  • D (Shaft diameter)(mm)

    • 10
    • 12
    • 13
    • 16
    • 20
    • 25
  • A (Taper angle at sprue)(°)

    • 1
    • 2
    • 3
    • 4
  • G (Taper angle)(°)

    [1-10/1° increments]
  • L (Bearing bore length)(mm)

    [0-200/0.1mm increments]
  • P (Sprue diameter)(mm)

    • 2
    • 2.5
    • 3
    • 3.5
    • 4
    • 4.5
    • 5
  • SR (Nozzle part)(mm)

    • 0
    • 10.5
    • 11
    • 12
    • 13
    • 16
  • V (Tip diameter)(mm)

    [4-24.9/0.1mm increments]
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 7 Days or Less

Tech Support

Die & Mold Division
TEL:847-843-9105 (ext.370) / FAX:847-843-9107
8:30 a.m. - 8:00 p.m. ET (Monday to Friday)
Technical Inquiry