Sprue Bushings -Electroforming/(Old) JIS B Type- (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
SBJN10-20-[0-140/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]
SBJN10-25-[0-140/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]
SBJN10-30-[0-140/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]
SBJN12-20-[0-140/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]
SBJN12-25-[0-140/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]
SBJN12-30-[0-140/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]
SBJN13-20-[0-140/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]
SBJN13-25-[0-140/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]
SBJN13-30-[0-140/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]
SBJN16-20-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]
SBJN16-25-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]
SBJN16-30-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]
SBJN20-20-[0-260/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]
SBJN20-25-[0-260/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]
SBJN20-30-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]
SBJN25-20-[0-260/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]
SBJN25-25-[0-260/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]
SBJN25-30-[0-260/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]
SBJNT10-20-[0-140/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]-V[4-9.9/0.1]-G[1-10/1]
SBJNT10-25-[0-140/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]-V[4-9.9/0.1]-G[1-10/1]
SBJNT10-30-[0-140/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]-V[4-9.9/0.1]-G[1-10/1]
SBJNT12-20-[0-140/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]-V[4-11.9/0.1]-G[1-10/1]
SBJNT12-25-[0-140/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]-V[4-11.9/0.1]-G[1-10/1]
SBJNT12-30-[0-140/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]-V[4-11.9/0.1]-G[1-10/1]
SBJNT13-20-[0-140/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]-V[4-12.9/0.1]-G[1-10/1]
SBJNT13-25-[0-140/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]-V[4-12.9/0.1]-G[1-10/1]
SBJNT13-30-[0-140/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]-V[4-12.9/0.1]-G[1-10/1]
SBJNT16-20-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]-V[4-15.9/0.1]-G[1-10/1]
SBJNT16-25-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]-V[4-15.9/0.1]-G[1-10/1]
SBJNT16-30-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]-V[4-15.9/0.1]-G[1-10/1]
SBJNT20-20-[0-260/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]-V[4-19.9/0.1]-G[1-10/1]
SBJNT20-25-[0-260/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]-V[4-19.9/0.1]-G[1-10/1]
SBJNT20-30-[0-260/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]-V[4-19.9/0.1]-G[1-10/1]
SBJNT25-20-[0-260/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]-V[4-24.9/0.1]-G[1-10/1]
SBJNT25-25-[0-260/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]-V[4-24.9/0.1]-G[1-10/1]
SBJNT25-30-[0-260/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21]-P[2-5/0.5]-A[1,​2,​3,​4]-V[4-24.9/0.1]-G[1-10/1]
Part NumberVolume DiscountDays to Ship RoHSTip matching shape Head thickness
(mm)
D (Shaft diameter)
(mm)
L (Bearing bore length)
(mm)
A (Taper angle at sprue)
(°)
G (Taper angle)
(°)
P (Sprue diameter)
(mm)
SR (Nozzle part)
(mm)
V (Tip diameter)
(mm)

7 Days or more

CompliantStraight20100 ~ 1401 ~ 4-2 ~ 50 ~ 21-

7 Days or more

CompliantStraight25100 ~ 1401 ~ 4-2 ~ 50 ~ 21-

7 Days or more

CompliantStraight30100 ~ 1401 ~ 4-2 ~ 50 ~ 21-

7 Days or more

CompliantStraight20120 ~ 1401 ~ 4-2 ~ 50 ~ 21-

7 Days or more

CompliantStraight25120 ~ 1401 ~ 4-2 ~ 50 ~ 21-

7 Days or more

CompliantStraight30120 ~ 1401 ~ 4-2 ~ 50 ~ 21-

7 Days or more

CompliantStraight20130 ~ 1401 ~ 4-2 ~ 50 ~ 21-

7 Days or more

CompliantStraight25130 ~ 1401 ~ 4-2 ~ 50 ~ 21-

7 Days or more

CompliantStraight30130 ~ 1401 ~ 4-2 ~ 50 ~ 21-

7 Days or more

CompliantStraight20160 ~ 2001 ~ 4-2 ~ 50 ~ 21-

7 Days or more

CompliantStraight25160 ~ 2001 ~ 4-2 ~ 50 ~ 21-

7 Days or more

CompliantStraight30160 ~ 2001 ~ 4-2 ~ 50 ~ 21-

7 Days or more

CompliantStraight20200 ~ 2601 ~ 4-2 ~ 50 ~ 21-

7 Days or more

CompliantStraight25200 ~ 2601 ~ 4-2 ~ 50 ~ 21-

7 Days or more

CompliantStraight30200 ~ 2001 ~ 4-2 ~ 50 ~ 21-

7 Days or more

CompliantStraight20250 ~ 2601 ~ 4-2 ~ 50 ~ 21-

7 Days or more

CompliantStraight25250 ~ 2601 ~ 4-2 ~ 50 ~ 21-

7 Days or more

CompliantStraight30250 ~ 2601 ~ 4-2 ~ 50 ~ 21-

7 Days or more

CompliantTapered20100 ~ 1401 ~ 41 ~ 102 ~ 50 ~ 214 ~ 9.9

7 Days or more

CompliantTapered25100 ~ 1401 ~ 41 ~ 102 ~ 50 ~ 214 ~ 9.9

7 Days or more

CompliantTapered30100 ~ 1401 ~ 41 ~ 102 ~ 50 ~ 214 ~ 9.9

7 Days or more

CompliantTapered20120 ~ 1401 ~ 41 ~ 102 ~ 50 ~ 214 ~ 11.9

7 Days or more

CompliantTapered25120 ~ 1401 ~ 41 ~ 102 ~ 50 ~ 214 ~ 11.9

7 Days or more

CompliantTapered30120 ~ 1401 ~ 41 ~ 102 ~ 50 ~ 214 ~ 11.9

7 Days or more

CompliantTapered20130 ~ 1401 ~ 41 ~ 102 ~ 50 ~ 214 ~ 12.9

7 Days or more

CompliantTapered25130 ~ 1401 ~ 41 ~ 102 ~ 50 ~ 214 ~ 12.9

7 Days or more

CompliantTapered30130 ~ 1401 ~ 41 ~ 102 ~ 50 ~ 214 ~ 12.9

7 Days or more

CompliantTapered20160 ~ 2001 ~ 41 ~ 102 ~ 50 ~ 214 ~ 15.9

7 Days or more

CompliantTapered25160 ~ 2001 ~ 41 ~ 102 ~ 50 ~ 214 ~ 15.9

7 Days or more

CompliantTapered30160 ~ 2001 ~ 41 ~ 102 ~ 50 ~ 214 ~ 15.9

7 Days or more

CompliantTapered20200 ~ 2601 ~ 41 ~ 102 ~ 50 ~ 214 ~ 19.9

7 Days or more

CompliantTapered25200 ~ 2601 ~ 41 ~ 102 ~ 50 ~ 214 ~ 19.9

7 Days or more

CompliantTapered30200 ~ 2601 ~ 41 ~ 102 ~ 50 ~ 214 ~ 19.9

7 Days or more

CompliantTapered20250 ~ 2601 ~ 41 ~ 102 ~ 50 ~ 214 ~ 24.9

7 Days or more

CompliantTapered25250 ~ 2601 ~ 41 ~ 102 ~ 50 ~ 214 ~ 24.9

7 Days or more

CompliantTapered30250 ~ 2601 ~ 41 ~ 102 ~ 50 ~ 214 ~ 24.9

Loading...

  1. 1

Basic Information

Material Electro forming Product type Shoulder type Nozzle touch part specification Normal

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET