Pin-Point Gate Bushings -Electroforming/Inner Diameter SR/Small Diameter Type-

Part Number

Configured Part Number is shown.

 
Part Number
PGES1.5-[6-20/0.01]-P0.3-A2-C[0,​0.2,​0.3,​0.4,​0.5]
PGES1.6-[6-20/0.01]-P[0.3,​0.4]-A2-C[0,​0.2,​0.3,​0.4,​0.5]
PGES1.8-[6-20/0.01]-P[0.3,​0.4,​0.5]-A2-C[0,​0.2,​0.3,​0.4,​0.5]
PGKS1.5-[6-20/0.01]-P0.3-A2-C[0,​0.2,​0.3,​0.4,​0.5]
PGKS1.6-[6-20/0.01]-P[0.3,​0.4]-A2-C[0,​0.2,​0.3,​0.4,​0.5]
PGKS1.8-[6-20/0.01]-P[0.3,​0.4,​0.5]-A2-C[0,​0.2,​0.3,​0.4,​0.5]
Part NumberVolume DiscountDays to Ship RoHSMaterial D (Outer diameter)
(mm)
A (Secondary sprue angle)
(°)
C (Tip length)
(mm)
L (L dimension)
(mm)
P (Tip diameter)
(mm)

5 Days or more

CompliantElectroforming (Standard)1.520 ~ 0.56 ~ 200.3

5 Days or more

CompliantElectroforming (Standard)1.620 ~ 0.56 ~ 200.3 ~ 0.4

5 Days or more

CompliantElectroforming (Standard)1.820 ~ 0.56 ~ 200.3 ~ 0.5

5 Days or more

CompliantElectroforming (High hardness)1.520 ~ 0.56 ~ 200.3

5 Days or more

CompliantElectroforming (High hardness)1.620 ~ 0.56 ~ 200.3 ~ 0.4

5 Days or more

CompliantElectroforming (High hardness)1.820 ~ 0.56 ~ 200.3 ~ 0.5

Loading...

  1. 1

Basic Information

Shape Normal type Tip step shape SR Tip type Normal
D dimension tolerance 0/-0.01 Tip straight tolerance 0~0.1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET