Empowering Engineers with

Configurable Components

Our business hours are 7:00 am ~ 9:00 pm ET (Monday to Friday).

All Categories

Automation Components
Wiring Components
Electrical & Controls
Cutting Tools
Processing Tools
Press Die Components
Plastic Mold Components

Quick-Fitting Joints For Mold Cooling -For Warm Water (Heat-Resistant 80degree Series)-

Click this image to zoom it.

VOID

  • Volume Discount

Part Number Configured Part Number is shown.
Part Number Standard Unit Price Volume Discount Days to Ship? RoHS Spanner installation section Applicable hose outer diameter
(mm)
R/(PT)
(Nominal)
- Available 4 Days Compliant Yes 6 1/8
- Available 4 Days Compliant Yes 6 1/4
- Available 4 Days Compliant Yes 8 1/8
- Available 4 Days Compliant Yes 8 1/4
- Available 4 Days Compliant Yes 8 3/8
- Available 4 Days Compliant Yes 10 1/4
- Available 4 Days Compliant Yes 10 3/8
- Available 4 Days - No 6 1/8
- Available 4 Days - No 6 1/4
- Available 4 Days - No 8 1/8
- Available 4 Days - No 8 1/4
- Available 4 Days - No 8 3/8
- Available 4 Days - No 10 1/4
- Available 4 Days - No 10 3/8

Basic Information

Material Brass + Nickel plated Connecting parts Hose Heat proof 80℃
With/without valve No valve Shape Straight

Configure

Clear All

Specification/Dimensions

  • Type

    • M-80POC
    • M-80PC
  • Material

    • Brass + Nickel plated
  • Connecting parts

    • Hose
  • Heat proof

    • 80℃
  • With/without valve

    • No valve
  • Shape

    • Straight
  • Spanner installation section

    • No
    • Yes
  • Applicable hose outer diameter(mm)

    • 6
    • 8
    • 10
  • R/(PT)(Nominal)

    • 1/4
    • 1/8
    • 3/8
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 4 Days or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
TEL:847-843-9105 (ext.370) / FAX:847-843-9107
8:30 a.m. - 8:00 p.m. ET (Monday to Friday)
Technical Inquiry