• Mold EX-Press has been unavailable due to a Microsoft Windows update issued on October 11, 2017. Mold EX-Press (DVD version) will be available for use once the Microsoft Windows update issued on November 14, 2017 is applied. For additional details, please click here.
  • MISUMI USA's offices and warehouses will close for the Thanksgiving Holiday weekend. MISUMI USA will be closed Thursday, November 23, through Sunday, November 26 for the Thanksgiving holiday. Orders submitted after 9:00 p.m. Eastern Time on Wednesday, November 22 will be processed when we return Monday, November 27. Online quoting and order entry will be available on our Web Ordering System. We wish you all a happy holiday.

Radiation Thermometer

Radiation Thermometer

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

TGR

 
Part Number
TGR
Part NumberVolume DiscountDays to Ship
Available

4 Days

Loading...

  1. 1

Basic Information

Temperature measurement range(℃) -55->350

Please check the type/dimensions/specifications of the part TGR in the Radiation Thermometer series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET