Empowering Engineers with

Configurable Components

Our business hours are 7:00 am ~ 9:00 pm ET (Monday to Friday).

All Categories

Automation Components
Wiring Components
Electrical & Controls
Cutting Tools
Processing Tools
Press Die Components
Plastic Mold Components

Mold Couplers -Sockets-【10 Pieces Per Package】

Click this image to zoom it.

VOID

  • New Products

Part Number Configured Part Number is shown.
Part Number Standard Unit Price Volume Discount Days to Ship? RoHS Tapered male thread R (PT) Tapered female thread Rc(PT) Category d1 (Inner diameter)
(mm)
-10 Pieces Per Package 5 Days Compliant 1/4 For male thread joint
-10 Pieces Per Package 5 Days Compliant For hose attachment 5
-10 Pieces Per Package 5 Days Compliant For hose attachment 7
-10 Pieces Per Package 5 Days Compliant 1/4 Female thread joint
-10 Pieces Per Package 5 Days Compliant 3/8 Female thread joint

Basic Information

Product Type Sockets Material Brass Heat proof 180℃
Valve Standard Shape Straight Spanner installation section Yes
Sales unit(PACK) 10

Configure

Clear All

Specification/Dimensions

  • Type

    • 10PACK-MKSM
    • 10PACK-MKSF
    • 10PACK-MKSH
  • Product Type

    • Sockets
  • Material

    • Brass
  • Heat proof

    • 180℃
  • Valve

    • Standard
  • Shape

    • Straight
  • Spanner installation section

    • Yes
  • Tapered male thread R (PT)

    • 1/4
    • 3/8
  • Tapered female thread Rc(PT)

    • 1/4
  • Category

    • Female thread joint
    • For hose attachment
    • For male thread joint
  • Sales unit(PACK)

    • 10
  • d1 (Inner diameter)(mm)

    • 5
    • 7
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 5 Days or Less

Tech Support

Die & Mold Division
TEL:847-843-9105 (ext.370) / FAX:847-843-9107
8:30 a.m. - 8:00 p.m. ET (Monday to Friday)
Technical Inquiry