Empowering Engineers with

Configurable Components

Our business hours are 7:00 am ~ 9:00 pm ET (Monday to Friday).

All Categories

Automation Components
Fasteners
Materials
Wiring Components
Electrical & Controls
Cutting Tools
Processing Tools
Press Die Components
Plastic Mold Components

Double Valves SP Couplers For Cooling -Sockets/Heat Resistant 180degree-【10 Pieces Per Package】

Click this image to zoom it.

VOID

  • New Products

Part Number Configured Part Number is shown.
Part Number Standard Unit Price Volume Discount Days to Ship? RoHS Tapered female thread Rc(PT)
-10 Pieces Per Package 5 Days Compliant 1/4
-10 Pieces Per Package 5 Days Compliant 3/8

Basic Information

Product Type Sockets Material Brass Heat proof 180℃
Valve Standard Shape Straight Spanner installation section No
Category For male thread joint Sales unit(PACK) 10

Configure

Clear All

Specification/Dimensions

  • Type

    • 10PACK-SPSF
  • Product Type

    • Sockets
  • Material

    • Brass
  • Heat proof

    • 180℃
  • Valve

    • Standard
  • Shape

    • Straight
  • Spanner installation section

    • No
  • Tapered female thread Rc(PT)

    • 1/4
    • 3/8
  • Category

    • For male thread joint
  • Sales unit(PACK)

    • 10
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 5 Days or Less

Tech Support

Die & Mold Division
TEL:847-843-9105 (ext.370) / FAX:847-843-9107
8:30 a.m. - 8:00 p.m. ET (Monday to Friday)
Technical Inquiry