Empowering Engineers with

Configurable Components

Our business hours: Mon. - Fri. 7 a.m. - 9 p.m. ET | Sat. 8 a.m - 5 p.m. ET.

All Categories

Category Search
Automation Components
Fasteners
Materials
Wiring Components
Electrical & Controls
Cutting Tools
Processing Tools
Safety Products
Press Die Components
Plastic Mold Components

Brand Search
Brand List

Double Valves SP Couplers For Cooling -Plugs/Heat Resistant 180degree-【10 Pieces Per Package】 (Part Numbers)

Part Number Configured Part Number is shown.
Part Number Standard Unit Price Volume Discount Days to Ship? RoHS Tapered male thread R (PT) Tapered female thread Rc(PT) Category
-10 Pieces Per Package 5 Days Compliant 1/4 For male thread joint
-10 Pieces Per Package 5 Days Compliant 3/8 For male thread joint
-10 Pieces Per Package 5 Days Compliant 1/4 Female thread joint
-10 Pieces Per Package 5 Days Compliant 3/8 Female thread joint

Basic Information

Product Type Plugs Material Brass Heat proof 180℃
Valve Standard Shape Straight Spanner installation section Yes
Sales unit(PACK) 10

Configure

Clear All

Specification/Dimensions

  • Type

    • 10PACK-SPPM
    • 10PACK-SPPF
  • Product Type

    • Plugs
  • Material

    • Brass
  • Heat proof

    • 180℃
  • Valve

    • Standard
  • Shape

    • Straight
  • Spanner installation section

    • Yes
  • Tapered male thread R (PT)

    • 1/4
    • 3/8
  • Tapered female thread Rc(PT)

    • 1/4
    • 3/8
  • Category

    • Female thread joint
    • For male thread joint
  • Sales unit(PACK)

    • 10
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 5 Days or Less

Tech Support

Die & Mold Division
TEL:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET
Technical Inquiry