Empowering Engineers with

Configurable Components

Our business hours are 7:00 am ~ 9:00 pm ET (Monday to Friday).

All Categories

Automation Components
Wiring Components
Electrical & Controls
Cutting Tools
Processing Tools
Press Die Components
Plastic Mold Components

Quick Fitting Joints for Mold Cooling - Straight Joint / for attaching Hexagon Wrench Type(Heat-Resistant 60 degree series)【10-30 Pieces Per Package】

Click this image to zoom it.

VOID

  • New Products

Part Number Configured Part Number is shown.
Part Number Standard Unit Price Volume Discount Days to Ship? RoHS Tapered male thread R (PT) Matching tubes outer diameter
(mm)
Sales unit
(PACK)
-10 Pieces Per Package 5 Days Compliant 1/8 4 10
-10 Pieces Per Package 5 Days Compliant 1/8 6 10
-10 Pieces Per Package 5 Days Compliant 1/8 8 10
-10 Pieces Per Package 5 Days Compliant 1/4 8 10
-10 Pieces Per Package 5 Days Compliant 1/4 10 10
-10 Pieces Per Package 5 Days Compliant 3/8 10 10
-10 Pieces Per Package 5 Days Compliant 3/8 12 10
-30 Pieces Per Package 5 Days Compliant 1/8 4 30
-30 Pieces Per Package 5 Days Compliant 1/8 6 30
-30 Pieces Per Package 5 Days Compliant 1/8 8 30
-30 Pieces Per Package 5 Days Compliant 1/4 8 30
-30 Pieces Per Package 5 Days Compliant 1/4 10 30
-30 Pieces Per Package 5 Days Compliant 3/8 10 30
-30 Pieces Per Package 5 Days Compliant 3/8 12 30

Basic Information

Product Type Socket/plug Material Brass + Nickel plated Heat proof 60℃
Shape Straight Spanner installation section No Category For hexagonal wrench installation

Configure

Clear All

Specification/Dimensions

  • Type

    • 30PACK-ASOC
    • 10PACK-ASOC
  • Product Type

    • Socket/plug
  • Material

    • Brass + Nickel plated
  • Heat proof

    • 60℃
  • Shape

    • Straight
  • Spanner installation section

    • No
  • Tapered male thread R (PT)

    • 1/4
    • 1/8
    • 3/8
  • Matching tubes outer diameter(mm)

    • 4
    • 6
    • 8
    • 10
    • 12
  • Category

    • For hexagonal wrench installation
  • Sales unit(PACK)

    • 10
    • 30
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 5 Days or Less

Tech Support

Die & Mold Division
TEL:847-843-9105 (ext.370) / FAX:847-843-9107
8:30 a.m. - 8:00 p.m. ET (Monday to Friday)
Technical Inquiry