Empowering Engineers with

Configurable Components

Our business hours are 7:00 am ~ 9:00 pm ET (Monday to Friday).

All Categories

Category Search
Automation Components
Fasteners
Materials
Wiring Components
Electrical & Controls
Cutting Tools
Processing Tools
Press Die Components
Plastic Mold Components

Brand Search
Brand List

Quick Fitting Joints for Mold Cooling - L-shapped Joint / for attaching a spanner Type (Heat-Resistant 60 degree series)【10-30 Pieces Per Package】

Click this image to zoom it.

VOID

Part Number Configured Part Number is shown.
Part Number Standard Unit Price Volume Discount Days to Ship? RoHS Tapered male thread R (PT) Matching tubes outer diameter
(mm)
Sales unit
(PACK)
-10 Pieces Per Package 5 Days Compliant 1/8 6 10
-10 Pieces Per Package 5 Days Compliant 1/4 6 10
-10 Pieces Per Package 5 Days Compliant 1/8 8 10
-10 Pieces Per Package 5 Days Compliant 1/4 8 10
-10 Pieces Per Package 5 Days Compliant 1/8 10 10
-10 Pieces Per Package 5 Days Compliant 1/4 10 10
-10 Pieces Per Package 5 Days Compliant 3/8 10 10
-10 Pieces Per Package 5 Days Compliant 1/4 12 10
-10 Pieces Per Package 5 Days Compliant 3/8 12 10
-30 Pieces Per Package 5 Days Compliant 1/8 6 30
-30 Pieces Per Package 5 Days Compliant 1/4 6 30
-30 Pieces Per Package 5 Days Compliant 1/8 8 30
-30 Pieces Per Package 5 Days Compliant 1/4 8 30
-30 Pieces Per Package 5 Days Compliant 1/8 10 30
-30 Pieces Per Package 5 Days Compliant 1/4 10 30
-30 Pieces Per Package 5 Days Compliant 3/8 10 30
-30 Pieces Per Package 5 Days Compliant 1/4 12 30
-30 Pieces Per Package 5 Days Compliant 3/8 12 30

Basic Information

Product Type Socket/plug Material Polybutylene terephthalate resin Heat proof 60℃
Shape L-shaped Spanner installation section Yes Category For spanner installation

Configure

Clear All

Specification/Dimensions

  • Type

    • 30PACK-ASPL
    • 10PACK-ASPL
  • Product Type

    • Socket/plug
  • Material

    • Polybutylene terephthalate resin
  • Heat proof

    • 60℃
  • Shape

    • L-shaped
  • Spanner installation section

    • Yes
  • Tapered male thread R (PT)

    • 1/4
    • 1/8
    • 3/8
  • Matching tubes outer diameter(mm)

    • 6
    • 8
    • 10
    • 12
  • Category

    • For spanner installation
  • Sales unit(PACK)

    • 10
    • 30
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 5 Days or Less

Tech Support

Die & Mold Division
TEL:847-843-9105 (ext.370) / FAX:847-843-9107
8:30 a.m. - 8:00 p.m. ET (Monday to Friday)
Technical Inquiry