Empowering Engineers with

Configurable Components

Our business hours are 7:00 am ~ 9:00 pm ET (Monday to Friday).

All Categories

Automation Components
Wiring Components
Electrical & Controls
Cutting Tools
Processing Tools
Press Die Components
Plastic Mold Components

Bolting Joints for Mold Cooling - High Temperature type(Heat-Resistant 180degree series)/Straight Joint【10 Pieces Per Package】

Click this image to zoom it.

VOID

  • New Products

Part Number Configured Part Number is shown.
Part Number Standard Unit Price Volume Discount Days to Ship? RoHS Tapered male thread R (PT) Matching tubes outer diameter
(mm)
-10 Pieces Per Package 5 Days Compliant 1/8 6
-10 Pieces Per Package 5 Days Compliant 1/8 8
-10 Pieces Per Package 5 Days Compliant 1/4 8
-10 Pieces Per Package 5 Days Compliant 1/4 10

Basic Information

Product Type Joint Material Stainless Steel Heat proof 180℃
Shape Straight Spanner installation section Yes Sales unit(PACK) 10

Configure

Clear All

Specification/Dimensions

  • Type

    • 10PACK-NASC
  • Product Type

    • Joint
  • Material

    • Stainless Steel
  • Heat proof

    • 180℃
  • Shape

    • Straight
  • Spanner installation section

    • Yes
  • Tapered male thread R (PT)

    • 1/4
    • 1/8
  • Matching tubes outer diameter(mm)

    • 6
    • 8
    • 10
  • Sales unit(PACK)

    • 10
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 5 Days or Less

Tech Support

Die & Mold Division
TEL:847-843-9105 (ext.370) / FAX:847-843-9107
8:30 a.m. - 8:00 p.m. ET (Monday to Friday)
Technical Inquiry