Air Linear Guides - MPPU10 Series

Air Linear Guides - MPPU10 Series:Related Image

Specifications

Part Number - Stroke - Spec. Code
MPPU10 - 30 - MS
[ ! ]Dimension lines for tapped holes and etc. for switches and stoppers are omitted above.
■MPPU10-_-_
Part Number Stroke Specification Stroke
Adjustable
Amount
Max. Load Mass Main Body Mass
MPPU10 15 N (Main Body only)
J (Main Body with Switch Rail)
- 0.8kg 230g
30 270g
45 320g
15 S (Contacting Switch)
MS (Non-contact Switch)
MT (3 Wire Non-contact Switch)
275g
30 320g
45 375g
15 SS (Metal Stopper, Contacting Switch)
SMS (Metal Stopper, Non-contact Switch)
SMT (Metal Stopper, 3 Wire Non-contact Switch)
Push Side 15mm 0.3kg 310g
30 365g
45 430g
15 SN (Rubber Stopper, Contacting Switch)
SMN (Rubber Stopper, Non-contact Switch)
SMR (Rubber Stopper, 3 Wire Non-contact Switch)
0.8kg 310g
30 365g
45 430g

Part Number Being Previewed: 

  • Please use our configuration tools to update this preview to your specific part.
Loading...
Part Number
MPPU10-15-J
MPPU10-15-MS
MPPU10-15-MT
MPPU10-15-N
MPPU10-15-S
MPPU10-15-SMN
MPPU10-15-SMR
MPPU10-15-SMS
MPPU10-15-SMT
MPPU10-15-SN
MPPU10-15-SS
Part NumberVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass
(kg)
Table size and length
(mm)
Min. Operating Speed / Max. Operating Speed
(mm/s)
Basic Static Load Rating
(N)
Max. Operating Pressure
(MPa)
Min. Operating Pressure
(MPa)
Allowable static moment M1
(N•m)
Allowable static moment M3
(N•m)
Allowable static moment M2
(N•m)
Pneumatic Fitting Diameter Specification Symbol

7 Days or more

150.85750~40034000.70.1520.522.524.5M5J (Main Body, with Switch Rail)

7 Days or more

150.85750~40034000.70.1520.522.524.5M5MS (With Non-contacting Switch)

7 Days or more

150.85750~40034000.70.1520.522.524.5M5MT (With 3 Wire Non-contacting Switch)

7 Days or more

150.85750~40034000.70.1520.522.524.5M5N (Main Body Only)

7 Days or more

150.85750~40034000.70.1520.522.524.5M5S (With Contacting Switch)

7 Days or more

150.85750~40034000.70.1520.522.524.5M5SMN (With Rubber Stopper, Non-contacting Switch)

7 Days or more

150.85750~40034000.70.1520.522.524.5M5SMR (With Rubber Stopper, 3 Wire Non-contacting Switch)

7 Days or more

150.35750~40034000.70.1520.522.524.5M5SMS (With Metal Stopper, Non-contacting Switch)

7 Days or more

150.35750~40034000.70.1520.522.524.5M5SMT (With Metal Stopper, 3 Wire Non-contacting Switch)

7 Days or more

150.85750~40034000.70.1520.522.524.5M5SN (With Rubber Stopper, Contacting Switch)

7 Days or more

150.35750~40034000.70.1520.522.524.5M5SS (With Metal Stopper, Contacting Switch)

Loading...

  1. 1

More Information

About Specifications and Switches >> Click here
 

Basic Information

Model L-Shaped Table Type Table materials Stainless Steel Max. Load Mass(kg) 0.1~0.8
Table size and width(mm) 28 Environment General Purpose Table size and height(mm) 20
Cylinder I.D.(Ø) 10 Running Parallelism(µm) 0.02

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

MISUMI Unit Example related to this product

Tech Support